Search Results for 776273-1
M23 Checkmate™ Quick Locking Connectors - Amphenol Sine
Amphenol presents the M23 Checkmate™ Quick Locking connector series featuring the Metrifit™ strain relief system. Ideally suited for the Motion marketplace, the CheckMate™ connector system’s robust metal housing features offer enhanced performance to today’s standard systems by increasing the reliability and performance of one of the most dependable interconnect systems today.
Die Set Hex Cavity Dimensions are 0.324 0.051 | 227-980-3
Die Set, Hex Cavity Dimensions are 0.324, 0.052
300278 | aldenproducts.com - Amphenol Alden
1 : Socket Contact : 7 : Configure a Mating Connector. Displaying 1 - 2 of 2 Housing Material. Housing Style. Circuit Count. Contact Plating. Contact Size. Contact Termination. Contact Type. Coupler Color. Housing Color. Mating Key. Maximum Wire Gauge. Maximum Cable Diameter ...
Shrouded Yagi 2500-2700 MHz 7360016 - AMPHENOL PROCOM
M8 x 75mm (3") U-Bolts (1 Pair) 4884076/00 Fixed norstel / coupler clamp (cross clamp) 3202078/68 RADIATION PATTERNS E-Plane | 2600 MHz RADIATION PATTERNS H-Plane | 2600 MHz 7360016 Page: 1 of 2 Last edited: 2022/01/04. 7360016 PROCOM A/S reserves the right to amend specifications without prior notice Page: 2 of 2 Last edited: 2022/01/04.
Die Set Hex Cavity Dimensions are 0.128 0.104 | 227-1221-3 - Amphenol RF
Die Set, Hex Cavity Dimensions are 0.128, 0.105
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
1 (Single Port) Post Length: 0.113 Inches (2.87 mm) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Round Post: Thread Direction: Standard: Products Related To Your Application. SMA PCB Through Hole Right Angle Jack 50 Ohm 901-143-4.
Reduced Flange Jam Nut Receptacles - Amphenol Aerospace
1.417: 2.190: 1.910: Dimensions. Reduced Flange Jam Nut Receptacles Data Sheet The MIL-DTL-38999 Series III style connector features a reduced flange design that saves space, weight, and reduces your footprint when used in PCB applications. View Download. 38999+ Catalog ...
TNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. TNC Plug 1.13 mm Micro-cable 50 Ohm 122517. TNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 4-Hole Flange 50 Ohm 122389.
47743-000LF | Basics+|Mini-PV™ | Amphenol
Amphenol is one of the leading manufacturers of PV® Wire to Board connector system. Contact us today for more details of PV® crimp to wire, part number 47743-000LF.
TFOCA Connectors | Tactical Fiber Optic Cable Assembly
TFOCA (Tactical Fiber Optic Cable Assembly) Connector is a hermaphroditic design use for deployable communications systems
PDS2DE-380/2700-01 - 2 Way Powe - RFS Technologies
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 031-2351.
73325-311LF | Modular Jack | Amphenol
Amphenol is one of the leading manufacturers of RJ45 Modular Jack Connector. Contact us today for more details of Modular Jack , part number 73325-311LF.
SMA PCB End Launch Jack 50 Ohm 0.062 PCB | 132255 - Amphenol RF
1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - End Launch: Thread Direction: Standard: Products Related To Your Application. SMPM Right Angle Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 1 M 095-725-114M100.
M9203 Series | AC-DC Power Supplies | Power Supplies | Products ...
• Less than 1/5th of the Human Body Leakage limits of MIL-STD-1399-• 300B, allowing safe parallel connection of up to five M9203 units. Documents Request Quote. CF-02EM9203 AC/DC Power Supply View Download. First Name. Last Name. Job Title. Email address. Company. Address ...
5778400 - Amphenol Antenna Solutions
Elevation Beamwidth degrees 14.0° +/- 1.1 11.3° +/- 0.7 10.2° +/- 0.9 9.1° +/- 0.6 7.9° +/- 0.7 Electrical Downtilt degrees 2°-12° Impedance Ohms 50 VSWR (Return Loss) --- (dB) < 1.5 (>14) Passive Intermodulation 3rd Order for 2 x 20W Carriers dBc < -153 Front-to-Back Ratio, Total Power, ±30° dB >23.8 >27.6 >28.9 >27.1 >25.8
Amphenol
www.amphenol-industrial.com Amphenol 4 What is SurLok PlusTM? Markets The SurLok PlusTM compression lug is a field installable, highly reliable alternative to common compression lugs Using industry standard crimp, screw, and busbar termination options, thus eliminating the need to purchase special torque tools.
F-Type Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. F-Type Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 222128-11.
SMA Straight Solder Jack RG-405 0.086-inch Conformable 50 Ohm
1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: Thread Direction: Standard: Products Related To Your Application. SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm 901-10127.
SATA (Serial ATA) Connectors - Amphenol CS
§ Mixed Flow Gas: Expose 1/2 samples unmated for 7 days and then mated for 7 additional days. The other 1/2 samples are exposed mated for 14 days. Per EIA 364-65, class IIA APPROVALS & CERTIFICATION § UL SPECIFICATIONS § Amphenol Product Specification: GS-12-194 & GS-12-386 PACKAGING § Tray/Tube/Tape and Reel available upon request