Search Results for 7mbi100u4e-120-50
Amphenol
We would like to show you a description here but the site won’t allow us.
C 091 A/B/D Series - Amphenol Sine
50 N 180.oz 55 N 200.oz 60 N 220.oz 50 N 180.oz Mechanical operation IEC 60512-9-1 Silver ≥ 500 mating cycles Gold ≥ 1000 mating cycles Materials Housing material brass or zinc die cast nickel plated or thermoplast Dielectric material thermoplastic Contact plating silver plated / gold plated 5) Further Characteristics Termination technique ...
radsok-power-connectors-catalog-amphenol-industrial
50% more current through the same size pin. Con-nectors utilizing this RADSOK® technology will out-perform similar products in the market hands down. The Sidney, NY facility, nestled at the foothills of the Catskill Mountains, is over 307,000 square feet. This complex houses over 1000+employ-ees incorporating state-of-the-art manufacturing
766.65.15.00 - amphenolprocom.com
766.65.15.00 - amphenolprocom.com
MIL-DTL-38999K Recommended jam nut torque values - Amphenol Aerospace
8 46/50 9 30/36 10 55/60 11 40/46 12 70/75 13 55/60 14 80/85 15 70/75 16 90/95 17 80/85 18 100/110 19 90/95 20 110/120 21 100/110 22 120/130 23 110/120 24 140/150 25 120/130 FIGURE 11. Recommended panel dimensions - Continued. Title: dtl38999.PDF Author: DSCC Created Date:
Especificações do conetor | PCB Piezotronics
Apresentando as especificações de conectores da IMI Sensors Conectores de alta qualidade para aplicações industriais. A IMI Sensors oferece uma grande variedade de conectores robustos concebidos para suportar as condições adversas das aplicações industriais.
High POWER - Amphenol Aerospace
• 40-50% increased current carrying capability over ` standard 5015 connector • Threaded or bayonet coupling available • Catalog customization reduces design-in time ... 480 120 5.7MM 0150 250 9.1MM Standard Contacts Temper-GRIP Contacts Size Amps Size Amps 8 46 8 65 4 80 4 110 0 150 0 220
同軸ケーブルの選定の手引き|技術情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
tfe絶縁ケーブル: -50~-100 ppm/℃ 標準的な発泡誘電セミリジットケーブルの温度による電気長変動は-20~-30 PPM/℃です。 弊社は電気長対温度特性を改善した設計の特殊なフレキシブルおよびセミリジットケーブルを提供できます。
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
Home - Amphenol Australia
Home - Amphenol Australia
Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy;