Search Results for 8 시그마 호스 니플
BMR12-H-B1 - Amphenol Antenna Solutions
Penetrator™, Single Band, 1-Port, Omni, VPOL, Dual, 806-869 MHz, 17.5 dBi, 6100 mm (240.2 in)
P4-BB4L15-NB, -NBN, -SB, -SBN - Amphenol Antenna Solutions
12-Ports, X-Pol, Panel Antenna, 1.5m, 2x698-960/4x1710-2690MHz, 65deg, Integrated RET, Site Sharing Optional
CX063X24x00 - Amphenol Antenna Solutions
Single Band, 2-Port, Panel, XPOL, 65°, 696-960 MHz, 16.8 dBi, 0-10°, 2421 mm (95.3 in)
PRO-AR...G (To be discontinued) - AMPHENOL PROCOM
PRO-AR...G (To be discontinued) - AMPHENOL PROCOM
www.amphenolalden.com
Created Date: 6/25/2019 8:43:37 AM
Amphenol Aerospace
Created Date: 12/11/2000 8:17:58 AM
radsok-power-to-board-ptb-data-sheet-amphenol-industrial
For further information on your individual application requirements, contact: Amphenol Corporation North America: Amphenol Industrial Operations
www.svmicrowave.com
Created Date: 9/8/1999 4:13:52 PM
Demo Page - Amphenol NEXUS Technologies
Ranger: Standard Versions- Available Now Part Number NX-A10YAR- P09XCD0-0000 NX-A11YAR- P08XFG0-0000 NX-A11YAR- P14XCD0-0000 NX-A11YAR- P16XCD0-0000 NX-K10YAR- P09WCD0-000 NX-K11YAR- P08WFG0-0000 NX-K11YAR- P14WCD0-0000 NX-K11YAR- P16WCD0-0000 NX-G80YAR- P09WCD0-000L NX-G81YAR- P08WFG0-000L NX-G81YAR- P14WCD0-000L NX-G81YAR- P16WCD0-000 Images Type of Connector Straight Plug Straight Plug ...
P2-BB4U26-J0, -J0N, -I0, -I0N - Amphenol Antenna Solutions
12-Ports, X-Pol, Panel Antenna, 2.7m, 2x 694-960/4x 1427-2690MHz, 65deg, Integrated RET, Site Sharing Optional
www.amphenol-aerospace.com
Created Date: 12/11/2000 8:08:55 AM
8-Port Antenna
8-Port Antenna 698-960 | 698-960 | 1427-2690 | 1427-2690 MHz 65° 2683 mm 5961400P 5961400PG 5961400PDx 4 Band, 8-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 2683 mm operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product.
www.svmicrowave.com
Created Date: 9/8/1999 3:53:44 PM
Amphenol-Air LB | Startseite
Amphenol-Air LB | Startseite
RT0S14CGNS1 Short Backshell (straight) - Amphenol Sine
RT06148PNHEC Plug, Male with O-ring Seal and End Cap with Individual Rear Wire Seal, 8 Contacts, Contact Size 16, 14-26AWG, 13A/500V, Shell Size 14. REQUEST A QUOTE. RT06148PNHEC03 8 Position Plug, Male, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing.
Thermometrics EXA RTS Series Temp Sensors
Thermometrics EXA RTS Series Temp Sensors
FAHRZEUGSTECKVERBINDER CONNECTORS FOR VEHICLES
The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical connections between the harness and the various components in the car. The housings are available for 1- to 14-pin connectors. All one- and two-row models are fitted with a catch which