Search Results for 80115-4 connector
Handportable Antennas EFD 2412/...-SMA - amphenolprocom.com
End-Fed ½ λ Dipole Antenna with SMA-Connector for Portable Equipment in the 2400 MHz Band . Download . Product PDF; Add to quote. Description. End-fed ½ λ whip – groundplane independent. High gain and efficient decoupling from the portable equipment due to half-wave design. 3 dB gain (typ.) compared to a ¼ λ antenna whip on the same ...
Features - Amphenol Antenna Solutions
Connector 1-2 3-4 5-6 Polarization XPOL XPOL XPOL Electrical Downtilt 0°, 2°, 5° 0°, 2°, 4°, 6° Azimuth Beamwidth 65° Total Connector Count 6 PORTS Connector Type 7/16-DIN FEMALE Dimensions 589 x 305 x 180 mm (23.2 x 12.0 x 7.1) ELECTRICAL SPECIFICATIONS Low Band R1 Frequency Range MHz (1x) 696-960 Frequency Sub-Range MHz 696-806 806-960
42127300 | Amphenol Global Search | Amphenol
42121400 | Amphenol Global Search | Amphenol Radially sealed flat connector housings with secondary lock. The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical connections between the harness and the various components in the car.
Defense | Markets - Amphenol
Our connectors are designed to meet performances of main standards as MIL-DTL-55302, MIL-DTL-83513 and VITA (either VITA 46 or VITA 66). Amphenol SOCAPEX Board-to-Board RF Connectors Amphenol RF offers a variety of board-to-board solutions engineered to maximize radial and axial float, eliminating the need for cables between the boards and ...
OSFP Cable Assemblies | High Speed Input Output | Amphenol
Amphenol leading the industry in OSFP cable development. Our Electronics Products Product of the Year award- winning OSFP (Octal Small Form Factor Pluggable) cable assemblies are compatible with 25G/lane channel NRZ up to 112G/lane channel PAM4 signaling
CABLE ASSEMBLY INSTRUCTIONS - Amphenol RF
All parts of the connector are shown. A crimp tool is necessary to complete the connection. STEP 2. Strip the cable inner conductor, dielectric, braid, and jacket as per “RECOMMENDED CABLE STRIPPING DIM’S” in catalog. STEP 3. Insert inner conductor into the CONTACT PIN, crimp it with the ... 4/20/2012 11:01:56 AM ...
Request a Cost Value Analysis - TPC Wire
Fill out the form to get a cost value analysis for any of our wire, cable, or connector products. We offer long-lasting, cost-effective custom solutions to solve any application-specific challenge. Español. Products. Wire and Cable See All; Product Configurator; Request a quote, filter, select, and configure any products for your application ...
amphe-ex | Amphenol Global Search | Amphenol
Amphe-Lite Connectors (Nickel Finish at –55˚C to +125˚C) dB FREQUENCY GIGAHERTZ Amphe-Lite Series performance criteria, specifications Amphenol® Amphe-Lite connectors provide EMI shielding capability which exceeds MIL-DTL-38999 Series III requirements. The Amphe-Lite connector with EMI grounding fingers and conductive finishes has proven to be
10028264-101LF | AIRMAX® | Amphenol
10029391-101LF. AirMax VS®, Backplane Connectors, 4-Pair, 120 -position, 2mm pitch, 10 column, 2 Walls, Right Angle Header.
All Products - Amphenol
SAS/PCIe® 4.0 (U.2 & U.3) connectors come with 16GT/s (PCIe® lanes) or 24Gb/s (SAS lanes) speeds to meet the demands of next-generation servers. The 68-position, SAS/PCIe® receptacle and header enable implementation of high-speed SAS hard disk drive (HDD) interface as well as PCIe®-based devices. The molded guidepost allows the device plug ...
AAC 1/... - AMPHENOL PROCOM
AAC 1/... - AMPHENOL PROCOM
Defense | Markets - Amphenol
Field Replaceable 2 and 4 Hole Connectors SV Microwave just released 2 and 4 hole flange, field replaceable connectors available with 2.92mm, 2.4mm, or 1.85mm female interfaces that offer a panel mount solution from DC to 67 GHz. These connectors have been optimized to provide excellent electrical performance when mating to pins ranging in size ...
IT Datacom | Markets - Amphenol
The ExaMAX® I/O system offers cable assemblies and I/O connector solutions for both internal and external applications. ExaMAX® I/O products are capable of delivering high-speed performance of 25 Gb/s per channel with a path to 40 Gb/s and higher. The ExaMAX® I/O system delivers superior linear board signal density and meets the performance ...
2C2UT360X06F xys1 - Amphenol Antenna Solutions
Connector Type (4x) 4.3-10 FEMALE Dimensions 610 x Ø371 mm (24.0 x Ø14.6 in) Radome Color Options GREY, BROWN or BLACK Features • Diplexed omni configuration with 4 connectors • Ideal for small cell applications • Available with 4.3-10 connectors • Available for order with a grey, brown or black radome DIPLEXED
SCF14-50JPLB - 1/4" CELLFLEX - RFS Technologies an Amphenol Company
NM-SCF14-D01 N Male Connector for 1/4" Coaxial Cable, OMNI FIT™ Premium, Straight, threaded gasket and 360° compression sealing Connector Type: OMNI FIT™ PREMIUM Straight; Gender: Male; Close quick view Add to my e-catalog Download PDF datasheet View related documents. See related products ...
High Speed Contacts | Products | Amphenol Aerospace
Products; Contacts; High Speed Contacts High Speed Contacts High Speed Contacts include Octonet Contacts, a 10G Ethernet-compliant size 8 contact in both crimp and PC tail versions; Quadrax Contacts; Oval Contact System (OCS) which is capable of delivering data transfer speeds of 10Gbps per pair; Split-Pair Quadrax, which can support speeds up to 6.5 Gbps per pair; Differential Twinax ...
Amphenol®
The rectangular crimp connector is based on the pre-existing 3.6mm ePower-Lite, and provides high current, EMI, and HVIL options, as well as, a secondary locking mechanism and multiple keyway options to prevent mis-mating. The compact, light weight design provides EV manufacturers with a solution that will contribute
Broadband | Markets - Amphenol
All modular jacks support PoE Types 1 to 4 and are RoHS and IEC 60603-7 compliant. Amphenol Communications Solutions Modular Outdoor Cabinets ... N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance through 11 GHz. Our N-Type connectors feature threaded coupling ...
Extended Strain Relief Series - Amphenol Sine
Available in 2, 3, 4, 6, 8, 12 and 18 position Amphenol Sine Systems’ AT Series™ SR01 and SR02 connectors are a high-performance, thermoplastic, cost-effective solution with specifically-designed, extended strain relief wire cavities that protect each individual wire seal, eliminating stress on the rear seal while maintaining an IP68/69K ...
G-Series Position Sensors - Temposonics
Temposonics ® G-Series linear position sensors provide high durability and accurate position measurement solutions in harsh industrial settings.. Different position sensor models for different purposes of position measurement: Rod version (GH) for cylinder integrated position measurement and for retrofitting legacysensor models