Search Results for 86-cp8 male octal connector
I-ATP5-380/2700 - Indoor Panel - RFS Technologies an Amphenol Company
The panel antenna I-ATP5-380/2700 is designed for broadband in-building DAS applications supporting
HB158-U12S24-720LI - HYBRIFLEX® Hybrid Feeder Cabling Solution 12x24, 1 ...
Fiber Termination End 2 DLC connector FO Break-out Length (Top) mm (in) 1524 (60) FO Break-out Length (Bottom) mm (in) 1524 (60) PRODUCT DATASHEET HB158-U12S24-720LI HYBRIFLEX® Hybrid Feeder Cabling Solution 12x24, 1-5/8”, 12 pairs 6AWG, Low-Inductance Coaxial Power Wire, 24 pairs Single-Mode Fiber, DLC Connectors, 720 ft
REV DESCRIPTION DATE ECO BY APPR - Amphenol Sine
1 ma5cap1700-sx connector 1 2 3 17 sc000044 contact, socket, Ø1.0mm,crimp 18~22awg 17 sc000030 contact, socket, Ø1.0mm,crimp 24~28awg notes: unless otherwise specified 1. material: insulation insert: pa66,ul94 v0 seal: viton, epdm housing body: zinc die cast, nickel plated coupling nut: zinc die cast, nickel plated contact: copper alloy, gold ...
Diplex Filters LH 108/800 - amphenolprocom.com
Car radio : CRC-Connector (M10 x 0.75) Antenna : FME: Dimensions: 50 x 21 x 60 mm / 1.97 x 0.83 x 2.36 in. Weight: Approx. 0.068 kg / 0.15 lb. Accessories: Car radio cable Type 1 m CRC (length 1 m) Type 5 m CRC (length 5 m) Environmental; Operating temperature range-30 °C to +70 °C: Ordering Designations. Model Product No.
USB Digital Accelerometer - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
Amphenol-Air LB | PRODUKTPASS | Kabelschellen für Schienenfahrzeuge
Newsletter. Bleiben Sie mit Amphenol-Air LB in Verbindung: Melden Sie sich dazu einfach zu CONNECTED – unserem kostenlosen Newsletter – an. Er liefert Ihnen regelmäßig interessante Informationen zu unseren Produkten, spannenden Anwendungen und Neuigkeiten aus unserem Unternehmen.
Charles Universal Broadband Enclosure CUBE-SS4C215XN1 General ...
connectors (3 total) 5ft cables-48VDCoP wer System (not provided) Recommended disconnect values; Door switches; BK OR WT/OR GN GN WT WT WT; 15A GFCI N G L to 120VAC 15A disconnect; Allms alar arenormallyclosed; BL; BN; Battery Air Conidit oner; RTN (-) ON/ FFO GY; BL GY; MGB; Cabinet Ground; LT-SS4C215XNX ; Page 4 of 4 2; nd;
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
6.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.92mm Bulkhead Female to 2.92mm Bulkhead Female 6" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FB292-085-FB292-060 DRAWN 2022-10-17 11:45:38. Created Date:
Charles Multi-Purpose Housing (CMPH Interconnect (IT) Series of ...
Equipment Issue 1 Fourth Printing, March 2012 Section LT-CMP-HIT-801 Copyright 2012 Charles Industries, In c. All rights reserved. Printed in the United States of ...
RELEASED DRAWING JUN-27-2014 BEN TOMMY - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt07123p*h eco-mate,receptacle, jam nut,size 12,3pos,pin. b1 - released drawing jun-27-2014 ben see part number chart
DESCRIPTION L A m p h e n o l
2.1 current rating: 86 amps max. 2.2 voltage rating: 630 v ac/dc 2.3 operating temperature: -40°c to +125°c 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 5000 volts ac 2.5 degree of protection: ip67 (mated condition) 2.6 degree of pollution: 3 per ul840 2.7 overvoltage category: iii per ul840
Application SpotlightApplication Spotlight
Carbon Dioxide (CO2) Beverage Dispenser Monitoring and Alarming Application SpotlightApplication Spotlight Carbon Dioxide (CO2) gas occurs naturally in the earth’s atmosphere in concentrations of ~300-400 parts per million (ppm). At this level, CO2 is harmless since the gas is neither toxic, nor explosive. CO2 gas can pose a health hazard, however, in confined or poorly ventilated areas ...
Power Relay EPR10 - el-cab.com.pl
Connector Tyco HDSCS 3-pole part number 1-1418448-1 Pin assignment: 1 = GND (chassis) 2 = SF (output group fault) 3 = IN (control input) Control voltage ON 6 … 32 V DC OFF: 0 ... 3 V DC Max. overvoltage 36 V DC Control current at 12 V DC 2.5 mA at 24 V DC 4 mA at < 3 V DC < 10 µA Rising edge < 5 ms Signal outputs Reverse polarity
ストレートジャック 2.2mmケーブル用|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
データシート 3d cadデータ お問合せ. 本hp掲載のデータシートは参考図となります。また、3dデータは形状確認用となります。 ご検討の際には弊社営業にお問い合わせの上、最新図面にてご確認ください。
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
SS164 50/200kHz, 1kW, 20° Tilt, Furuno 8-Pin, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Dual-frequency elements: 50 kHz with a wide 22° beamwidth for depth performance to 529 m (1800')