Search Results for 870 200 1400 100 400
Plug monomodule Polarization B - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
EBY Electro - EB1229V Series - 2.54mm Spacing - SCREWLESS BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
PRODUCT DATA DRAWING 01 PRELIMINARY 07/12 FED DATE APPROVED
2400 centrepark west drive, suite 100 sheet 1 of 1 proprietary third angle projection without the written permission of any reproduction in part or as a whole n/a 5) surface roughness 63 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010.xxx .005 svk st. bulkhead jack
main | B765 Low-High Chirp, 600W, w/ FB, No Connector, DT
B765 Low-High Chirp, 600W, w/ FB, No Connector, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
32409058003BMT - Amphenol Air LB
Assembly 3240 0.3750-24 UNF (Ø 9,52) - H: 25 mm - pitch of 28 Without wave-washers 5 terminals of which 2 are shunt
C146 DD (高密度)インサート C146 10A108 005 9|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
heavy|mate® - C146 DD 圧着切削コンタクト用、216+PE、オスインサート組合せ: 品番: C146 10A108 000 9 + C146 10A108 005 9 : シリーズ名
Thermometrics ZTP-115 Thermopile IR Sensor
-20°C ~ 100°C Storage Temperature-40°C ~ 120°C Thermistor for Temperature Compensation Thermistor Resistance (R-T Table) Lead Length (mm) Part No. 3.0 ZTP-115 6.7 ZTP-115L1 13.2 ZTP-115L Ordering Information. Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition Min Typ Max Field of View
Thermal-Magnetic Circuit Breaker 3120--M1-
Insulation resistance > 100 MΩ (DC 500 V) Interrupting capacity I cn AC 0.1...2 A100 x I N AC 2.5...16 A 250 A DC 0.1...16 A 10 x I N Interrupting capacity (UL 1077) Degree of protection operating area IP40 (IEC 60529/DIN 40050) (with water splash protection IP54) 6 terminal area IP00
Amphenol
Protimeter® Speedy User Instructions AAS-INSSPEEDY2000, Rev. A March 2014 PROTIMETER Amphenol Advanced Sensors Table of Contents Introduction ...
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
• 0% to 100% RH Storage Conditions • -40°C to 85°C Output Modes • Digital Models - I2C • Analogue Models - PDM (Convertible to analogue) Power Supply Requirements • 3.3 VDC or 5.0 VDC ±5% (Nominal voltage is model dependent) Current Consumption • 750 µA (typical) Cable • Outer Diameter 4.20 ± 0.20 mm, 4 Core, shielded,
Thermometrics GE-1711/GE-1797 Engine Temp. Sensor
100 678.1 7.14 2.44 180 96.07 8.72 4.29 Part Number Connector Type Housing Material GE-1711 Delphi Metri-Pack 150 CA345 Brass GE-1797 Delphi Metri-Pack 150 316 Stainless Steel GE-1711ATM Amphenol Sine ATM Series CA345 Brass GE-1797ATM Amphenol Sine ATM Series 316 Stainless Steel
www.gemeco.com
{"uri":"https://www.gemeco.com/api/v2/products?categoryid=a588b8f5-7510-4bf0-ad9d-ac4601241513\u0026includesuggestions=true\u0026applypersonalization=true\u0026expand ...