Search Results for 870 200 1400 100 400
401–00 4-Wire Line Amplifier - Charles Industries
Further information on these mounting arrangements can be found in Section 072–000–200. 6. INSTALLER CONNECTIONS All electrical connections to the 401–00 are made through a 56-pin, wire-wrap, card-edge connector provided as a part of the mounting shelf. If the module is installed in a 400-type shelf, make all installer connections in accor-
PRO-PHY 100-520-3 dB-... - AMPHENOL PROCOM
Hybrid Coupler with 3 dB coupling covering the 100 - 520 MHz band. Excellent high-power performance. ... 100 W per port, when used as a combiner 200 W on one port, when used as a splitter: Insertion Loss: 3.4 ±1.0 dB @ 100 - 520 MHz (Port 1 to 2 or 1 to 3) Impedance: 50 Ω ...
Amphenol CO-058BNCX200-007.5 BNC Male to BNC Male (RG58) 50 Ohm Coaxial ...
Loss @ 100 MHz: 4.90 dB per 100 ft; Loss @ 200 MHz: 7.30 dB per 100 ft; Loss @ 400 MHz: 11.00 dB per 100 ft; Loss @ 1000 MHz: 20.0 dB per 100 ft; RoHS compliant. Average Rating: (Based on 15 vote(s)) Review this product: Add First Review. You May Also Be Interested In. Amphenol CO-174BNCX200-001 BNC Male to BNC Male (RG174) 50 Ohm Coaxial Cable ...
AUTOMATE Type A Mini-FAKRA Straight Jack Quad to Gen 3.5 FAKRA Straight ...
TNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead Rear Mount 50 Ohm IP67 031-6922. AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 100 mm 095-820-109-10H. AMC4 Right Angle Plug to RP-TNC Straight Bulkhead Jack Rear Mount IP67 1.13 mm 50 Ohm 250 mm 095-850-288-250.
Amphenol SF-NDVVYG0002-002M 2m (6.6') 400GbE OSFP Cable - Amphenol 400 ...
•This Product is Engineered and Manufactured by Amphenol -- The World's 2nd Largest Interconnect Company with 90-Years of Experience • Amphenol 400.0 Gbps OSFP Passive Copper Cable - 2m (6.6ft) • Guaranteed Drop-In Replacement for Competing OEM OSFP Cables • Engineered to Exceed 400-Gigabit Ethernet 400GBASE-CR8 Standards • OSFP 16-pair 28 AWG SFF-compliant cable design per OSFP MSA 1.0
N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 10 M
N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 10 M (393.70 Inches) Downloads. 175101-10-XXXX PDF Customer Drawing (Size: 270 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: ... N-Type Straight Plug to N-Type Straight Plug LMR-200 50 Ohm 12 inches 175101-17-12.00. Contact Us. Subscribe and Stay Connected with ...
Band Reject Filters BRF 900/...-200 - amphenolprocom.com
BRF 900/1-200: BRF 900/2-200: BRF 900/3-200: Frequency: 890 - 960 MHz: Max. Input Power: 350 W @ 0.5 dB IL 200 W @ 1.0 dB IL ... Impedance: 50 Ω: VSWR: 1.5:1: Mechanical; Connection(s) N(f) Dimensions: ø200 x 200 mm / ø7.87 x 7.87 in. L:200 x W:400 x H:200 mm / L:7.87 x W:15.74 x H:7.87 in. L:200 x W:600 x H:200 mm / L:7.87 x W:23.62 x H:7. ...
Differential Twinax Contacts | Products | Amphenol Aerospace
EMI Shielding: 360-degree shielding on each pair Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
HCH-400-1L4 - Cable hanger for - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
UHF Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
TNC Straight Plug IP67 to TNC Straight Plug IP67 LMR-200 50 Ohm 4 M ARC ...
TNC Straight Plug IP67 to TNC Straight Plug IP67 LMR-200 50 Ohm 4 M ARC (157.48 Inches) Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm IP67 ARC 082-6517. BNC Straight Plug IP67 to BNC Straight Plug IP67 RG ...
8-Channel Cavity Combiner - amphenolprocom.com
8-Channel Cavity Combiner DESCRIPTION The PRO-CAV series of cavity combiners has been designed to help identify the optimum solution for combining several transmitters into one antenna.
NEW: 100 A power package for Din rail mounting - Lutze Inc.
On the input side the new LÜTZE switching power supply has three phase AC input with a nominal voltage of 400 to 500 V. The operation voltage range is between 340 V and 550 V for AC and between 520 and 750 V for DC. The status indications for “DC ON” or “DC OFF” are signaled by green or red LED and alphanumerical display.
TNC Straight Plug to TNC Straight Jack LMR-400 50 Ohm 4 M
Times LMR-400: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 85: ... TNC Straight Plug IP67 to TNC Straight Plug IP67 LMR-200 50 Ohm 48 inches ARC 095-850-220-048. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.
SMA Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm
M39012/56-4502 SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved 901-148-15 SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm 132284-10 SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm 132119
N-Type Right Angle Crimp Plug Times LMR-400 Optimized Belden 9913 50 ...
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm 172345 N-Type Straight Crimp Jack RG-8 RG-213 RG-225 Bulkhead 50 Ohm 172108 N-Type Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm 082-5378
Issue 1 Print 4 LT−IBT100−1 IsoBoost 100 SST INSTALLATION INSTRUCTIONS
The IsoBoost is an automatic voltage correcting shoreline isolation transformer intended for boats with 100 amp-service. Properly installed it will electrically isolate AC shore power from the boat’s AC power system reducing galvanic current corrosion due to the AC shore power connection. The output voltage is boosted (increased) by
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden ... - Amphenol RF
RF Connector N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm | 172102H243HEX JavaScript seems to be disabled in your browser.
Dipole Arrays 4104.04-405 - AMPHENOL PROCOM
200 kA According to EN 62305-1 (Test pulse 10/350 μs) Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) 7/16(f) on 5m RG214/U cable: Materials: Antenna elements : Aluminium 6063T6 (12.7 mm dia.) Antenna boom : Aluminium 6082T6 (38.1 mm dia.)
Whip Antennas GF 900/1800 - amphenolprocom.com
Max. allowed curvature of the glass surface on the mounting spot is 2 mm deflection per 100 mm length. Environmental- and car temperature must be above 15° C at installation, and installation surfaces must be dry and clean. 2. Installation. Do not use sealer on rubber gasket or other places. 3. Tuning Instructions