Search Results for 87569 connector
Model 356A30 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 208M178 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Czone Touch 7 - gemeco.com
Introducing the CZone Touch 7. With an excellence 7" IPS LCD panel it can be viewed from any angle. The Touch 7 features all new electronics with the fastest dual core processor ever in a CZone Touch display and built in Wi-Fi connectivity and Ethernet for tablet pairing.
SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 132195 STP 3D Model (Size: 324 kb ) 132195 PDF Customer Drawing (Size: 72 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
cad | Amphenol Global Search | Amphenol
Search Results for sae j1772 type 1 cad USB 3.1 Gen 2 Type C Connector - Amphenol CS The USB 3.1 Type-C is the evolution of the 3.0 and is the new standard plug and receptacle performing with SuperSpeed 10Gbps plus Power Delivery up to 100W Thanks to the Amphenol research the USB 3.1 Type-C providing a USB multifunction single cable solution
Model 3501B122KG | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model M003EB050AC | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
24V-12V-40A DC-DC Non Isolated Converter - gemeco.com
Orion 24/12-40A DC-DC converter (Uout=13,2V) - Remote on-off: The remote on-off eliminates the need for a high current switch in the input wiring.
SMA PCB Through Hole Straight Jack 50 Ohm | 901-144-2 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm. Downloads. 901-144-2 PDF Customer Drawing (Size: 236 kb) 901-144-2 IGS 3D Model (Size: 721 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to) Not Applicable:
Amphenol Sine Systems AT Series
All of the connectors have been developed to be completely compatible with all other existing standard products industry-wide. Repair Kits contain the following: Amphenol Sine Systems 4424 Morley rive, Clinton Township, MI 48036 www.amphenol-sine.com Customer Service Toll-Free 1 800 34 32
Model 2100E11-001 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Amphenol SF-NDYYYF0004-001.5M 1.5m (4.9') 400GbE QSFP-DD Cable ...
Amphenol 1.5m (4.9') QSFP-DD (400G QSFP Double Density) 400GBASE-CR8 802.3by/802.3bs qualified passive copper cables provide next generation performance by combining eight SFP56 channels, each operating at speeds of up to 50.0 Gbps (50G PAM4 & 25G NRZ), into one affordable double-density QSFP package (QSFP-DD); capable of combined speeds in excess of 400-Gigabits per second.
main | 24V-12V-70A DC-DC Non Isolated Converter - Gemeco
Orion 24/12-70A DC-DC converter IP20 - Remote on-off: The remote on-off eliminates the need for a high current switch in the input wiring. The remote on-off can be operated with a low power switch or by for example the engine run/stop switch (see manual).
Model 122A | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 112A03 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. Assembly Instructions C53 (Size: 24 kb) 901-9531-1 PDF Customer Drawing (Size: 238 kb) 901-9531-1 STP 3D Model (Size: 315 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
pl184x | Amphenol Global Search | Amphenol
MIL-DTL-26482 Series II Connectors - Amphenol Aerospace Features & Benefits: Medium size, environmentally resistant connector. Shells size 8 to 24. Contact sizes 20, 16, and 12. Recommended operating voltage to 1,000 VAC (RMS) at sea level. Quick positive coupling assured by 3-point bayonet coupling system.
Model 65HTM2-10 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 350B23 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 080A157 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840