Search Results for 87569 connector
SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm ...
RF Connector SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm. Downloads. Assembly Instructions C56 (Size: 18 kb) 901-9610-1SF PDF Customer Drawing (Size: 886 kb) 901-9610-1SF STP 3D Model (Size: 1649 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Fundamentals of Torque- tension and Coefficient of Friction Testing - PCB
Fundamentals of Torque- tension and Coefficient of Friction Testing - PCB
NUMBER TYPE GS-12-1222 PRODUCT SPECIFICATION - Amphenol CS
The connector pairs shall be capable of withstanding 50 mating/un-mating 20 mating/un-mating cycles shall be applied prior to mm per minute maximum Use free floating fixtures With connector mate and un-mate samples for 50 cycles with a bus bar conductor. mm per minute. . Use free floating fixtures EIA 364-27 G, 11 millisecond, half-sine pulses ...
Dashboard - PCB
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Contact/Locations - Airmar
Distributor. Gemeco Marine Accessories. Wholesaler for North America, Australia, New Zealand, and South America. 1141 South Ron McNair Boulevard Lake City, SC 29560 USA 803-693-0777
Model NDT-TOYO | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 625B60 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
g861 | Amphenol Global Search | Amphenol
DATE: 2014/04/30 WIRE TO BOARD 2.0 MM PITCH CONNECTOR (G861 / 875 SERIES) 2 of 7 DOCUMENT NUMBER: CREATED/REVISEDCHECKED BY APPROVED BY TS-7519-001 James Huang Roger Tsai Roger Tsai 1.0 PURPOSE: This test is provided you the result of evaluation of the WIRE TO BOARD 2.0 MM PITCH CONNECTOR per the product specification PS-7519, rev. A.
Applications > Test and Measurement > Landingpages - PCB
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
ED-787A - Wilcoxon Sensing Technologies
Function Connector pin Cable conductor color ground shell shield power/signal A white common B black Wilcoxon Sensing Technologies 20511 Seneca Meadows Parkway Germantown, MD 20876 info@wilcoxon.com Tel: (301) 330 8811 Fax: (301) 330 8873 www.wilcoxon.com Note: Due to continuous process improvement, specifications are subject to change without ...
1710-2690 MHz - Amphenol Antenna Solutions
Do not install the antenna with the connectors facing upward. Mounting Options Part Number Image Fits Pipe Diameter Weight 2-Point Mounting Bracket Kit (Included) 0900181/00 48-115 mm 1.9-4.5 in 3.4 kg 7.5 lbs 2-Point Downtilt Bracket Kit [0°-10°] (Included) 0900397/00 ---- 3.0 kg 6.6 lbs s 1710-2690 MHz 6133100
STRAIN RELIEF END CAP B A2 - Amphenol Sine
black - all connectors 6 requires contact retention wedge awp-6s 48.5±0.6 23.9 28.1 connector standard color is grey. other colors for option. a2 - update drawing 10may21 sullen tommy part number chart part number atp06-6s-sr01 atp06-6s-sr01bk seal standard standard grey black housing color black black strain relief color atp06-6s-sr02 reduced ...
Marine Antennas CXL 2400-6LW - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 004DE45: Mechanical; Connection(s) N(f) Materials: Shroud: Polyurethane-coated glass fiber Mounting bracket: Seawater resistant aluminium, epoxy-coated Clamps: Stainless steel: Colour: White (RAL 9003) Wind Area: 0.033 sq. m / 0.36 sq. ft. Wind Load:
Maretron | Sealed
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
R-VPX Evolution - Amphenol Socapex
Connector Type Gender Size Insert Type Plating Contact Finish RVPX– P 16 D M 1 RVPX– Rugged High Speed Board 1. Connector Type 08 8 Position Insert 16 Size P Module 2. Gender D Differential S Single-Ended P Power V Standard VITA 46 P0 4. Insert Type M 50 Micro-Inches Gold C 30 Micro-Inches Gold 5. Plating R o H S A m p he n o l E U /
TM185 Medium Ultra-Wide Broadband Chirp, 1kW, Furuno 12-Pin, DT
Features. Depth and fast-response water-temperature sensor; 1 kW with depth tracking down to 400 m (1,300') Medium frequency: 60-100 kHz. 57° to 73° beamwidth (port/starboard)
5820288G - amphenol-antennas.com
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE R1 790-960 1-2 7/16-DIN Female Diagram shown at right depicts the view from the front of the antenna. The illustration is not shown to scale. Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as ...
Peak-System | Peak Diagnostics MPEH-001010 Handheld for NMEA 2000 - Gemeco
Peak-System The MPEH-001010 peak diagnostic meter, available at Gemeco, is your go-to tool for diagnosing NMEA2000 networks. Helps you get detailed device information, modify parameters & more.
Website Terms of Use | PCB Piezotronics
Cables and Connectors. Poly Jacket Cables; PTFE Jacket Cables; Armored Cables; High Temp Cables; Cryo Cables; 2-Socket Connectors; 3-Socket Connectors; 4-Socket Connectors; M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; Data Collector Connectors; Cable Configurator ...
Model M005EB001-50AC | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840