Search Results for 88-552008-55s
B A5 - Amphenol Sine
3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs ...
D38999 Series III Bulkhead Feedthrough Connectors - Amphenol Aerospace
MIL-DTL-38999 Series III double-ended receptacles with feedthrough contacts. Provide increased system flexibility while mating to standard D38999 plugs
Mil-Spec Contacts | Products | Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
6782-6165-dB - Sheet1
range -55 to +100°c material housing: stainless steel iaw astm-a484 & astm-a582, alloy 303, cond a contact: beryllium copper dielectric - teflon finish housing - passivated stainless steel ... .88 22.35 - initial release 16-128 6/6/16 t.kuhn.312 7.925. title: 6782-6165-db - sheet1
What is a shock? - Temposonics
3 The frequency range of a piano with 88 keys is approximately 27…4000 Hz. minimized or eliminated completely. Even in the event of unexpected shock and vibration loads, a sensor such as the R-Series V provides certainty, since the sensor can withstand the loads even in such cases
B B TITLE: A - Amphenol Sine
SEE PART NUMBER CHART OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com
Expanded Beam & Physical Contact Fiber Optic Connectors
Figure 10: Contaminated (top) & Clean Endfaces (bottom) II.1.1.3 Polish The quality of the polish is also critical to ensure low insertion loss in physical contact connectors.
B A5 - Amphenol Sine
3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs ...
Telephone Jacks - Amphenol NEXUS Technologies
About Us. Blog; A Guide to Audio Connectors; Telephone Plugs and Jacks; Products. TAC Connectors; M55116 Mil-Spec and Mil-Spec-type Connectors; 7- and 10-Pin Waterproof Breakaway Connectors
ISO9001 Certification - Temposonics
552008_en 552055_de 551954_de 552008_de fmh smh mhsafety 551963_en 552009_en 552056_en 552125_en 552127_en 552124_en 552123_en 552137_en 552138_en 552136_en 552135_en 552114_en 551963_de 552009_de 552056_de 552125_de 552127_de 552124_de
B A5 - Amphenol Sine
3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs ...
Highly Configurable Electronic Vibration Switch - PCB
Highly Configurable Electronic Vibration Switch High Level of Functionality in a Compact Enclosure. IMI Sensors offers several switch products at various levels of functionality and price.
Model 4115A-03A PCB L&T Torque Sensor, Rotary Transformer, 200 in-lb ...
231.14 mm x 209.55 mm x 152.40 mm Weight 46 lb 20.9 kg Mounting Flange w/ Splined Shaft Flange w/ Splined Shaft [5] Sensing Element Strain Gage Strain Gage Housing Material Black Oxided Steel Black Oxided Steel Shaft Material Steel Steel Electrical Connector MS3102A-14S-5P MS3102A-14S-5P Torsional Stiffness 33,000 in-lb/radian 3700 N-m/radian
Model VO622B01
%PDF-1.4 %âãÏÓ 30 0 obj >stream ÿØÿà JFIF ``ÿá ¤ExifMM* z ‚ ( 1 ŠQ Q Q œQ Q ÿ` ` Paint.NET v3.5.11 ;\ 9N 9V \ [ ;d =l 6` =e >j >t >b >h >a&;K#=Q @^ @m ...
Model 682A10 | PCB Piezotronics
14.55 in: 369.6 mm: Size - Depth: 16.95 in: 430.5 mm: Weight (No Barriers) 15 lb: 6.8 kg * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications Product Manual Product Drawing About PCB ® PCB ® manufactures ...
Amphenol Borisch
PK !š±ðî) [Content_Types].xml ¢ ( Ę]o›0 †ï'í? ßNà¸Ûº® éÅ>®¶µR» à˜ q‡?„ ,ù÷³!©XEJR@¾A2>ï{ c| žßlE m 2\É ‘d†" Le\ )úýð=¾B‘±Tf´T R´ ƒn oßÌ v LäÔÒ¤he¾ÆØ° j ¥Aºž\U‚Z׬ ¬)ûC À ³Ù%fJZ 6¶Þ -æ_!§ëÒF߶îvC²ä E_š8Ÿ*ETë’3j]7ÞÈìY’Xå9g )¶ N’¨ n— À, þ ògþ\x¾mì{º5 ŠNQÝÑѲ[âïw+*(ÍyCß ...
Amphenol
3.1 operating temperature: -55 ℃ to +125 . 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25℃. 3.4 moisture resistance: ip67&ip69k ( mated condition ). 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-31p* ( * = seal ...