Search Results for 9-2437-25
Test & Comparisons - temposonics.com
Request Information; en en
HARSH ENVIRONMENT SOLUTIONS EUROSATORY - Amphenol
8 shell sizes from 11 to 25. Realignment capabilities & floata-bility on 3 axis. Quick and easy connection, 100% scoop proof design. Several materials et platings available, with RoHS & REACH compliant versions. RNJ Reduced Flange Rack & Panel Derived from RNJ - HE308 Rack & Panel connector. exceeds Olive-Drab Cadmium 8 shell sizes from 11 to 25.
n02 252 4124c | Amphenol Global Search | Amphenol
Search Results for n02 060 6165 002 inmeta:gsaentity_divisions=amphenol%20japan ... Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating
E-FLIGHT SOLUTIONS - Amphenol PCD
raptor size 25 4/0 awg dc / 50hz raptor size 25 4/0 awg ac 1khz raptor size 25 4/0 awg ac 2khz raptor size 25 4/0 awg constant current ambient temperature & frequency de-rating raptor size 23 3/0 awg constant current ambient temperature & frequency de-rating
pcie gen5 mcio wire | Amphenol Global Search | Amphenol
Search Results for pcie gen5 mcio wire MDT420STD001 | PCIE M.2 | Amphenol 2. Vertical or Right Angle. 6. 11.2. 3.7. 3. Amphenol is one of the leading manufacturers of pcie m.2 connector. ... 10146069-112X0LF | PCI Express | Amphenol Vertical or Right Angle.
Kaye Escritorio - kayeinstruments.com
Nuestro portal está diseñado para facilitarle el acceso a una gran variedad de recursos y descargas de productos Kaye. Cómo empezar: Para acceder a todas las descargas disponibles, regístrese en nuestro portal.El registro es rápido y le garantiza que recibirá la información más actualizada y los recursos específicos para sus necesidades.
LC-Stecker mit Metallferrule LC-Connector with metal ferrule for ...
1,25 mm Ferrule, axial gefedert Ein Steckertyp für Simplex/ Duplex sowie die Konfektion von Kabeln und Fasern unterschiedlicher Durchmesser (Amphenol Steckerkonzept) ... Anschluss für Kabel-Ø Cable Ø 0,9 mm –3,0 mm Zugentlastung** Cable retention** ≥ 100 N Anmerkungen: * Bohrungsdurchmesser ** Abhängig vom Kabel Notes: * Hole diameter ...
CABLE TERMINATION W/TEDS OPTION 4X - PCB
.25 cube w 1/4-28 4-pin connector triaxial accelerometer decimals xx ±.03 xxx ±.010 decimals x ± 0.8 xx ± 0.25 njf 03/02/23jdm jjd cable tolerances in english cable tolerances in metric 1" ≤ ...
Molded Polyethylene Handholes for Telecommunications, Utility ...
charlesindustries.com q (LEVPIW.RHYWXVMIW 11(½&PP7MKLXW7IWIVZIH½TIGMûGEXMSRWYFNIGXXS(LERKI D08224 P060010 P100010 P141912 P142015 Appx. Dimensions:
Power Splitter 300 W - AMPHENOL PROCOM
VSWR < 1.2:1 < 1.25:1 < 1.3:1 Passive Intermodulation < -153 dBc (2 x 43 dBm) Mechanical Plating Silver / Trimetal Connection(s) N(f) Colour Black Weight Approx. 0.34 kg / 0.75 lb. Approx. 0.38 kg/ 0.84 lb. Approx. 0.42 kg / 0.93 lb. RoHS Compliant Yes Mounting 3.2 mm / 0.13 in. dia. (four holes) Environmental Operating temperature range -35 ...
QUAD658C0000x - Amphenol Antenna Solutions
Twin Band, 4-Port, Panel, XPOL, 65°, 696-900 | 696-900 MHz, 16.0|16.0 dBi, 0-10°|0-10°, 2410 mm (94.9 in)
Data Sheet HIGH PRESSURE HOUSING (HPH) - Temposonics
Stroke length 25…7500 mm Mechanical mounting Mounting flange M18×1.5 or ¾" - 16UNF - 3A Mounting instructions Please consult the technical drawings and the operation manual (document no.: 551751) Approved sensors Temposonicsposition sensors (with stroke lengths 25…7500 mm) G-Series Analog+Digital R-Series Profibus R-Series CANBUS R-Series ...
Amphenol Corporation - Amphenol Corporation Reports Fourth Quarter 2016 ...
Amphenol Corporation (NYSE:APH) reported today record diluted earnings per share (EPS) for the fourth quarter 2016 of $0.75 compared to $0.63 for the comparable 2015 period. Sales for the fourth quarter of 2016 were also a record $1.651 billion compared to $1.431 billion for the comparable 2015 period. Currency translation had the effect of decreasing sales by approximately $20 million in the ...
Stahlbandantenne mit universellem FME-Adapter- system für tragbare ...
Max. Eingangsleistung 25 W Polarisation Vertikal Impedanz 50 Ω VSWR < 2.0:1 bei direkter Montage auf dem tragbaren Gerät Bandbreite ≥ 10 MHz @ VSWR ≤ 3.0:1 Mechanisch DE Anschlusstyp FME(f) (Auswechselbare BFME-Adapter separat zu bestellen) Materialien Rostfreier Bandstahl und Gummi schwarz verchromtes Messing Farbe Schwarz Höhe ca. 650 mm
2M801 HIGH SPEED DUAL-START ACME THREADS
9 12 16 21 25 26 24 23 18 15 11 1 6 3 5. CONTACTS Style Part # Description CRIMP P Pin S Socket A Pin-Less Contacts B Socket-Less Contacts *add "-501" as a suffix to the Jam Nut Part number to include a Hex Nut instead of a Spanner Nut. For additional assistance building a part number and for 3D models, please visit
rtow06106pnh-k | Amphenol Global Search | Amphenol
rt0w01210pnh-k模 | Amphenol Global Search | Amphenol rev description date revisions eco by appr socket, solid, size 16, 14-18 awg, at & ahd-9 series at62-209-16xxx a6 1 1 a4 - release new dwg format 10/oct/13 jarry - gold nickel at62-209-1631 at62-209-16141 plating part number part number chart ø3.3 ø2.0 notes: unless otherwise specified 1 ...
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
date | Amphenol Global Search | Amphenol
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
Amphenol Socapex G POWERSAFE
17-e6 0,5 60 25 1100 3300 23-e6 0,5 60 47 1100 3300 25-e6 0,5 60 63 500 2500 17-v6 0,5 60 25 500 2500 23-v6 0,5 60 47 500 2500 25-v6 0,5 60 63 500 2500 powersafe / vg96944 - layouts & electrical characteristics equipped with usual power contacts
Premier Marine Electronics & Accessories Supplier | Gemeco
Airmar 2025 pricing is live! Contact our Sales team with any questions at 803-693-0777 or [email protected] (Mon-Fri, 8:30 AM - 5:00 PM EST)