Search Results for 9-2437-25
RELEASED DRAWING Jun-27-2017 Flan Tommy - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a1 rt0w0106pk*h* rt,receptacle,pin,6pos,size 10 a1 - released drawing jun-27-2017 flan see part number chart materials list
SIM2B20B000 - Amphenol Air LB
NFC 93422 relay sockets - SCR 25 type; Relay sockets - H400-H600 type. Relay sockets for Rail - For PCB; Sockets for light; Terminal blocks. 3240 monoblock assemblies. ... 9.17 g: Technical files. 3D files. pdm_step_SIM2B20B000. pdm_3d_SIM2B20B000. Technical drawing. pdm_schema_SIM2B20B000. Declaration of Performances.
FlightGear™ ARINC 791 Ka, Ku, Ka/Ku Universal Installation
Aircraft Exterior Fittings 6.9 3.1 KRFU Heat Sink 1.8 0.8 Radome 55.0 24.9 Skirt Seal 20.0 9.7 Radome Kit (Fasteners) 3.0 1.4 Intercostal Structure and Doublers 18.0 8.2 MODMAN Tray, APM Mounting, KANDU Mounting 6.3 2.9 Interior Harness, Circuit Breakers, and Routing Parts 25.6 11.6 Cockpit Control Panel 2.7 1.3 INSTALLATION KITS OUTLINE ...
Data Sheet Level Plus LevelLimit - temposonics.com
6 Level Plus ® LevelLimit Data Sheet h Notified body B INMETRO C CEC (FMC) E ATEX F NEC (FM) N NEPSI K KC I IEC T CML/TIIS U UKCA X None i Protection method F Explosionproof/Flame proof I Intrinsically safe X No approval j Gas group A Group A (not available with “C = CEC (FMC)” notified body and “F = Flameproof/Explosion“ proof protection method) B Group B C Group C D Group D 3 IIC ...
Amphenol
Форма B – Карбоновые уплотнения для монтажа на задней стенке Ni/C 9 Form C – Gaskets for front and back panel mounting Ag/Al ... A VG96940-06A004A AALB-FSPL-06A004A-0,51 16S/16 25,40 32,95 24,61 A VG96940-06A005A AALB-FSPL-06A005A-0,51 18 28,58 35,60 27,00
Twin Band | Twin Beam Panel Antenna | 2x X-Pol | 33° | Variable Tilt
Front-to-Back Ratio > 25 dB > 23 dB Isolation Between Ports < -23 dB Beam-to-Beam Isolation 23 dB IM3 (2x20W carrier) < -150 dBc ... Dimensions (Length x Width x Depth) 1953 x 525 x 180 mm 76.9 x 20.7 x 7.1 in Weight without Mounting Brackets 26.3 kg 58 lbs Survival Wind Speed > 201 km/hr > 125 mph Wind Area Front 1.03 m 211.0 ft Side 0.35 m 23 ...
Data Sheet EH CANopen - temposonics.com
I 2 I Temposonics® EH CANopen Data Sheet 4 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide)
ASGTCシリーズ - アンフェノールジャパン株式会社
24-09 24 9 x #16 50 38 42 110 43 5.5 22 24-M2 24 8 x #16 + 2 x #8 50 38 42 110 43 5.5 22 24-M3 24 9 x #12 50 38 42 110 43 6.5 22 24-M4 24 4 x #8 50 38 42 110 43 8.0 22 24-M5 24 3 x #12 + 2 x #4 66 38 42 110 43 11.0 22 28-12 28 12 x #16 54 42 46 115 47 4.6 25 28-19 28 19 x #16 54 42 46 115 47 4.6 25 32-19 32 19 x #12 59 46 53 120 53 6.5 26
Model 002 | PCB Piezotronics
1.9 mm [1] Cable Jacket Material: FEP: FEP: Cable Jacket Color: White: White: Conductor Style: Stranded - 7 Strands 38 AWG: Stranded - 7 Strands 38 AWG: Conductor Material: Silver Plated Copper Covered Steel: Silver Plated Copper Covered Steel: Conductor Diameter (30 AWG).012 in.305 mm: Insulation Material Over Conductor(s) Extruded PTFE ...
Features - amphenol-antennas.com
Isolation Between Ports dB > 25 Input Power Watts 500W Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. ... Front m2 (ft2) 0.18 (1.9) Side m 2 (ft ) 0.11 (1.1) Connector Type --- 4.3-10 Female or 7/16-DIN Female Quantity ...
Model 1381-02A | PCB Piezotronics
Model 1381-02A:Rod End Load Cell, 10k lbf (44.5 kN) rated capacity, 50% static overload protection, 1-14 male & female thread, steel construction
SIM2D40KC - Amphenol Air LB
NFC 93422 relay sockets - SCR 25 type; Modularity. Quick connection junction modules. 1750 modules. 1750 modules with stud; 1100 modules. 1100 modules with stud; 1100 modules with component carrier junction block; 1200 - ABS1569 modules; Rectangular connectors. SIM - EN4165 monomodule connectors.
Model A353B15 | PCB Piezotronics
Petro Wax, one square, 1" x 1" x 0.25" 1: 080A15: Adhesive mtg base, 0.312" hex x 0.125" thk, 5-40 tapped hole, aluminum w/isolation hardcoat finish: 1: ACS-1: Single axis amplitude response calibration from 10 Hz to upper 5% frequency, NIST traceable: 1: Optional Versions (A) Adhesive Mount. Accessories: Supplied:
Medium Voltage Super-Trex Type SH Power Cable - TPC Wire
70102 15kV 2 AWG 195 0.33 0.807 1.25 881 70110 15kV 1/0 AWG 260 0.409 0.899 1.325 1147 70140 15kV 4/0 AWG 400 0.585 1.08 1.61 1594 70125 15kV 250 kcmil 445 0.638 1.13 1.55 1760 70135 15kV 350 kcmil 550 0.759 1.245 1.765 2364 70150 15kV 500 kcmil 685 0.881 1.44 1.94 2937 70175 15kV 750 kcmil 885 1.095 1.63 2.15 3837
ATPI Solar Catalog 2024 CF - tpil.com
9 A X FUSED (2.5A) FUSED (3.5A) FUSED (4A) FUSED (6A) FUSED (8A) FUSED (10A) FUSED (12A) FUSED (15A) FUSED (20A) FUSED (25A) FUSED (30A) NO FUSE T1-Top Junction PN: 2221615 X Junction PN: 2211415 Trunk 10AWG H4 Plus Male H4 Plus Female Y Junction PN: 2200815 H4 Plus Female Drop 10AWG H4 Plus Female Trunk 8AWG H4 Plus Male T2-Bottom Junction ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
1.25 2-2.2 0.05 1.95 4.65 0.05 5.75 0.05 2.99 5.5 6.1 6.8 7.5 ref. 2.7 2.7 0.05 5 7.1 7.1 0.05 4- 2.1+0.1 0 4- 1.7 0.05 0.7 0.05 1.2 0.05 3.6 2- 2.6 coding drawing no. part no. color of housing ral no. a mfk1252aw-001-tl30g-50 fm1-narp-pcb-1 jet black 9005 b mfk1252bw-001-tl30g-50 fm1-nbrp-pcb-1 cream white 9001
00158130102 - Amphenol Air LB
NFC 93422 relay sockets - SCR 25 type; Relay sockets - H400-H600 type. Relay sockets for Rail - For PCB; Sockets for light; Terminal blocks. 3240 monoblock assemblies. ... 40.9 g: Vibrations - Duration: 7.5 h: Shocks - Type: Sawtooth: Shocks - Amplitude: 50 g: Shocks - Duration: 11 ms: Environment; Operating temperature - Min-55 °C: Operating ...
TRIAXIAL ICP® ACCELEROMETER - pcb.com
Size (Height x Length x Width) 0.25 in x 0.375 in x 0.25 in 6.35 mm x 9.53 mm x 6.35 mm Weight(without cable) 0.04 oz 1.0 gm [1] Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m [4]
Danmike DM 6600 F - amphenolprocom.com
Voltage supply 9 - 15 V DC when connected as shown in the diagram below. Supplied with 4 m cable (incl. Goose neck) terminated with a 3.5 mm plug. Wind cap. Specifications. Electrical; ... -25 °C to +55 °C: Storage temperature range-40 °C to +55 °C: Ordering Designations. Model Product No. Description; DM 6600 F: 270000038: NECK LENGTH: 300 ...
SJT/TV DATENSTECKVERBINDER - Amphenol-Air LB
0°= 202 K132-25/225-0 bzw. 90°= 222 K132-25/225-0 ABMESSUNGEN SJT-DATENSTECKER, FLANSCHDOSE POLBILD 10-35 • Fester Steckverbinder mit Montageflansch SJT00RT10-35Dx 0 xx SQ (x= Kontaktart Pin oder Socket / xx= Ausführung Oberfläche) • Passendes SQ-Endgehäuse (nach Bedarf): kadmiert VG96912L003, vernickelt 42416 053, Marinebronze