Search Results for 9-2437-25
Login - kayeinstruments.com
Kaye ValProbe RT {Übersicht} Kaye ValProbe RT {Basis Station} Kaye ValProbe RT {Temperatur Logger Flexibel} Kaye ValProbe RT {Temperatur Logger Biegsam}
aw2p | Amphenol Global Search | Amphenol
atp06-2s | Amphenol Global Search | Amphenol b atm06-2s-xxx a3 11 d.parks 18/jun/13 none plug, 2 socket, atm series 27.7 16.2 12 standard molded color is grey. additional colors shown in part number chart are available via special order. requires contact retention wedge awm-2s grey black blue brown green red white yellow atm06-2s atm06-2s-blk ...
date | Amphenol Global Search | Amphenol
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
Home - Lutze Inc.
Reliable flexible and continuous flexing cables and wire management for industrial automation
MMS 2 Moisture Measurement System - protimeter.com
HygroMaster L Specifications Gross Weight 8 oz (277 gms) Dimensions (LxWxH) 7 in x 3.2 in x 1.5 in (178 mm x 81 mm x 38 mm) Display 2” TFT display, 176 x 220, 256K
ePower-lite 5.7mm 3-Port Connector - Amphenol Industrial Operations
25 mm2 10.2±0.2 0.12REF 13.9±0.3 1900. 3 Part 2: Plug Assembly Step 1: Shielded wire stripping the jacket. Step 2: Mount the rear inside shield ring (Part 4). Step 3: Cutting shield wire. Step 4: Shielding wire turned back. Part 4 L1 Item Cutting Length L1 29.5±0.5mm
surlok | Amphenol Global Search | Amphenol
Search Results for c10 -779621-0001 - Amphenol. Search Results for c10. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention.
M4268 SERIES - Amphenol Aerospace
Zener selected at 25% ± 5% above nominal voltage, is placed across the output for passive voltage limit. Over Temperature Protection Automatic shutdown at temperature of 95 ± 5 °C (at unit edge) Automatic recovery when temperature drops below 90 ± 5 °C. 5 °C Hysteresis Inrush Current Limiter guaranteed. Peak value of 5 x IIN for initial
is a registered trademark of PCB Piezotronics, Inc.
Size (Height x Length x Width) 0.25 in x 0.25 in x 0.25 in 6.35 mm x 6.35 mm x 6.35 mm Weight(without cable) 0.04 oz 1.0 gm [1] Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond Shielded Mounting Adhesive Adhesive [4]
Data Sheet R-Series V RH5 SSI - Temposonics
Update rate2 Stroke length 25 mm 300 mm 750 mm 1000 mm 2000 mm 7620 mm Update rate 10 kHz 3.4 kHz 2.7 kHz 2.1 kHz 1.2 kHz 0.3 kHz Linearity deviation3 Stroke length ≤ 400 mm > 400 mm Linearity deviation ≤ ±40 μm < ±0.01 % F.S. Optional internal linearization: Linearity tolerance (applies for the first magnet for differential measurement) ...
Control Cable - Amphenol Antenna Solutions
Contact Resistance 0.25 mm2 0.0000876 mΩ & 0.75 mm2 0.000028 mΩ ENVIRONMENTAL SPECIFICATIONS Operating Temperature -40° to +85° (-40° to +185°) UV Resistance Test Method IEC60068-2-5, Condition B MECHANICAL SPECIFICATIONS Description 5 Conductor, Female x Male Connectors Wire Gauge (Outer Diameter) 6-8 mm; AISG Cable
Model 352A74 | PCB Piezotronics
Petro Wax, one square, 1" x 1" x 0.25" 1: ACS-1: Single axis amplitude response calibration from 10 Hz to upper 5% frequency, NIST traceable: 1: Product Documents. Datasheet. Product Specifications Product Manual Product Drawing Build Out Your Measurement Chain. Other; Model: 039A35. Removal tool (for 352A74) ...
amphe-lite-subminiature-connectors-catalog-amphenol-industrial
23-54 M 53 40 9 4 23-55 I 55 55 25-4 I 56 48 8 25-7 NA 99 97 2 25-8★ NA 8 8 25-11 N 11 2 9 25-17 M 42 36 6 25-19★ I 19 19 25-20 N 30 10 13* 4 3 25-24★ I 24 12 12 25-26 I 25 16 5 4 25-29★ I 29 29 25-35 M 128 128 25-37★ I 37 37 25-43 I 43 23 20 25-46 I 46 40 4 2† 25-61 I 61 61 ★ Ground plane proprietary option available. Arrg. 9-5 ...
Datenblatt E-Serie ER Analog (Dokumentennummer 551246) - Temposonics
Ø 5,4 31 9 50 2 68 10 Breite der Montageklammer: 14,6 ... Betriebstemperatur: −25…+85 °C Schutzart: IP67 (fachgerecht montiert) Anzugsmoment: 0,4 Nm Kabelsets Kabel mit M12-A-codierter Buchse (5 pol.), gerade – offenes Kabelende Artikelnr. 370 673 Kabel mit M12-A-codierter Buchse
RADLOK® SERIES - アンフェノールジャパン株式会社
rl 9 057 201 f1 or 1-product series rl rad|lok 2-shell type 9 feed-tru panel receptacle or busbar pin 3-size 036 3,6mm radsok ® 80a at 85c with 30c t-rise/120a at 25c according iec61984 057 5,7mm radsok ® 120a at 85c with 30c t-rise/200a at 25c according iec61984
Temposonics
position sensors make use of the properties offered by the specially designed magnetostrictive waveguide. Inside the sensor a torsional strain pulse
tp-120 | Amphenol Global Search | Amphenol
Search Results for tp-120 TR Multicoax Series 20/40/70 - Amphenol Ardent Concepts ... Full Scale Output mV 40 to 120 10°H 20 100 to 166 5 psi to 30 psi 75 to 135 1 psi Linearity %FSO ±0.25 BFSL ±0.25 Pressure Hysteresis %FSO ±0.20 ±0.15 Temperature Coefficient of Zero μV/ V / °C ±30 ±20 Temperature Coefficient of Resistance % /°C 0.29 ...
SJT/TV DATA CONNECTOR - Amphenol-Air LB
0°= 202 K132-25/225-0 bzw. 90°= 222 K132-25/225-0 DIMENSIONS SJT DATA FLANGE RECEPTACLE, CONTACT ASSIGNMENT 10-35 • Flange receptacle : SJT00RT10-35Dx 0 xx SQ • (x= Contact type Pin or Socket / xx= Plating) • SQ-backshell (if needed): cadmium-plated VG96912L003, nickel-plated 42416 053, marine bronze VG96912L003B,
Medium Voltage Super-Trex Type SH Power Cable - TPC Wire
70102 15kV 2 AWG 195 0.33 0.807 1.25 881 70110 15kV 1/0 AWG 260 0.409 0.899 1.325 1147 70140 15kV 4/0 AWG 400 0.585 1.08 1.61 1594 70125 15kV 250 kcmil 445 0.638 1.13 1.55 1760 70135 15kV 350 kcmil 550 0.759 1.245 1.765 2364 70150 15kV 500 kcmil 685 0.881 1.44 1.94 2937 70175 15kV 750 kcmil 885 1.095 1.63 2.15 3837
CUSTOMER OUTLINE DRAWING - Amphenol RF
0" - 23.90" [0 - 0.607] #0.25" [0.006] 24.00" - 59.00" [0.610 - 1.499] #0.50" [0.013] 5.0' - 24.9' [1.524 - 7.617] #2.5% 25.0' & up [7.620 & up] #5.0% 115101-01-xx.xx notes: 115101-01-xx.xx 1. materials and finishes: bnc crimp plug - p/n: 112132 cable - rg-316 coaxial cable 2. electrical: a. impedance: 50 ohm, nominal ...