Search Results for 9-2437-25
Amphenol Canada Corp.
6. led characteristics: forward dc current 25 ma max, forward voltage 2.5 v max @ 2 ma. 7. available mating area covers provide adde d protection. consult with amphenol canada for details. recommended torque for panel mount screws: 0.45 to 0.65 nm [4.0 to 5.75 in-lbs] for special connectors many unique features are readily available to suit ...
S'identifier - kayeinstruments.com
Kaye ValProbe RT {Vue d'ensemble} Kaye ValProbe RT {Station d'acquisition RF} Kaye ValProbe RT {Sondes température flexible} Kaye ValProbe RT {Sonde de température semi-rigide}
e n o l Au h st m R p r o H S l a A p l i a n t a o m C E U ... - Amphenol
panel cut out xlr 3 2 gn g jack sn s r rn 1 contact schematic diagram t tn sheet third angle projection this document is the property of amphenol australia pty. ltd.
Model 039025-50051 | PCB Piezotronics
[3] Matched to ±0.25% F.S. [4] Over compensated temperature range. [1] FS - Full Scale. [5] Calibrated at 10 VDC, usable 5 to 20 VDC or VAC RMS. [6] Matched with 43.575 kOhm Precision Resistor. [7] Per ANSI B107.4 Specifications [8] See Outline Drawing 45187 for Complete Dimensions [9] See PCB Declaration of Conformance PS119 for details.
GPS-C MHU 3/FM - amphenolprocom.com
Tuning Information. The GPS-C MHU 3/FM cannot be tuned to any pair of frequencies in the two bands. Further, the antenna must be equipped with a different kind of adjustment disc depending on the frequency pair in question.
Features - Amphenol Antenna Solutions
(1x) 617-906 | (1x) 1695-2700 | (2x) 3300-4200 MHz LU2VX65X2F wxy FIXED TILT 8-Port Panel Antenna 65° 25.0 in REV092324NA www.amphenol-antennas.com 4 of 12 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Aerospace - アンフェノールジャパン株式会社
Phone: 90 (212) 335 25 01 Fax: 990 (212) 335 25 00 E-mail: saracoglu@amphenol.com.tr Web: www.amphenol.com.tr Asia / Pacific AUSTRALIA Amphenol Australia LTD 2 Fiveways Blvd. Keysborough Melbourne, Victoria 3173 Australia Phone: 613 8796 8888 Fax: 613 8796 8801 E-mail: www.@amphenol.com.au RUSSIA Amphenol Russia Office 8 Yaroslavskaja Str., Floor 2
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
24D 2.000-18UNS 2.250 57.15 2.343 59.51 1.625 41.28 1.000 25.40 1.375 34.93 ... 40A 48 2.375 60.3 0.656 16.7 3.281 83.3 3.500 88.9 1.750 44.5 STRAIN RELIEF CLAMP M85049 /42 -10D W SERIES SLASH # DASH # FINISH 42: Straight Table A N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT ...
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
CM275 Low-High Wide Chirp, 1kW, M&M Transducer DT
25° constant beamwidth; Maximum depth of 152 m (500') 123 kHz of total bandwidth from one transducer; Covers popular fishing frequencies of 50 and 200 kHz plus everything else in the bandwidth; High frequency produces superior shallow-water performance, bottom detail, and fish-target separation;
Model 607A11/030BZ Platinum Swiveler® Industrial ICP® Accelerometer ...
Resonant Frequency 1500 kcpm 25 kHz [1] Broadband Resolution(1 to 10,000 Hz) 350 µg 3434 µm/sec 2 [1] Non-Linearity ± 1 % ± 1 % [3] Transverse Sensitivity ≤ 7 % ≤ 7 % Environmental Hazardous Area Approval Overload Limit(Shock) 5000 g pk 49,050 m/s² pk Temperature Range -65 to +250 °F -54 to +121 °C Enclosure Rating IP68 IP68 Electrical
Mastering RJ45 Connectors: A Step-by-Step Guide for ... - TPC Wire
As the backbone of modern networking, RJ45 Connectors play a pivotal role in establishing secure and efficient connections. We created an incredible instructional guide that takes you step-by-step on how to install RJ45 Field Installable Connectors for large Ethernet Cables such as CAT 7, CAT 6, and Profinet cables. Within the video and blog post provided, you will find a wealth of information ...
APXVB20B 43-C-I20 - Amphenol Antenna Solutions
Elevation Beamwidth (3 dB) degrees 11.8° ± 1.0° 10.3° ± 1.0° 9.0° ± 1.0° Electrical Downtilt degrees 2-12° Impedance Ohms 50Ω VSWR (Return Loss) --- 1.5:1 (-14 dB) Passive Intermodulation 3rd Order for 2x20 W Carriers dBc -150 Front-to-Back Ratio, Total Power, ± 30° dB 24 25.9 25 First Upper Side Lobe Suppression dB 22 21 17
32409059003BMT - Amphenol Air LB
Assembly 3240 0.3750-24 UNF (Ø 9,52) - H: 25 mm - pitch of 28 Without wave-washers 5 terminals of which 4 are shunt
Cable Assemblies according to SIEMENS 6FX Standard - Lutze
fixed -25 °C to +80 °C Minimum bending radius moving D × 10 fixed D × 6 Burning behavior Flame-retardant according to VDE 0482 T 265-2, DIN EN 50265-2, IEC 60332-1, UL 1581 section 1080 VW-1, CSA FT 1 Product photo The product photos are not to scale and do not represent detailed images of the respective products.
PEGASUS - Amphenol-Air LB
10 Days @ 25˚C to 65˚C, 90% - 95% RH Seal Rating IP67 Fluid Immersion Lubricating Oil per Mil-Prf-7808 Cleaning Compound per Mil-Prf-87937, Alkaline Base Isopropyl Alcohol & Mineral Spirit Solution Skydrol Hydraulic Fluid Hydraulic Fluids per MIL-PRF-83282 MIL-PRF-87257 Ethylene Glycol Propylene Glycol
00111920102 - Amphenol Air LB
NFC 93422 relay sockets - SCR 25 type; Relay sockets - H400-H600 type. Relay sockets for Rail - For PCB; Sockets for light; Terminal blocks. 3240 monoblock assemblies. ... 9 daN: Vibrations - Type: Sinusoide: Vibrations - Frequency: From 10 to 2000: Vibrations - Amplitude: 10 g: Vibrations - Duration: 9 h: Shocks - Type: Demi sinusoide: Shocks ...
6-Port Antenna
Elevation Beamwidth degrees 8.9° ± 0.5° ... Inter/Intra Band Isolation dB > 25 Standard values based on NGMN-P-BASTA version 9.6 recommendation. 6-Port Antenna 698-803 | 880-960 | 698-960 MHz 5920370P 5920370PG 5920370PDx 3-Band, 6-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 2683 mm
LENGTH (Mxxx = Meters)
9-14.99 m = +300.0/-25.0mm 3-8.99 m = +150.0/-25.0mm 0-2.99 m = +100.0/-25.0mm 0-9.99 ft = +4" / -1" tolerance 10.00-29.99 ft = +6" / -1" 30.00-49.99 ft = +12" / -1" 50 ft-over = +18" / -1" 60.39mm 25.4mm materials list size process specifications: material specifications: unless otherwise specified
T 3636 005 - M16 Female right angled cable connector with in
Screw locking according to DIN EN 60130-9 / IEC 60130-9. Contacts included. ... HN 02 010 0158 2 - 1.0mm socket contact, gold plated, wire gauge 0.25-0.09mm². Stamped contacts on reel, 2000 pcs. REQUEST A QUOTE. T 3635 001 - M16 Male straight cable connector with internal strain relief and metal locking ring. 12 contacts, silver plated, 4-6mm ...