Search Results for 9-2437-25
rtx 5070 australia price | Amphenol Global Search | Amphenol
Fourth Quarter 2021 Highlights: Record sales of $3.027 billion, up 25% in U.S. dollars and 18% organically compared to the fourth quarter 2020 Record GAAP diluted EPS of $0.72, up 26% compared to prior year Record Adjusted Diluted EPS of $0.70, up 23% compared to prior year GAAP and Adjusted Operating Margin of 19.6% and 20.1% Record Operating and Free Cash Flow of $464 million and $379 ...
APG-BNFNF-350 - andrew.com
Interface Durability Method IEC 61169-16:9.5 Mechanical Shock Test Method MIL-STD-202F, Method 213B, Test Condition C Environmental Specifications Operating Temperature -40 °C to +100 °C (-40 °F to +212 °F) Storage Temperature -40 °C to +100 °C (-40 °F to +212 °F) Attenuation, Ambient Temperature 20 °C | 68 °F
CELLFLEX Installation Instruction - rfstechnologies.com
~ 25 mm (1.0 in) 2 x 18mm (2 x 11/16”) for straight connectors 1 x 18mm (1 x 11/16) + 1 x 22mm (7/8”) for angle connectors Universal Trimming tool ~ 3 TRIM-SET-L14-D01 -5mm ~0.15 “ Recommended with Straight line, smooth & fine- teeth saw blade e s Measuring tool or Tape Gloves iver sh ife CLICK! 11 12 3 Take care – Sharp blades inside!
ORDERING PART NUMBER: AJ-146 - connectors.nexus.com
5/9 2013 hr 05-jun-09 notes: 1. connector is qualified to mil-dtl-55116. 2. military part identifying no.: m55116/10-0 propriety - nexus ordering part number: aj-146 recommended panel cutout gph scale 3.000 section a-a aj-146-10 6 conductor pm plug sub assy. aj-146-12 ap-136-36 see note 3
F4S-HPNMNM-3M - andrew.com
Length 3 m | 9.843 ft Nominal Size 1/2 in Electrical Specifications 3rd Order IMD Static -112 dBm 3rd Order IMD Static Test Method Two +43 dBm carriers DTF, Connector A 34 dB DTF, Connector B 34 dB VSWR/Return Loss Frequency Band VSWR Return Loss (dB) 698–960 MHz 1.065 30.04 1700–2200 MHz 1.065 30.04 2200–2700 MHz 1.106 25.96
L4P43-EIA-10M - andrew.com
%PDF-1.4 %öäüß 1 0 obj /Type /Catalog /Version /1.7 /Pages 2 0 R >> endobj 3 0 obj /CreationDate (D:20240517053720-04'00') /Producer (CommScope) /Author (CommScope) /Title (L4P43-EIA-10M) >> endobj 2 0 obj /Type /Pages /Kids [4 0 R 5 0 R 6 0 R 7 0 R 8 0 R 9 0 R 10 0 R] /Count 7 >> endobj 4 0 obj /Type /Page /MediaBox [0.0 0.0 612.0 792.0] /Parent 2 0 R /Contents 11 0 R /Resources 12 0 R ...
Panel Antennas 5680000 - amphenolprocom.com
11.9 dBd (14 dBi) VSWR: 1.3:1: Front-To-Back Ratio > 25 dB: Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) N(f) Materials: Shroud, ASA Housing, Aluminium: Dimensions: 345 x 310 x 50 mm / 13.6 x 12.2 x 2.0 in. Wind Load: 160 N (160 km/h)
FEATURED CAPABILITY - tpcwire.com
Molded & Mechanical Military Connector Assemblies (MIL-C-5015) Featured Layouts • MIL-C-5015 • VG 95 234 NATO Specification • Operating Temperature Range -55°C to 125°C
ARINC 600 Enclosures - amphenol.co.jp
» CFR Title 14 Part 25, 23, and 21 » RTCA/DO-160 » MIL-STD-810 ARINC 600 Enclosures. Structures DIMENSIONAL DATA ENCLOSURE DIMENSIONS: REFERENCE CHART MCU Size A (Front Plate Width) B ... 9 MCU 11.51 9.10 11.39 10 MCU 12.81 10.40 12.69 11 MCU 14.11 11.70 13.99 12 MCU 15.41 13.00 15.29 Top View Side View(s) Front View 3D View
Amphenol Assembletech
HDMI A Plug at a max rate of 25.0mm per minute. Requirement: Mating Force: 39.2N max. Unmating Force: HDMI A Plug 9.8N min initial. 2. Durability Condition: EIA 364-09, USB 2.0 Micro B at a max rate of 500 cycles per hour Requirement: No physical damage of Micro-USB B plug after 10000 cycles mating. HDMI A plug at a max rate of 100 cycles per hour
AMPHENOL R-VPX EVOLUTION AND EVOLUTION2 ROUTING GUIDELINES
Copyright © Amphenol Corporation. 2018 All rights reserved Page 7 of 27 Copper - OSP 0.0010 (0.0254) min BPtail 0.0025 (0.0635) max BPtail 0.0008 (0.020) min Nano tail
Data Sheet R-Series V RH5 SSI - Temposonics
Update rate2 Stroke length 25 mm 300 mm 750 mm 1000 mm 2000 mm 7620 mm Update rate 10 kHz 3.4 kHz 2.7 kHz 2.1 kHz 1.2 kHz 0.3 kHz Linearity deviation3 Stroke length ≤ 400 mm > 400 mm Linearity deviation ≤ ±40 μm < ±0.01 % F.S. Optional internal linearization: Linearity tolerance (applies for the first magnet for differential measurement) ...
F4A-HPDFDR-3M - andrew.com
Length 3 m | 9.843 ft Nominal Size 1/2 in Electrical Specifications 3rd Order IMD Static Test Method Two +43 dBm carriers 3rd Order IMD, typical -116 dBm DTF, Connector A -34 dB DTF, Connector B -32 dB VSWR/Return Loss Frequency Band VSWR, typical Return Loss, typical (dB) 680–960 MHz 1.083 27.99 1700–2200 MHz 1.083 27.99
03554 | Amphenol Global Search | Amphenol
03554 3:1c drawn checked m.e. app'd q.a. app'd dwg app'd eng. rel. no. ref. third angle projection primary units millimeters reference in parentheses unless specified otherwise 1 0.15 0.25 n/a general tolerances 1 decimal place 2 decimal places 3 decimal places angular degrees u95-w1a1-100a - shown in this view u95-w151-100a - shown in this ...
Temposonics
Product_Overview_Mobile_Hydraulics_605080_RevF_EN.indd 22 25.10.2019 12:08:59 OWN PRODUCTION START-UP & ON-SITE SERVICE ON-TIME SHIPMENT VOLLKOMMENE KUNDENZUFRIEDENHEIT Unsere Verpflichtung bei MTS Sensors ist es, stets qualitativ hochwertige Produkte pünktlich zu liefern, um Ihre Zeitpläne einzuhalten, und erstklassigen Service zu bieten.
1695-2180 MHz - amphenol-antennas.com
Weight without Mounting Bracket Kit 5.9 kg 13 lbs Antenna Volume 0.02 m3 0.67 ft3 Survival Wind Speed 200 km/hr 125 mph Wind Area 0.13 m2 1.37 ft2 Wind Load (160 km/hr or 100 mph) 68 N 15 lbf ... 35 30 20 15 10 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 30 25 0 15 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30
Amphenol NEXUS Technologies
Created Date: 9/20/2004 3:48:02 PM
COMMSCOPE, INC. OF NORTH CAROLINA - andrew.com
8 9 1. general notes 2. design notes 3. manufacturing/special requirements 3.1 sheet 2-4 is customer assembly instructions 4. test 5. packaging ... volume114.25 re 11/14/2019 ad cb1074 11/14/2019 rv rwjp1130 11/14/2019 11/11/2019 commscope, inc. of north carolina pt mounting kit sq poles 860636779-sq1 01 re a 01 re a 24
WBX085X10Fx00 - Amphenol Antenna Solutions
2-Point Mounting Bracket Kit MKS02P01 40-115 mm 1.6-4.5 in 2.9 kg 6.5 lbs 2-Point Scissor Tilt Bracket Kit MKS02T06 40-115 mm 1.6-4.5 in 3.8 kg 8.3 lbs Single Band | Panel Antenna | X-Pol | 85° | 14.8 dBi | Fixed Tilt ... -150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 ...
C:Users orceDesktopNew folder (7)C-MA7CAE1700-Sx REV A1 - Amphenol Sine
Feb.25,2016 Drack Tommy Item Part number Cable OD Range 1 2 3 MA7CAE1700-S1 4.5~7.5 mm 11.0~15.0 mm MA7CAE1700-S2 MA7CAE1700-S3 7.5~11.0 mm E type, Normal Key (E型, 0转位角) MA7CAE1700-Sx XXXX Ø 25.8 REF 67.0 24.9 NOTES: UNLESS OTHERWISE SPECIFIED 1. MATERIAL: INSULATION INSERT: PA66,UL94 V0 SEAL: VITON, EPDM HOUSING BODY: ZINC DIE CAST ...