Search Results for 9-2437-25
Amphenol MIL-C-5015 Connectors
MS3101E/F cable connecting receptacles are used for cable extension requirements, where mounting provisions are unnecessary. MS3101E/F receptacles mate with 3106 and 3108 plugs.
Public Safety Network Testing Solution - Online Training or ... - PCTEL
PCTEL offers online training and certification in the use of PCTEL® public safety network testing solutions to accurately perform code compliant, grid-based in-building public safety radio performance.
Module 1765 With components soldered on PCB
Module 1765 With components soldered on PCB
SENSOR STOP - PCB
XX ± 0.25 KRM 9/20/18 KRM 9/20/18 BAM 9/20/18 6 9 1 9 2 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN A REVISED TITLE BLOCK 48703.05 [1.3].71 [18.0] SENSOR ...
6861308NG - amphenol-antennas.com
Vertical Beamwidth (-3 dB) 8.8° ± 0.9° 8.0° ± 0.6° 7.2° ± 0.7° Electrical Downtilt Range 2-12° Cross-Polar Isolation > 28 dB Interband Isolation > 28 dB Port-to-Port Isolation > 28 dB Upper Sidelobe Suppresson Typical > 16 dB > 16 dB > 16 dB Peak to 20° > 15 dB > 15 dB > 15 dB Front-to-Back Ratio (@ 180° ± 30°) > 23 dB > 24 dB > 25 dB
3242 monoblock assemblies - Products Amphenol Air LB
Get all the latest news, Subscribe here ! Enter your email. Subscribe. I have read and I accept the privacy policy
Amphenol Canada Corp.
6. led characteristics: forward dc current 25 ma max, forward voltage 2.5 v max @ 2 ma. 7. available mating area covers provide adde d protection. consult with amphenol canada for details. recommended torque for panel mount screws: 0.45 to 0.65 nm [4.0 to 5.75 in-lbs] for special connectors many unique features are readily available to suit ...
B A2 - Amphenol Sine
3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition). 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-91s* -xxx ( * = seal type ,xxx = all modifications) 5. all dimensions are for reference use only.
ANALOG - Temposonics
Null 50.8 mm (2.0 in.) Magnet Spacing: 76.2 mm (3 in.) minimum 0 to 10 Vdc 0V 1 2 3 4 5 6 7 8 9 10 V • M1a = Magnet 1 @ start of stroke (0 Vdc) • M1b = Magnet 1 ...
ICP® ACCELEROMETER - PCB
Spectral Noise(1 kHz) 25 µg/√Hz 245 (µm/sec2)/√Hz [2] Electrical Isolation(Base) ≥ 108 Ohm ≥ 108 Ohm [5][1] Physical Sensing Element UHT-12™ UHT-12™ Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Welded Hermetic Welded Hermetic Size (Height x Length x Width) 0.23 in x 0.68 in x 0.38 in 5.84 mm x 17.3 mm x ...
Solid State Remote Power Controller E-1048-S6 - El-Cab
6.25 1 64 0 7 1 30 0 1 173 3 7 7 07 3 11 2.52.492 17 2.95 0 1 7 2.26 7. 268 13 8.246.492 7 4.4 0 25 polarized 1 recess 173 2.26 17 2.52.492.984 All dimensions without tolerances are for reference only. In the interest of improved design, performance and cost effectiveness the right to make changes in these specifications without notice is reserved.
2. CRIMPED CONTACT PIN HEX CRIMP SIZE .068 FORMING - Amphenol RF
9 sleeve delrin natural 1 10 ferrule brass nickel 1 note: 1. crimped ferrule hex crimp size .178" 2. crimped contact pin hex crimp size .068" forming scale 2.000 recommended cable stripping dimensions
CaraCTerÍSTICaS Y BenefICIoS - offers.tpcwire.com
898214 12/12 19 x 25 15 0,120 1,040 725 898215 12/24 19 x 25 13 0,120 1,278 1158 898216 10/12 37 x 26 20 0,120 1,120 970 898217 10/24 37 x 26 18 0,120 1,395 1596 4 1 2 3 5 NOTAS: 1) Se basa en una temperatura ambiente de 30 °C con una temperatura del conductor de 90 °C, según la tabla 3.10.15(B)(16) de NEC 2014.
CaraCTerÍSTICaS Y BenefICIoS - offers.tpcwire.com
898214 12/12 19 x 25 15 0,120 1,040 725 898215 12/24 19 x 25 13 0,120 1,278 1158 898216 10/12 37 x 26 20 0,120 1,120 970 898217 10/24 37 x 26 18 0,120 1,395 1596 4 1 2 3 5 NOTAS: 1) Se basa en una temperatura ambiente de 30 °C con una temperatura del conductor de 90 °C, según la tabla 3.10.15(B)(16) de NEC 2014.
OCS - Oval Contact System Connectors - Amphenol Aerospace
MIL-DTL-38999 shell styles available from size 9 to 25; Front-release, rear-removable contact system for easy repair; Meets environmental requirements of MIL-DTL-38999; Uses off-the-shelf Mil Spec backshells; PCB Tails contacts available, sockets only, epoxy backfilled; Technical Information
Infinity Premise Amplifiers - Holland Electronics
> 25 dB + 0.5 dB < 5 nSec (8 MHz to 38 MHz, 1.5 MHz span) Infinity Premise ™ Subscriber Amplifier Series . Group Delay, Forward < 20 nSec (5 MHz to 42 MHz, 1.5 MHz span) 52 MHz to 1000 MHz < 0.5 db 75 ohm > 22 dB < 0.5 dB-75 dBc-62 dBc 77 NTSC analog + 38, 64 QAM digital @ -6db to analog-75 dBc
00111978902 - Amphenol Air LB
NFC 93422 relay sockets - SCR 25 type; Relay sockets - H400-H600 type. Relay sockets for Rail - For PCB; Sockets for light; Terminal blocks. 3240 monoblock assemblies. ... 9 daN: Vibrations - Type: Sinusoide: Vibrations - Frequency: From 10 to 2000: Vibrations - Amplitude: 10 g: Vibrations - Duration: 9 h: Shocks - Type: Demi sinusoide: Shocks ...
buy.customcable.com
Not To Scale
2-Port Antenna
Azimuth Beamwidth degrees 67° ± 3.9° 65° ± 3.6° 64° ± 3.4° 63° ± 3.6° ... dBc < -153 Front-to-Back Ratio, Total Power, ±30° dB > 23 > 24 > 25 > 25 Upper Sidelobe Suppression (typical) dB > 16 > 16 > 16 > 15 Upper Sidelobe Suppression, Peak to 20° dB > 15 > 15 > 15 > 15 Cross Polar Ratio Main Direction (0°) dB > 18 > 18 > 18 > 19
7041385-CM2 - AMPHENOL PROCOM
-25 dB: Mechanical; Connection(s) N(f) on 1.3m RG213/U cable (including splitter) Materials: Boom, 32 mm dia. aluminium ... Dimensions: 750 x 830 x 480 mm / 29.5 x 32.7 x 18.9 in. Wind Load: 141 N (160 km/h) Weight: Approx. 5.5 kg / 12.1 lb. Mounting Bracket: Included for 32 - 50 mm mast: Balun Encapsulant: Polyurethane Resin U-600 ...