Search Results for 905 series sma
HD-BNC to BNC Cable Assemblies - Amphenol RF
HD-BNC to BNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC ...
AMC4 Right Angle Plug to AMC4 Right Angle Plug 1.13 mm 50 Ohm 100 mm ...
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 3.94 in (100 mm) Cable Type: 1.13 mm Micro-Cable: Connector 1 Part Number: AMC4 Cable Plug: Connector 2 Part Number: AMC4 Cable Plug:
UHF Jack to UHF Jack Adapter 50 Ohm Straight | 182109 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Export Control Classification Number: EAR99: Frequency (Max GHz) 2.5:
Model 003C20 | PCB Piezotronics
Model 003C20:Low-noise coaxial cable, blue TFE jacket, 20-ft, 10-32 coaxial plug to BNC plug
BD550W Series Dehydrators - Max - RFS Technologies
BD550W Series Dehydrators Max Capacity 550 SCFD (649L/h), Output Pressure 2 to 15 PSI (13.8 to 103.4KPa) or 0.3 to 7.5 PSI (2.1 to 51.7 KPa) Field Adjustable, Single Pressure Outlet, with Real-Time Remote Management Rev : 5 | Rev date : 09 Jan 2024. Technical features . Related Products; Add to e-catalog ...
Circular Connectors SAL - CONEC
905 790 2200. M-F 8:30 – 5:00 ET [email protected] Query distributors for inventory ; D-SUB Connectors. D-SUB Standard/High Density; D-SUB Combination; ... 17 SERIES IP67 RJ45 / USB / FO / Power Bayonet. RJ45 connectors; IP67 RJ45; IP67 USB; IP67 Fiber Optic LC Duplex; Fiber Optic Adapters;
UA-20PMFP-SC8003: USB Connector | Amphenol LTW
UA-20PMFP-SC8003, ALTW's USB type A connectors comply with protection class IP67 and provide options of USB 2.0 & USB 3.2 Gen 1 standard with rated current of 1.5A. Available mating style: 2 points lock / screw thread.
MCX Straight Plug to MCX Straight Plug RG-316 50 Ohm 6 inches
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 6.00 in (153 mm) Cable Type: RG-316: Connector 1 Part Number: 252103: Connector 2 Part Number: 252103: Export Control Classification Number: EAR99:
AMC Right Angle Plug to AMC Right Angle Plug 1.37 mm 50 Ohm 200 mm
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 7.87 in (200 mm) Cable Type: 1.37 mm Micro-Cable: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: AMC Cable Plug:
SMA Straight Plug to SMA Straight Plug RG-174 50 Ohm 12 inches
SMA Straight Plug to SMA Straight Plug RG-174 50 Ohm 12 inches (305 mm) Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... in-Series: Cable Length: 12.00 in (305 mm) Cable Type: RG-174: Connector 1 Part Number: 132114: Connector 2 Part Number: 132114: Export Control Classification Number: EAR99:
BNC T-Shape Adapter Jack-Plug-Jack 50 Ohm | 112459
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Alias: B9073B1-001-ND3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Export Control Classification Number: EAR99: Frequency ...
BT High Temperature Connectors - Amphenol Aerospace
The BT-M series connector will maintain a functional circuit under extreme heat of 2000°F (1093°C) for 5 minutes. It will also sustain a flame barrier for an additional 15 minutes. Continuous duty at an elevated temperature up to 450°F (232°C) is assured. BT-RA Connectors:
SMA Straight Plug to SMA Straight Plug LMR-100 50 Ohm 1000 mm
SMA Straight Plug to SMA Straight Plug LMR-100 50 Ohm 1000mm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... in-Series: Cable Length: 39.37 in (1000 mm) Cable Type: Times LMR-100A: Connector 1 Part Number: 901-10604: Connector 2 Part Number: 901-10604:
UG-492D/U BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Alias: UG-492D/U: Body Finish: Silver: Body Material: Brass: Contact Finish: Silver: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99:
N-Type Jack to TNC Plug Adapter 50 Ohm Straight | 242131 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Alias: NF-TM-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze: Export Control Classification Number: EAR99:
SMB Connectors - RF Connectors | Amphenol RF
Amphenol RF offers a broad range of radio frequency SMB Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SMB Connectors at Amphenol RF online.
Cable Assemblies | Products | Amphenol
SV Microwave’s right angle cable assemblies and connectors provide excellent electrical performance from DC up to 40 GHz. No need to sacrifice performance for space, these high-performance connectors are compact in size and have outstanding durability. Currently available for Ø.047" and Ø.085" cable types and in SMA and 2.92mm series.
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Alias: N7471A1-AT30GA-50: Body Finish: White Bronze: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze:
7-16 Jack to N-Type Jack Adapter 50 Ohm Straight | 716-60 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Body Finish: White Bronze: Body Material: Brass: Contact Finish: Silver: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency (Max ...
Probe Right Angle Plug to SMA Straight Plug 1.5D-2V 50 Ohm 12 inches
Probe Right Angle Plug to SMA Straight Plug 1.5D-2V 50 Ohm 12 inches (305 mm) Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... Between-Series: Cable Length: 12.00 in (305 mm) Cable Type: 1.5D-2V: Connector 1 Part Number: N/A: Connector 2 Part Number: N/A: Export Control Classification Number: EAR99: