Search Results for 905 series sma
N-Type Plug to N-Type Plug Adapter 50 Ohm Straight | 172122 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Alias: N2071A1-AT30GA-50: Body Finish: White Bronze: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Export Control Classification Number: EAR99:
CONEC Home - CONEC
905 790 2200. M-F 8:30 – 5:00 ET [email protected] Query distributors for inventory ; D-SUB Connectors. D-SUB Standard/High Density; D-SUB Combination; ... but also causes high costs. With the new CONEC series, a compact hybrid connector system has been developed, combining power supply and data transmission in one single connector to the ...
N-Type Straight Plug to N-Type Straight Plug RG-142 50 Ohm 1 M
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 39.37 in (1000 mm) Cable Type: RG-142: Connector 1 Part Number: 172142: Connector 2 Part Number: 172142: Export Control Classification Number: EAR99:
UG-83/U UHF Plug to N-Type Jack Adapter Non-Constant Impedance Straight
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Alias: 14000: Body Finish: Nickel: Body Material: Brass: Contact Finish: Silver: Contact Material: Brass: Export Control Classification Number: EAR99: Frequency (Max GHz ...
AMC Right Angle Plug to RP-SMA St Bkhd Jack IP67 1.13 mm 50 Ohm 50 mm
AMC Right Angle Plug to RP-SMA St Bkhd Jack IP67 1.13 mm 50 Ohm 50 mm (1.96 Inches) Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... Between-Series: Cable Length: 1.97 in (50 mm) Cable Type: 1.13 mm Micro-Cable: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 132397RP:
FAKRA Straight Plug to SMA Straight Plug RG-174 50 Ohm 1 m Z Key Code
FAKRA Straight Plug to SMA Straight Plug RG-174 50 Ohm 1 m Z Key Code (39.37 Inches) Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... Between-Series: Cable Length: 39.37 in (1000 mm) Cable Type: RG-174: Connector 1 Part Number: 2FB1-NZSP-C01W1: Connector 2 Part Number: 132114: Export Control ...
BNC Plug to BNC Plug Adapter 50 Ohm Right Angle | 112655
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Alias: B2072A1-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Export Control Classification Number: EAR99: Frequency (Max ...
KAYE IRTD 400 - Temperature Standard Probe - Temperature Reference ...
Specifications: IRTD-400: Temperature Range-196 to 420°C: Accuracy Over Range* 0.025°C: Resolution: 0.001°C: Sensor Element: 200 Ohm Platinium RTD Sensor
Heat Shrinkable Tubing Brochure - Amphenol®
is a heat shrink tubing series that is ideal, but not limited to, the markets of energy, rail mass transit, heavy equipment, hybrid/electrical vehicles, server/ data center power, mining and other major industries. Made from a cross-linked polyolefin material, most of our shrinkable products have been tested and comply
MMCX to MMCX Cable Assemblies| Amphenol RF | Page 2
MMCX to MMCX Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back ... SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters;
Defense | Markets | Amphenol
CTOL series are robust optical connectors for the rapid deployment of high-speed transmission links under harsh environments. The hermaphroditic mating makes it possible to “daisy chain” cable assemblies without using any interconnect adapters. ... 12 & 16) to SMA male connectors on Ø.085 and Ø.141 cable types that populate standard ...
N-Type Jack to N-Type Plug Adapter 50 Ohm Right Angle
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Alias: N5072A1-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze: Export Control Classification Number: EAR99:
Model 113B22 | PCB Piezotronics
Seal ring, sensor flush mount, 0.248" OD x 0.219" ID x 0.015" thk, brass (for Series 111A, 112A & 113A) 3: Optional Versions (E) Emralon coating. English SI; Electrical Isolation: 100000000 Ohm: Coating: Emralon (J) Ground Isolated. English SI; Electrical Isolation: 100000000 Ohm: 100000000 (S) Stainless Steel Diaphragm.
BNC Plug to F-Type Plug Adapter 50 Ohm Straight | 242160 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Alias: BM-FM1-NT3G-75: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Export Control Classification Number: EAR99: Frequency ...
F-Type Jack to F-Type Push-on Plug Adapter 75 Ohm Straight
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Export Control Classification Number: EAR99: Frequency (Max GHz) 2: IP Rating:
P58 TRIDUCER® Multisensor/CW Transom Mount - Airmar
600 W. The P58 TRIDUCER ® Multisensor is Airmar’s most affordable, dual-frequency, 50/200 kHz, transom-mount design. It combines depth, speed, and temperature functions in one housing. Few parts make installation simple, and its compact size is attractive to small-boat owners.
B175HW Wide-beam Chirp-ready Tilted Element™ Thru-hull - AIRMAR
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready B175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies.
Model 393A03 | PCB Piezotronics
Model 393A03:Seismic, ceramic shear ICP® accel., 1 V/g, 0.5 to 2k Hz, 2-pin top conn.
What is Position Assurance? - Amphenol RF
Amphenol RF explores the concept of position assurance as it relates to terminal position assurance and connector position assurance (CPA), and how that affects next generation automotive interconnect such as the AUTOMATE Mini-FAKRA connector series.
TNC T-Shape Adapter Jack-Jack-Jack 50 Ohm | 122354 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Alias: T8073A1-ND3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze: Export Control Classification Number: EAR99: