Search Results for 905 series sma
AMC4 Right Angle Plug to FAKRA Straight Plug 1.13 mm 50 Ohm 100 ...
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Cable Length: 3.94 in (100 mm) Cable Type: 1.13 mm Micro-Cable: Connector 1 Part Number: AMC4 Cable Plug: Connector 2 Part Number:
RF Switch Straight PCB Jack Surface Mount 50 Ohm | 902-9235
RF Connector RF Switch Straight PCB Jack Surface Mount 50 Ohm Mates with 095-668-45108
150WXS WeatherStation® Instrument - Airmar
Certs And Standards: CE, IPX4, RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
UHF Connectors - RF Connectors | Amphenol RF
Amphenol RF offers a broad range of radio frequency UHF Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of UHF Connectors at Amphenol RF online.
All Products | Products | Amphenol
In-line junctions 1119 series are available in 1 to 4 contacts versions, for copper or alu cable contacts (also exist in components carrier versions for diodes, resistors, or fuses inserted). ... These fixed-length 6" and 12" cable assemblies are available in SMP and SMA series in both Ø.047" and Ø.085" cable types.
AMC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Alias: TF-UFL-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Export Control Classification Number: EAR99: Frequency ...
MCX Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Body Finish: Gold: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency (Max GHz) 6:
Aquacon High Pressure Immersible 38999 Connectors
The Aquacon Series of connectors has been designed to provide maximum service in oceanic or fluid immersion applications. A specially designed aluminum bronze coupling nut and type 316 stainless steel shells resist corrosion and provide a pressure withstanding connector. Positive threaded coupling.
Industrial | Markets | Amphenol
These fixed-length 6" and 12" cable assemblies are available in SMP and SMA series in both Ø.047" and Ø.085" cable types. SV Microwave 1900SIM connectors for Railway Amphenol Air LB France's 1900SIM is a '3 modules' rectangular connector providing versatility and high density within a small form factor. ...
N-Type Plug to HD-BNC Jack Adapter 75 Ohm Straight
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Body Finish: Nickel: Body Material: Beryllium Copper: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99:
W360-17-X - AMPHENOL PROCOM
The W360 Series colinear is designed for demanding applications where a durable and high performance antenna is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions. High quality materials and ...
SMP Male PCB Edge Launch Connector, 4 Port, FD
Elevate your RF connection with SMP Male PCB Edge Launch Connector, 4 Port, FD 9311-60038. Meet the product's technical specifications here!
CablesOnDemand.com: Buy Amphenol Cables Direct from The Cable Factory!
Buy 6" Amphenol CO-174SMAZBNC-000.6 Cables Direct from the Factory at Cables on Demand. RG174 SMA-BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG174 coax cable with pre-terminated SMA Male and BNC Male connectors for a flexible low-profile interface with your RF equipment. Performance beyond 6 GHz is …
BNC Jack to TNC Plug Adapter 50 Ohm Right Angle | 242232 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Alias: BF-L-TM2-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze: Export Control Classification Number: EAR99:
Conduits - Amphenol PCDAmphenol PCD
UAV. Unmanned vehicles, from unmanned aerial vehicles (UAVs), unmanned ground vehicles (UGVs), unmanned surface vehicles (USVs), and unmanned underwater vehicles (UUVs), are poised to conquer domains across land, air, and sea sooner rather than later.
MCX Right Angle Plug to MCX Right Angle Plug RG-316DS 50 Ohm 6 inches ...
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 6.00 in (153 mm) Cable Type: RG-316 Double Shielded: Connector 1 Part Number: 252119: Connector 2 Part Number: 252119: Export Control Classification Number:
FAKRA Straight Jack to FAKRA Straight Jack RG-174 50 Ohm 1 Meter Z Key ...
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 39.37 in (1000 mm) Cable Type: RG-174: Connector 1 Part Number: 3FA1-NZSJ-C01W0: Connector 2 Part Number: 3FA1-NZSJ-C01W0:
Amphenol Automotive Connection Systems HVC 6.3mm 5 poles connector
Amphenol High Voltage Connectors Amphenol Automotive Connection Systems Amphenol Amphenol Automotive Connection Systems (Changzhou) Co., Ltd
SC-Type Connectors - RF Connectors | Amphenol RF
The SC-Type connector series is a medium size, 50 ohm series, with performance up to 11 GHz. SC-Type connectors are manufactured to meet MIL-C-39012 category D, meeting all of the mechanical and electrical requirements of the Limited Co-ordination Specification (LC Spec.) as generated by the U.S. Air Force.
Hermaphroditic Connectors | TFOCA, mTACh, Goldrush
Military grade Hermaphroditic Connectors includes TFOCA, TFOCA-11 4-CH, TFOCA-II 12-CH, TFOCA-III, FS12Pierside, 109 Series, GoldRush and mTACh.