Search Results for 905 series sma
ePower-Lite Series - アンフェノールジャパン株式会社
ePower-Lite is a plastic power connector series designed to be used in the hybrid electric vehicle and heavy equipment markets. The 2-pole, 3-pole and 4-pole connectors incorporate patented RADSOK® technology which provides higher amperage, lower T-rise and voltage drop, and less resistance. RADSOK’s twisted grid
BNC Plug to UHF Jack Adapter 50 Ohm Straight | 242134 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Alias: BM-UF1-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze: Export Control Classification Number: EAR99:
Certificates - CONEC
905 790 2200. M-F 8:30 – 5:00 ET [email protected] Query distributors for inventory ; D-SUB Connectors. D-SUB Standard/High Density; D-SUB Combination; ... 17 SERIES IP67 RJ45 / USB / FO / Power Bayonet. RJ45 connectors; IP67 RJ45; IP67 USB; IP67 Fiber Optic LC Duplex; Fiber Optic Adapters;
SMA Right Angle Plug to SMA Straight Bulkhead Jack RG-316DS 50 Ohm 12 ...
SMA Right Angle Plug to SMA Straight Bulkhead Jack RG-316DS 50 Ohm 12 inches (305 mm) Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... in-Series: Cable Length: 12.00 in (305 mm) Cable Type: RG-316 Double Shielded: Connector 1 Part Number: 132182: Connector 2 Part Number: 132176: Export Control ...
SSI Technologies – Application Note PS-AN7 MediaGauge™ (Model MG-MD ...
SSI Technologies – Application Note PS-AN7 MediaGauge™ (Model MG-MD) Digital Pressure Gauge Product Overview SSI TECHNOLOGIES, INC. Controls Division
MMCX Straight Plug to MMCX Straight Plug RG-316 50 Ohm 12 inches
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 12.00 in (305 mm) Cable Type: RG-316: Connector 1 Part Number: 262101: Connector 2 Part Number: 262101: Export Control Classification Number: EAR99:
AMC Right Angle Plug to Unterminated 1.13 mm 50 Ohm 14 inches
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Cable Length: 14.00 in (356 mm) Cable Type: 1.13 mm Micro-Cable: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: Not Applicable:
HD-BNC Straight Plug to HD-BNC Straight Plug B1694A 75 Ohm 72 inches ...
SMA to NEX10 Adapters. SMB Adapters. Back; SMB Adapters; SMB to BNC Adapters; SMB to F-Type Adapters; SMB to N-Type Adapters; SMB to SMA Adapters; SMB to SMB Adapters; ... in-Series: Cable Length: 72.00 in (1829 mm) Cable Type: Belden 1694A: Connector 1 Part Number: 034-1017-300: Connector 2 Part Number: 034-1017-300:
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 150 mm
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 5.91 in (150 mm) Cable Type: 1.13 mm Micro-Cable: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: AMC Cable Plug:
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight | 172123-10
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Alias: N7071A1-001-AT30GA-50: Body Finish: White Bronze: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze:
Connectors | Products | Amphenol
PwrMAX® G2 series carries up to 100A per contact and features design improvements to reduce board space depth, while also improving the blind mate gatherability. The depth on board has been reduced from 32.4mm to 27.4mm with an overall space savings of 18%. ... The QMA connector is a quick disconnect version of the SMA connector and shares the ...
TR Multicoax Series | Quantum Computing TR Multicoax Series | Quantum ...
Specifications subect to change without notice S Patent Numbers 6,787,709, 6,909,056, 7,126,062, 7,556,503, 8,926,342. Ardent Concepts 2020 Revision 3/2020
BMA Male PCB Thru-Hole Connector 1785-6001 | SV Microwave
The BMA Male PCB Thru-Hole Connector 1785-6001 from SV engineers. Look over the product features and benefits and get yours now!
How to Use a Protimeter Moisture Meter | User's Guide
Reliable professional moisture meters from Protimeter are the preferred instruments due to the renowned reliability, accuracy and quality.. Models include the Protimeter Digital Mini (surface moisture) or Protimeter Aquant2 (subsurface moisture). Alternatively, you can combine the two functions by using a Protimeter Surveymaster2 which features both surface and subsurface moisture readings.
IMI Sensors: Industrial Monitoring Instrumentation - PCB
IMI Sensors, a division of PCB Piezotronics, is a global designer and manufacturer of industrial vibration monitoring instrumentation such as accelerometers, vibration transmitters and switches.
RP-TNC Jack to RP-TNC Jack Adapter 50 Ohm Straight Bulkhead
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Alias: RT7471A1-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze: Export Control Classification Number: EAR99:
BNC Straight Jack to HD-BNC Straight Plug B4505R 75 Ohm 30 M 12G
SMA to NEX10 Adapters. SMB Adapters. Back; SMB Adapters; SMB to BNC Adapters; SMB to F-Type Adapters; SMB to N-Type Adapters; SMB to SMA Adapters; SMB to SMB Adapters; ... Between-Series: Cable Length: 1181.10 in (30000 mm) Cable Type: Belden 4505R: Connector 1 Part Number: 031-70543-12G: Connector 2 Part Number: 034-1120-12G:
BD-08BFFA-LL7001: Ceres Standard Size | Amphenol LTW
BD-08BFFA-LL7001, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
TITLE
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
R-VPX VITA 46 Connector System - Amphenol Aerospace
R-VPX Evolution 2.0 series connectors are designed and optimized to achieve data rates in excess of 25 Gb/s, meeting VITA 46.30 requirements. View Product VITA 66.1 and 66.4 Ruggedized blind-mate optical MT Module/Backplane connector systems designed to meet the VITA 66.1 and 66.4 open architecture specifications. ...