Search Results for 905 series sma
Connectors | Products | Amphenol
PwrMAX® G2 series carries up to 100A per contact and features design improvements to reduce board space depth, while also improving the blind mate gatherability. The depth on board has been reduced from 32.4mm to 27.4mm with an overall space savings of 18%. ... The QMA connector is a quick disconnect version of the SMA connector and shares the ...
TR Multicoax Series | Quantum Computing TR Multicoax Series | Quantum ...
Specifications subect to change without notice S Patent Numbers 6,787,709, 6,909,056, 7,126,062, 7,556,503, 8,926,342. Ardent Concepts 2020 Revision 3/2020
BMA Male PCB Thru-Hole Connector 1785-6001 | SV Microwave
The BMA Male PCB Thru-Hole Connector 1785-6001 from SV engineers. Look over the product features and benefits and get yours now!
How to Use a Protimeter Moisture Meter | User's Guide
Reliable professional moisture meters from Protimeter are the preferred instruments due to the renowned reliability, accuracy and quality.. Models include the Protimeter Digital Mini (surface moisture) or Protimeter Aquant2 (subsurface moisture). Alternatively, you can combine the two functions by using a Protimeter Surveymaster2 which features both surface and subsurface moisture readings.
IMI Sensors: Industrial Monitoring Instrumentation - PCB
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
RP-TNC Jack to RP-TNC Jack Adapter 50 Ohm Straight Bulkhead
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Alias: RT7471A1-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze: Export Control Classification Number: EAR99:
BNC Straight Jack to HD-BNC Straight Plug B4505R 75 Ohm 30 M 12G
SMA to NEX10 Adapters. SMB Adapters. Back; SMB Adapters; SMB to BNC Adapters; SMB to F-Type Adapters; SMB to N-Type Adapters; SMB to SMA Adapters; SMB to SMB Adapters; ... Between-Series: Cable Length: 1181.10 in (30000 mm) Cable Type: Belden 4505R: Connector 1 Part Number: 031-70543-12G: Connector 2 Part Number: 034-1120-12G:
BD-08BFFA-LL7001: Ceres Standard Size | Amphenol LTW
BD-08BFFA-LL7001, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
TITLE
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
R-VPX VITA 46 Connector System - Amphenol Aerospace
R-VPX Evolution 2.0 series connectors are designed and optimized to achieve data rates in excess of 25 Gb/s, meeting VITA 46.30 requirements. View Product VITA 66.1 and 66.4 Ruggedized blind-mate optical MT Module/Backplane connector systems designed to meet the VITA 66.1 and 66.4 open architecture specifications. ...
SMC PCB End Launch Straight Jack 50 Ohm | 152148
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters; SMA to MMCX Adapters; SMA to N-Type Adapters; SMA ...
AFI Plug to AFI Plug Adapter 75 Ohm Straight | 920-136A-71S - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Alias: 920-136A-71S: Body Finish: Gold: Body Material: Beryllium Copper: Contact Finish: Gold: Contact Material: Beryllium Copper:
AMC Right Angle Plug to AMC Right Angle Plug 0.81 mm 50 Ohm 50 mm
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 1.97 in (50 mm) Cable Type: 0.81 mm Micro-Cable: Connector 1 Part Number: Low Profile AMC Cable Plug: Connector 2 Part Number:
SDB-15PMMS-SL8001: D-Sub Connector | Amphenol LTW
SDB-15PMMS-SL8001, ALTW D-Sub connectors are developed in 5 different standard housing fit for standard pin contact & sealed for ingress protection up to IP68
NovaSensor P330 Series Pressure Sensor Die
NovaSensor P330 Series Pressure Sensor Die
Vault Mount Options for Fiber Pedestals - An Amphenol Company
Select Charles TRUE (Tier Rated Underground Enclosures) are available with a split lid design that accommodates Charles’ vault mount base pedestals, including the BDO, CFDP, CFFP and CFXC Series. Vault mount pedestal lids are available for TRUE 24”x36”x24” and 30”x48”x36” sizes.
N-Type Protective Cap Jack | 172306 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters; SMA to MMCX Adapters; SMA to N-Type Adapters; SMA ...
RF Antenna External | ST0628-30-002-A
Single Band External RF Antenna 863-873 MHz 1 Watt
Medical Connectors, Cable Assemblies & Interconnect Systems ⚕️
Medical Products & Solutions. From simple to complex, from low to high quantities, from a loose set of 'wants' to a verified design ready for production, Amphenol Alden Products is your preferred partner for interconnect solutions.
MCX Jack to TNC Jack Adapter 50 Ohm Straight | 242188-10 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Body Finish: Gold: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: