Search Results for 905 series sma
BNC Right Angle Plug to BNC Straight Jack RG-58 50 Ohm 1.25 Meter
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 49.21 in (1250 mm) Cable Type: RG-58: Connector 1 Part Number: 112162: Connector 2 Part Number: 112144: Export Control Classification Number: EAR99:
Commercial Aerospace | Markets - Amphenol
Series I Terminal Junction Modules and Series II Socket Junction Modules are robust, reliable, and perform to M81714 electrical and mechanical standards. Series I uses standard M39029/1 pin contacts. ... Available in SMA, 2.92mm, 2.4mm and 1.85mm series. SV Microwave LRM Connectors ...
BNC Jack to BNC Jack Adapter 75 Ohm Straight | 031-219-75
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Alias: B7071A1-NT3G-75: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze: Export Control Classification Number: EAR99:
0.50mm Pitch FFC/FPC - F300/F301 Series - Amphenol CS
10 to 60 contacts. These series feature a cable thickness of 0.30mm and provide enhanced durability of 30 mating cycles. The connectors come with a robust design and prevent solder and flux wicking. These are ideal for automotive, data, industrial, communication, consumer and medical applications. TARGET MARKETS 0.50mm Pitch FFC/FPC - F300/F301 ...
F-Type Plug to N-Type Jack Adapter 50 Ohm Straight | 242152 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Alias: NF-FM2-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze: Export Control Classification Number: EAR99:
BNC Jack to BNC Jack Adapter 50 Ohm Straight 4-Hole Flange
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Alias: B7571A1-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze: Export Control Classification Number: EAR99:
L-725.pmd - Amphenol Aerospace
Subminature, MIL-DTL-38999 Series I (LJT) & Series II (JT) connectors, including those with special coaxial arrangements will meet the coupling and uncoupling forces of specification MIL-DTL-38999, Series I and Series II. Before mating, receptacles must be suitably mounted. Coupling nuts on plugs must be properly lubricated. 13.
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack RG-178 50 Ohm 300 ...
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Cable Length: 11.81 in (300 mm) Cable Type: RG-178: Connector 2 Part Number: 132286RP: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No:
MCX Right Angle Plug to MCX Right Angle Plug RG-316DS 50 Ohm 6 inches ...
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 6.00 in (153 mm) Cable Type: RG-316 Double Shielded: Connector 1 Part Number: 252119: Connector 2 Part Number: 252119: Export Control Classification Number:
BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead Isolated
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Alias: B7771B1-ND3G-75: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze: Export Control Classification Number: EAR99:
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
Model 393A03 | PCB Piezotronics
Model 393A03:Seismic, ceramic shear ICP® accel., 1 V/g, 0.5 to 2k Hz, 2-pin top conn.
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Alias: N7471A1-AT30GA-50: Body Finish: White Bronze: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze:
Charles Industries - Innovative Enclosed Solutions
PEDLOCK® Magnum™ CPLM Series Pedestals; PEDLOCK® CPLU Series Pedestals; PEDLOCK® CPLT Series Pedestals; Broadband Pedestals. B07 Vertical Broadband Pedestals; Z08 Series Active Device Low Profile Pedestals; Z01 Vertical Broadband Pedestal; B04 Series Non-Louvered Vertical Broadband Pedestals; B05 & B06 Series Vertical Broadband Pedestals
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 150 mm
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 5.91 in (150 mm) Cable Type: 1.13 mm Micro-Cable: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: AMC Cable Plug:
Smart Card Connectors - Amphenol Sine
Series C700 . 2 Note from the CEO Ladies and Gentlemen, For over 75 years Amphenol has enjoyed success as the interconnection technology provider of choice to industry-leading companies around the world. One of our key stra- ... C702 10M008 905 2 12V solenoid voltage
Category-8 (Cat-8) Ethernet Cable Guide: Frequently Asked Questions ...
The TIA/EIA has openly forecasted that CAT-8 hits the maximum predicted performance envelope using the series’ standardized 4-pair (twisted) wire and companion RJ45 8P8C (8-pin, 8-conductor) connector type. Any future designs are likely to feature more wire pairs and/or a switch to parallel (bonded) pair wire, necessitating the use of a non ...
FAKRA Straight Jack to FAKRA Straight Jack RG-58 50 Ohm 12 Inches Z Key ...
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 12.00 in (305 mm) Cable Type: RG-58: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) Impedance (Ohms) 50: Low PIM: No:
SMA Jack to SMA Jack Adapter 50 Ohm Right Angle High Performance
RF Connector SMA Jack to SMA Jack Adapter 50 Ohm Right Angle High Performance Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... Amphenol RF High Performance SMA Adapter Series Datasheet (Size: 463 kb) AD-SMA-JSMAJ-2 Customer Drawing (Size: 111 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters