Search Results for 905 series sma
Amphenol GT Series Reverse Bayonet Coupling Connectors
Amphenol’s special offerings of GT Series connectors (see end of catalog) include: GT Amphe-Power® Connectors with RADSOK® technology, the GTC-M Series with metal clip inserts and GT-PC Series for high voltage power applica-tions. There is also information on other Amphenol Industrial Products for the Rail Industry at the end of this catalog.
DT800 Smart™ Sensor Thru-hull - Airmar
The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature Smart™ Sensor. The DT800 is a low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to any NMEA 0183 or NMEA 2000 ® network. Airmar's Smart™ Sensors have embedded microelectronics—the transducer element and signal processor ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 250 mm (9.84 Inches) Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... Between-Series: Cable Length: 9.84 in (250 mm) Cable Type: 1.13 mm Micro-Cable: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 132397:
HSD Straight Jack to HSD Straight Plug HSD-S0040103 100 Ohm 5 M
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 196.85 in (5000 mm) Cable Type: HSD-S0040103: Connector 1 Part Number: 0: Connector 2 Part Number: 0: Export Control Classification Number: EAR99:
Triax Jack to Triax Jack Adapter Non-Constant Impedance Straight ...
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency (Max GHz) 0.5: IP ...
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 250 mm
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 9.84 in (250 mm) Cable Type: RG-58: Connector 1 Part Number: 112116: Connector 2 Part Number: 112116: Export Control Classification Number: EAR99:
Application Guide - Amphenol
Device series Units Absolute/Gauge Excitation NPI-19 I2C Counts 1638 14745 3.3 V Table 2: Output Transfer Function Pressure % Output Decimal Counts Hexadecimal Counts Pmin 10 1638 0x0666 Pmid 50 8192 0x2000 Pmax 90 14746 0x399A . NPI-19 I2C Pressure Sensor Application Guide 2 Outmax C Outmin B Pmin Pmax 2.2 Pressure Output Characteristics ...
Radio Frequency Connectors | Products - Amphenol
SMA and RP-SMA Connector Series Using a threaded interface, SMA 50 Ohm connectors are semi-precision units that provide excellent electrical performance from DC to 18 GHz and outstanding mechanical durability. Amphenol RF SMB Connector Series The SMB interface features a snap-on coupling mechanism and is available in 50 Ohm and 75 Ohm ...
www.temposonics.com
www.temposonics.com
PCB Connectors - CONEC
905 790 2200. M-F 8:30 – 5:00 ET [email protected] Query distributors for inventory ; D-SUB Connectors. D-SUB Standard/High Density; D-SUB Combination; ... 17 SERIES IP67 RJ45 / USB / FO / Power Bayonet. RJ45 connectors; IP67 RJ45; IP67 USB; IP67 Fiber Optic LC Duplex; Fiber Optic Adapters;
QMA Plug to QMA Plug Adapter 50 Ohm Straight | AD-QMAPQMAP-1
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Export Control Classification Number: EAR99: Frequency (Max GHz) 18:
UG-83B/U UHF Jack to N-Type Plug Adapter 50 Ohm Straight
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Alias: 34125: Body Finish: Nickel: Body Material: Brass: Contact Finish: Silver: Contact Material: Brass: Export Control Classification Number: EAR99: Frequency (Max GHz ...
AMC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Alias: TF-UFL-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Export Control Classification Number: EAR99: Frequency ...
UG-564/U N-Type Plug to C-Type Jack Adapter 50 Ohm Straight
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Alias: UG-564/U: Body Finish: Silver: Body Material: Brass: Contact Finish: Silver: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99:
Connectors, Terminals, Cable, Termination Kits, Test Systems, Training
AFSI products include physical contact connectors, termini, cable assemblies, terminations kits, test equipment, systems & training.
Crosstalk D - ardentconcepts.com
16 SMA Connectors (in millimeters) Unmatched Real Estate Savings High quality . connectors (SMA, 2.92 mm, 1.85 mm) Compression mounts to PCB quickly . and easily Multiple high speed . 2.54 mm footprint.047” durable . coax cables Strain relief. Solderless footprint on PCB eliminates wasted components. Patented field replaceable interface. TR ...
Ground Lug | 031-10152-RFX - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters; SMA to MMCX Adapters; SMA to N-Type Adapters; SMA ...
MCX Jack to MCX Jack Adapter 50 Ohm Straight | 252169 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Alias: MCX7071A1-3GT30G-50: Body Finish: Gold: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99:
AMC Right Angle Plug to AMC Right Angle Plug 1.37 mm 50 Ohm 200 mm
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 7.87 in (200 mm) Cable Type: 1.37 mm Micro-Cable: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: AMC Cable Plug: