Search Results for 905 series sma
BNC Straight Plug to BNC Straight Plug LMR-400-UF 50 Ohm 1 M
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 39.37 in (1000 mm) Cable Type: Times LMR-400-UF: Connector 1 Part Number: 112996: Connector 2 Part Number: 112996:
BNC Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Alias: NF-BF2-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze: Export Control Classification Number: EAR99:
UG-27C/U N-Type Jack to N-Type Plug Adapter 50 Ohm Right Angle
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Alias: UG-27C/U: Body Finish: Nickel: Body Material: Brass: Contact Finish: Silver: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99:
N-Type Jack to NEX10 Plug Adapter 50 Ohm Straight
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Body Finish: White Bronze: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency (Max GHz) 6:
SMA Straight Plug to SMA Straight Plug LMR-100 50 Ohm 250 mm
SMA Straight Plug to SMA Straight Plug LMR-100 50 Ohm 250mm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... in-Series: Cable Length: 9.84 in (250 mm) Cable Type: Times LMR-100A: Connector 1 Part Number: 901-10604: Connector 2 Part Number: 901-10604:
SMA Plug to AFI Jack Adapter 50 Ohm Straight | APH-SMAP-AFIF
SMA Plug to AFI Jack Adapter 50 Ohm Straight Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... AFI Jack to SMA Plug: Adapter Type: Between-Series: Body Finish: Gold: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Export Control Classification Number: EAR99: Frequency (Max GHz) 3:
Cable Assemblies | Products - Amphenol
SV Microwave just released standard SMA and 2.92mm female bulkhead cable assemblies used to transmit a signal through a panel using a single mounting hole. The bulkhead connector style allows installation through a box or panel without the use of screws. ... All SMPTE cables could be assembled with all connectors of the 3K.93C series ...
1.0-2.3 Straight Plug to HD-BNC Straight Plug B1505A 75 Ohm 6 inches
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Cable Length: 6.00 in (153 mm) Cable Type: Belden 1505A: Connector 1 Part Number: 282135-75: Connector 2 Part Number: 034-1025: Export Control Classification Number:
Global Leader in the RF/Microwave Industry | SV Microwave
Discover SV Microwave's high-quality range of connectors, adapters, cable assemblies, passive components and removal tools. Enhance your RF connections today.
Industrial | Markets - Amphenol
Our ATHD Series™ Single-Pole, Heavy Duty Power Connectors provide an IP67/69K rated (mated), environmentally sealed connection system and viable solution to field splices and terminals in harsh environments. ... BNC, F-type, HD-BNC, N-Type, QMA, and SMA. Amphenol RF terminators reliably prevent RF signals from being reflected along the ...
BNC T-Shape Adapter Jack-Plug-Jack 50 Ohm | 112459 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Alias: B9073B1-001-ND3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Export Control Classification Number: EAR99: Frequency ...
HD-BNC Straight Plug to HD-BNC Straight Plug RG-316 50 Ohm 12 inches
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 12.00 in (305 mm) Cable Type: RG-316: Connector 1 Part Number: 034-5008: Connector 2 Part Number: 034-5008: Export Control Classification Number: EAR99:
Connectors | Products - Amphenol
F308/F332 series is a 0.50mm pitch right angle Non-ZIF flex connector with an auto-lock mechanism and surface mount termination. It features a height of 2.45mm and comes in 6 to 68 contacts. This series features a cable thickness of 0.33mm and provides the durability of 20 mating cycles.
UHF Jack to UHF Jack Adapter 50 Ohm Straight | 182109
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Export Control Classification Number: EAR99: Frequency (Max GHz) 2.5:
All Products - Amphenol
Available in SMA, 2.92mm, 2.4mm and 1.85mm series. SV Microwave LPA-500-LLPL 1/2” Air-Dielectric Corrugated Plenum Cable is a low-loss, plenum listed (type CMP) coaxial cable. This design offers excellent intermodulation performance and can be used as feedlines within buildings to support distributed antenna systems (DAS).
AMC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Alias: TF-UFL-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Export Control Classification Number: EAR99: Frequency ...
Energy - CONEC
17 SERIES IP67 RJ45 / USB / FO / Power Bayonet. RJ45 patch cords; IP67 RJ45; IP67 USB; IP67 Power Bayonet; IP67 Fiber Optic LC Duplex & adapters; Accessories IP67 RJ45 / USB / FO / Power Bayonet; CONEC Hybrid connectors. ... 905 790 2200. M-F 8:30 – 4:30 ET [email protected] +49 2941 765-0
Infinite Options Beyond the Mil-Spec Limits - Amphenol Aerospace
AMPHENOL CORPORATION 40-60 Delaware Avenue, Sidney, NY 13838-1395 • 800-678-0141 www.amphenol-aerospace.com • www.amphenolmao.com Infinite Options Beyond the Mil-Spec Limits
MMCX Plug to MMCX Jack Adapter 50 Ohm Straight | 262136
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Alias: MMCX5071A1-3GT30G-50: Body Finish: Gold: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99:
FAKRA Connectors - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters; SMA to MMCX Adapters; SMA to N-Type Adapters; SMA ...