Search Results for 905 series sma
Band Pass Filters BPF 70/4-HX - AMPHENOL PROCOM
The BPF 70/4-HX is a 4 helical resonator band-pass filter with aperture coupling between the resonators. This filter can be used as a preselector to protect a receiver from interference from transmitters outside the band-pass limits.
L-725.pmd - Amphenol Aerospace
Subminature, MIL-DTL-38999 Series I (LJT) & Series II (JT) connectors, including those with special coaxial arrangements will meet the coupling and uncoupling forces of specification MIL-DTL-38999, Series I and Series II. Before mating, receptacles must be suitably mounted. Coupling nuts on plugs must be properly lubricated. 13.
Paladin® HD Backplane Interconnect System - Amphenol
Datasheet - Paladin HD2-224G; Datasheet - Paladin HD-112G; High Speed Backplane Overview; TB-2360 Paladin HD Routing Guidelines; TB-2371 Paladin HD/HD2 Design Guidelines
CUSTOMER OUTLINE DRAWING - Amphenol RF
sma str plug - p/n: 132113 bnc str jack - p/n: 112116 cable - rg 58/u coaxial 2. electrical: a. impedance: 50 ohm 3. packaging: a. quantity: single pack b. marking: bag to be marked "amphenol rf, 245101-04-xx-xx and date code" heat shrink tube typ(2) 8.00 mm wrench interface per mil-std-348 series: sma plug interface per mil-std-348 series: bnc ...
Amphenol CS
We would like to show you a description here but the site won’t allow us.
SMA Plug to RP-TNC Jack Adapter 50 Ohm Straight | 242124RP
SMA Plug to RP-TNC Jack Adapter 50 Ohm Straight Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... RP-TNC Jack to SMA Plug: Adapter Type: Between-Series: Alias: SMAM-RTM1-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze:
Flexible Cable Assemblies - SV Microwave
Part # 7033-0024 1.85mm Male to 1.85mm Male 12" Strain Relief Cable Assembly for .047 Cable Available Inventory: 127
SMA Female to Male Attenuator, 18 GHz (Nonscreened)
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Band Pass Filters BPF 225-400 - AMPHENOL PROCOM
Series coupled high/low pass filter design. Chebychev characteristic ensures low insertion loss and high out-of-band rejection. Can be used as transmitter filter to prevent out-of-band and harmonics radiation. ... BPF 225-400 SMA(f) 200002371: Add to quote: Related products.
TR Multicoax Series: TR 20 - Amphenol Ardent Concepts
TR Multicoax Series: TR 20 Applications TR Multicoax connectors are ideal for use in: › Semiconductor Design & Test • PCIe • Pam4 • High Speed SerDes ... SMA TR Unmatched real estate savings High quality connectors (SMA) Compression mounts Multiple high speed signals in dense 2.54 mm footprint.047” durable
BNC to SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of BNC to SMA Cable Assemblies designed for radio frequency applications. BNC to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Alias: B7471B1-ND3G-75: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze: Export Control Classification Number: EAR99:
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
1.0-2.3 Connectors - RF Connectors - Amphenol RF
The DIN 1.0-2.3 connector series complies with DIN 41626, DIN 47297, and NFC 93-571 international specifications. The Amphenol version features a patented ultra-slim push-pull coupling system which allows quick installation and ensures positive locking and high retention.
PRO-AR...G - AMPHENOL PROCOM
19" Rack-Mountable Receiver Multicoupler series for the VHF through low UHF bands 30 MHz - 960 MHz . Download . Product PDF; Dec. of Conformity; User manual; Add to quote. Description. OBS: The Receiver Multicouplers PRO-AR4 & PRO-AR8 versions will be discontinued, now planned for mid. 2026. ... or SMA(f) on request: DC Connector: 3-pole screw ...
UG-349A/U N-Type Jack to BNC Plug Adapter 50 Ohm Straight
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Alias: UG-349A/U: Body Finish: Nickel: Body Material: Brass: Contact Finish: Silver: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99:
TNC Jack to TNC Jack Adapter 50 Ohm Straight | 122348 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Alias: T7071A1-ND3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze: Export Control Classification Number: EAR99:
MCX Jack to SMA Plug Adapter 50 Ohm Straight | 242126 - Amphenol RF
MCX Jack to SMA Plug Adapter 50 Ohm Straight Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... MCX Jack to SMA Plug: Adapter Type: Between-Series: Alias: SMAM-MCXF1-3GT50G-50: Body Finish: Gold: Body Material: Brass: Contact Finish: Gold: Contact Material ...
Robotics - amphenolrf.com
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters; SMA to MMCX Adapters; SMA to N-Type Adapters; SMA ...
SMA Jack to SMB Plug Adapter 50 Ohm Straight | APH-SMAJ-SMBP - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Alias: SMAF-SMBF1-3GT50G-50: Body Finish: Gold: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: