Search Results for 905 series sma
SMA Female PCB Edge Launch Connector, 4 Legs - SV Microwave
The SMA Female PCB Edge Launch Connector, 4 Legs 2921-61493 was designed and manufactured by SV engineers. Check out the stock details. Check Inventory. Register. Log in ... RF Series SMA : Gender Jack (Female) Orientation (Body) Straight ...
TR Multicoax Series: TR 20 - Amphenol Ardent Concepts
TR Multicoax Series: TR 20 Applications TR Multicoax connectors are ideal for use in: › Semiconductor Design & Test • PCIe • Pam4 • High Speed SerDes ... SMA TR Unmatched real estate savings High quality connectors (SMA) Compression mounts Multiple high speed signals in dense 2.54 mm footprint.047” durable
SMA Female Bulkhead, Aluminum for .047 Cable - SV Microwave
Explore the SMA Female Bulkhead, Aluminum for .047 Cable, 2921-80001 at SV Microwave. These are highly recommended for satellite applications. Check Inventory. Register. Log in ... RF Series SMA : Gender Jack (Female) Orientation (Body) Straight ...
N-Type Straight Plug to SMA Straight Plug RG-142 50 Ohm 48 Inches
N-Type Straight Plug to SMA Straight Plug RG-142 50 Ohm 48 Inches Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... Between-Series: Cable Length: 48.00 in (1219 mm) Cable Type: RG-142: Connector 1 Part Number: 082-4427-1006: Connector 2 Part Number: 132195:
SMA Plug to SMC Jack Adapter 50 Ohm Straight | 242174
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Alias: SMAM-SMCM1-3GT50G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper:
SMA Male Connector for .085 Cable SF2906-6002 - SV Microwave
The SMA Male Connector for .085 Cable SF2906-6002. Explore the multiple mechanical, electrical and environmental specifications of this product.
SMA Female Sparkplug Hermetic Connector - SV Microwave
SMA Female Sparkplug Hermetic Connector 2975-6200. Get to know more about this individual product specification and contact SV distributors for sales. Check Inventory ... RF Series SMA : Orientation (Body) Straight : Gender ...
SMA Male Termination, Bead Chain 8018-6174 - SV Microwave
Discover the SMA Male Termination, Bead Chain 8018-6174 product line. Check out the assets CAD Model and Datasheet for design information. Check Inventory. Register. Log in ... RF Series SMA : Gender Plug (Male) Orientation (Body) Straight ...
ams | Amphenol Global Search | Amphenol
Our MIL-SPEC Qualified Connectors, including MIL-DTL-38999 Series I, Series II, and Series III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors, are designed to meet the most rigorous standards for performance and reliability in harsh environments. ... SMA to SMA Cable Assemblies feature all industry ...
MCX Jack to SMA Plug Adapter 50 Ohm Straight | 242126 - Amphenol RF
MCX Jack to SMA Plug Adapter 50 Ohm Straight Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... MCX Jack to SMA Plug: Adapter Type: Between-Series: Alias: SMAM-MCXF1-3GT50G-50: Body Finish: Gold: Body Material: Brass: Contact Finish: Gold: Contact Material ...
SMA Male Connector, R/A for .085 Cable - SV Microwave
Get the SMA Male Connector, R/A for .085 Cable M39012/80-3107 from the global leader of the RF/Microwave industry. Meet the product data here!
SMA Male Connector for RG-58 Cable SF2900-6001 | SV Microwave
Get the SMA Male Connector for RG-58 Cable SF2900-6001 from the global leader of the RF industry. Check out the specifications and place your order. Check Inventory ... RF Series SMA : Gender Plug (Male) Orientation (Body) Straight ...
Crosstalk - Amphenol Ardent Concepts
16 SMA Connectors (in millimeters) Unmatched Real Estate Savings High quality connectors (SMA, 2.92 mm, 1.85 mm) Compression mounts to PCB quickly ... CA SeriesTM - Connectors & Interposers • Superior signal integrity DC to 70 GHz+ • Reusable across programs promotes exponential
Connectors | Products - Amphenol
The EFP series has a similar modular design to the HDS series but is designed and certified for use in EX hazardous locations such as drilling rigs and oil refineries. CSA C22.2 No. 182.3-1987, CSA C22.2 No. 30-1986, CSA C22.2 No. 60079-0 – 2007, CSA C22.2 No. 60079-1 - 2007, UL 1977 2nd edition, ISA/ANSI 60079-0 -2009, ISA/ANSI 60079-1-2009 ...
GNSS | Antenna | Amphenol
Whether you require single-band, dual-band, or tri-band full-coverage GNSS capabilities, our range offers a multitude of sleek and functional designs to suit your specific needs.
Crimp Tools - RF Connector Tools - Amphenol RF
Our Crimp Tools feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors ... SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters;
MMCX Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
MMCX Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... MMCX Jack to SMA Jack: Adapter Type: Between-Series: Body Finish: Gold: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency ...
In-Series Adapters - SV Microwave
Part # 1116-6097 2.4mm Female to Female Flange Mount Adapter, 2 Hole, with Screws Available Inventory: 118
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start MIL-DTL-38999 Series III Connectors offer the highest performance capabilities for both general duty and severe environment applications. Meeting or exceeding MIL-DTL-38999 Series III requirements, Amphenol's Tri-Start connector is available in aluminum, stainless steel or composite with several finish options.
SMA Female Bulkhead Cable Connector, Non-Reflective for .085 Cable
Elevate your RF connections with SMA Female Bulkhead Cable Connector, Non-Reflective for .085 Cable 2921-61689. Check out the technical specifications now! Check Inventory. Register. Log in ... RF Series SMA : Orientation (Body) Straight : Gender ...