Search Results for 905 series sma
SMA Female PCB Edge Launch Connector, .063" PCB Thickness
SV Microwave offers the SMA Female PCB Edge Launch Connector, .063" PCB Thickness" 2985-6035 to the world. Check out the features and benefits here! Check Inventory. Register. Log in ... RF Series SMA : Gender Jack (Female) Orientation (Body) Straight ...
d38999 series 4 inmeta:gsaentity_divisions%3damphenol%2520socapex ...
Search Results for 26482 series 2 3d inmeta:gsaentity_divisions=amphenol%20industrial matrix- 26482 - series -ii-catalog - amphenol -aerospace.com ... Amphenol Socapex Product selector & 3D CAD files for connectors In partnership with TraceParts, we provide a large selection of 3D CAD models, in a wide range of formats.
Attenuator - SV Microwave
Between-Series; In-Series; Tee-Series. Components. Attenuator; Short; Termination. Tools. Removal Tools. New Products ... SMA Attenuator M3933/16-01N M3933/16-01N M3933/16-02N M3933/16-03N M3933/16-04N M3933/16-05N M3933/16-06N M3933/16-07N M3933/16-08N M3933/16-09N M3933/16-10N M3933/16-11N M3933/16-16N M3933/16-17N M3933/16-18N M3933/16-19N ...
SMA Male Termination, Bead Chain 8018-6174 - SV Microwave
Discover the SMA Male Termination, Bead Chain 8018-6174 product line. Check out the assets CAD Model and Datasheet for design information. Check Inventory. Register. Log in ... RF Series SMA : Gender Plug (Male) Orientation (Body) Straight ...
BNC Jack to BNC Jack Adapter 50 Ohm Straight | 031-219-RFX
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Alias: B7071A2-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze: Export Control Classification Number: EAR99:
SMA Plug to SMA Plug Adapter 50 Ohm Straight | 901-9218-SF - Amphenol RF
SMA Plug to SMA Plug Adapter 50 Ohm Straight Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... SMA Plug to SMA Plug: Adapter Type: In-Series: Body Finish: Passivated: Body Material: Stainless Steel: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number:
Industrial | Markets - Amphenol
The Amphenol 905 series was the first fiber optic interconnect system to gain industry-wide acceptance. Today, we support these markets with a variety of standard and custom SMA connectors and accessories. Our long-standing history and development of the SMA product ensure exceptional quality and long-term reliability.
connector | Amphenol Global Search | Amphenol
Connectors. SV Microwave has over 50 years of proven experience engineering and manufacturing high-quality RF connectors that are capable of providing excellent electrical performance from DC – 110 GHz. Our robust connector catalog includes various series including SMA, 2.92mm, 2.4mm, 1.85mm, 1mm, SMP, SMPM, and SMPS.
SMA Male to Female Attenuator, 12.4 GHz (Screened)
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
SMA Plug to N-Type Jack Adapter 50 Ohm Straight | 901-293
SMA Plug to N-Type Jack Adapter 50 Ohm Straight Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... N-Type Jack to SMA Plug: Adapter Type: Between-Series: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99:
MCX Connectors - RF Connectors - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... The MCX (Micro Coaxial) series is available with 50 or 75 ohm options, and has broadband capability ranging from DC to 12 GHz. In addition, the MCX series features secure, fast and easy ...
Amphenol GT Series Reverse Bayonet Coupling Connectors
Amphenol’s special offerings of GT Series connectors (see end of catalog) include: GT Amphe-Power® Connectors with RADSOK® technology, the GTC-M Series with metal clip inserts and GT-PC Series for high voltage power applica-tions. There is also information on other Amphenol Industrial Products for the Rail Industry at the end of this catalog.
AMC Probe to SMA Jack Adapter 50 Ohm Straight | 901-10465 - Amphenol RF
AMC Probe to SMA Jack Adapter 50 Ohm Straight Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... AMC Jack to SMA Jack: Adapter Type: Between-Series: Body Finish: Gold/Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass and Beryllium ...
TNC Connectors - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... The TNC connector series is a miniature, threaded weatherproof series with a constant 50 Ω impedance and a frequency range of DC to 11 GHz. The TNC series shares its contact design with ...
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Amphenol RF is the world’s largest manufacturer of coaxial connectors for use in radio frequency, microwave, and data transmission system applications. Headquartered in Danbury, Connecticut, USA, Amphenol RF has global sales, marketing and manufacturing locations in North America, Asia and Europe.
SMA Male Termination 8018-6173 - SV Microwave
Explore the highly performing SMA Male Termination 8018-6173. Check out the stock details with our distributors and place your order today! Check Inventory. Register. Log in. Compare products list ... RF Series SMA : Orientation (Body) Straight : Coupling ...
SMA Jack to UHF Jack Adapter 50 Ohm Straight | 242111 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Alias: SMAF-UF-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze: Export Control Classification Number: EAR99:
SMA Right Angle Plug to SMA Right Angle Plug RG-316 50 Ohm 1 M
SMA Right Angle Plug to SMA Right Angle Plug RG-316 50 Ohm 1 M (39.37 Inches) Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... in-Series: Cable Length: 39.37 in (1000 mm) Cable Type: RG-316: Connector 1 Part Number: 132123: Connector 2 Part Number: 132123: Export Control Classification Number: EAR99:
SMA Female Flange Mount Connector, 2 Hole (Candlestick)
SV Microwave newly released the SMA Female Flange Mount Connector, 2 Hole (Candlestick) SF2950-6200 with higher ranking features and specifications!
SMA Jack to SMA Jack Adapter 50 Ohm Straight 4-Hole Flange
SMA Jack to SMA Jack Adapter 50 Ohm Straight 4-Hole Flange Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... SMA Jack to SMA Jack: Adapter Type: In-Series: Alias: SMA7571A1-001-3GT50G-50: Body Finish: Gold: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: