Search Results for 905 series sma
南海電鉄 運賃改定 2025 | Amphenol Global Search | Amphenol
SMA is an acronym for SubMiniature version A and was developed in the 1960s. Using a threaded interface, 50 Ohm SMA connectors are precision subminiature units providing excellent electrical performance from DC up to 26.5 GHz. ... The Amphenol Tri-Power Connectors incorporate the proven design of the MIL-DTL-38999 Series III Tri-Start ...
SMA Straight Plug to Unterminated RG-316 50 Ohm 24 inches
SMA Straight Plug to Unterminated RG-316 50 Ohm 24 inches (610 mm) Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... Between-Series: Cable Length: 24.00 in (610 mm) Cable Type: 1.37 mm Micro-Cable: Connector 1 Part Number: 132114: Connector 2 Part Number: Not Applicable:
SMP Straight Plug to SMP Straight Plug Tflex 405 50 Ohm 12 inches
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 12.00 in (305 mm) Cable Type: Times TFlex 405: Connector 1 Part Number: SMP-FS-C07-5: Connector 2 Part Number: SMP-FS-C07-5:
SMA Plug to RP-TNC Plug Adapter 50 Ohm Straight | 242106RP - Amphenol RF
SMA Plug to RP-TNC Plug Adapter 50 Ohm Straight Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... RP-TNC Plug to SMA Plug: Adapter Type: Between-Series: Alias: SMAM-RTF1-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze:
sma connectors catalog | Amphenol Global Search | Amphenol
The 2M805 High Speed Series of connectors is ideal for use in USB 3.0, eSATA and other high speed databus applications where space is limited. These connectors utilize Fluoropolymer inserts that are optimized for high speed capability. Multiple standard insert arrangements are available. This series features self-locking plugs with a ratcheting ...
BNC Right Angle Plug to BNC Right Angle Plug RG-142 50 Ohm 500 ...
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 19.69 in (500 mm) Cable Type: RG-142: Connector 1 Part Number: 112526: Connector 2 Part Number: 112526: Export Control Classification Number: EAR99:
Coaxial Cable Guide - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters ... data, RF (radio frequency), and broadband applications. Common types include RG (Radio Guide) series, HD (High Definition) series, and custom cables designed for unique applications. Popular Flexible Coaxial ...
Cable Assemblies | Products - Amphenol
Available in series: SMP, SMPM and SMA. SV Microwave SuperFlex RF Cable Assemblies Amphenol SV Microwave now offers fixed-length RF cable assemblies using its most flexible Ø.047" cable yet! This super flexible coax cable is capable of extreme bends which allow it to fit in tight spaces and route for any application.
SMA Straight Bulkhead Jack to SMA Straight Bulkhead Jack RG-174 50 Ohm ...
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 18.00 in (457 mm) Cable Type: RG-174: Connector 1 Part Number: 132119: Connector 2 Part Number: 132119: Export Control Classification Number: EAR99:
SMA Male Low Profile to SMPM Female 12" Cable Assembly for .085 Cable
SV Microwave presents the SMA Male Low Profile to SMPM Female 12" Cable Assembly for .085 Cable 7029-3640. Access the design resources to learn more. Check Inventory. Register. Log in ... RF Series 2 SMPM : Gender 2 Jack (Female) Cable Type 0.085 Flexible Coax ...
HERMETIC SOLUTIONS - アンフェノールジャパン株式会社
Hermetic MIL-DTL-26482, Series I, How to Order 87 PTIH (MS3113H), Hermetic Solder Mounting Receptacle 88 PT02H, Hermetic Solder Mounting Receptacle 89 ... SMA, SMB & N type • 0, 75 or 90 Ω and other impedance options HIGH SPEED HERMETICS • USB, ethernet & low resistivity contacts options
SMA Jack to SMA Jack Adapter 50 Ohm Right Angle High Performance
RF Connector SMA Jack to SMA Jack Adapter 50 Ohm Right Angle High Performance Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... Amphenol RF High Performance SMA Adapter Series Datasheet (Size: 463 kb) AD-SMA-JSMAJ-2 Customer Drawing (Size: 111 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
SMB Right Angle Plug to SMB Right Angle Plug RG-316 50 Ohm 12 inches ...
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 12.00 in (305 mm) Cable Type: RG-316: Connector 1 Part Number: 142194: Connector 2 Part Number: 142194: Export Control Classification Number: EAR99:
AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 150 ...
SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; ... Between-Series: Cable Length: 5.91 in (150 mm) Cable Type: 1.13 mm Micro-Cable: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 132377-11:
Amphenol GT Series Reverse Bayonet Coupling Connectors
Amphenol’s special offerings of GT Series connectors (see end of catalog) include: GT Amphe-Power® Connectors with RADSOK® technology, the GTC-M Series with metal clip inserts and GT-PC Series for high voltage power applica-tions. There is also information on other Amphenol Industrial Products for the Rail Industry at the end of this catalog.
SMA Jack to N-Type Plug Adapter 50 Ohm Straight | APH-SMAJ-NP - Amphenol RF
SMA Jack to N-Type Plug Adapter 50 Ohm Straight Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... N-Type Plug to SMA Jack: Adapter Type: Between-Series: Alias: NM-SMAF-NT30G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze:
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 45 mm
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 1.77 in (45 mm) Cable Type: 1.13 mm Micro-Cable: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: AMC Cable Plug:
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 125 mm
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 4.92 in (125 mm) Cable Type: 1.13 mm Micro-Cable: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: AMC Cable Plug:
UHF T-Shape Adapter Jack-Plug-Jack Non-Constant Impedance
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Body Finish: Nickel: Body Material: Brass: Contact Finish: Silver: Contact Material: Brass: Export Control Classification Number: EAR99: Frequency (Max GHz) 0.3: IP Rating:
N-Type Straight Plug to SMA Straight Plug RG-58 50 Ohm 48 inches
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Cable Length: 48.00 in (1219 mm) Cable Type: RG-58: Connector 1 Part Number: 172100: Connector 2 Part Number: 132113: Export Control Classification Number: EAR99 ...