Search Results for 905 series sma
AMC Right Angle Plug to AMC Right Angle Plug 0.81 mm 50 Ohm 50 mm
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 1.97 in (50 mm) Cable Type: 0.81 mm Micro-Cable: Connector 1 Part Number: Low Profile AMC Cable Plug: Connector 2 Part Number:
SERIES III ES FI E - Amphenol Aerospace
HIGH TEMPERATURE SERIES FIVE & SERIES III High-temperature connectors for the hottest environments on Earth and beyond High Temperature Series Five and Series III connectors are the ideal solution for interconnects and electrical wire assemblies near engines, firewalls, and other high-heat sources.
150WXS WeatherStation® Instrument - Airmar
Certs And Standards: CE, IPX4, RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
Model 130A24 | PCB Piezotronics
Calibration 130 Series microphone; microphone/preamplifier together: 1: Product Documents. Datasheet. Product Specifications Product Manual Product Drawing Product Videos. Build Out Your Measurement Chain. Other; Model: 079A06. Windscreen (for 1/2-inch microphones) $40.00 USD (Pricing valid only in the U.S.) ...
M29504 | Fiber Optic Termini - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International's M29504 /04 & /05 style fiber optic termini provide superior optical and mechanical performance.
HSD Straight Jack to HSD Straight Plug HSD-S0040103 100 Ohm 5 M
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 196.85 in (5000 mm) Cable Type: HSD-S0040103: Connector 1 Part Number: 0: Connector 2 Part Number: 0: Export Control Classification Number: EAR99:
REVISIONS - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined
Cable Assemblies | Products - Amphenol
SV Microwave just released standard SMA and 2.92mm female bulkhead cable assemblies used to transmit a signal through a panel using a single mounting hole. The bulkhead connector style allows installation through a box or panel without the use of screws. ... All SMPTE cables could be assembled with all connectors of the 3K.93C series ...
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
High Power Connector Series - Amphenol PCD
which is derived from the standard MIL-DTL-38999 series originally designed by Amphenol. Critical features of this series including six unique keyways, an anti-decoupling mechanism, superior EMI performance, Tri-Start thread, 500 hrs Salt Spray endurance, GVA Compliance and high vibration tolerance. The modular, easy to install Rhino 38999 ...
RT06104PNH Plug, Male, 16AWG, 13A/300V - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RT06104PNH Plug, 4 Position, Male, Shell Size 10, with Silicone Seal. Compatible to part # UT06104PH, 192922-1250, G6B104PN-Plug, 4 Position, Male, Sh
AMC Right Angle Plug to TNC Straight Bulkhead Jack RG-178 50 Ohm 50 mm
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Cable Length: 1.97 in (50 mm) Cable Type: RG-178: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 122370: Export Control Classification Number:
Level Plus - Temposonics
2 Level Plus ® RefineME® Fig. 1: Time-of-flight based magnetostrictive position sensing principle RefineME® The Level Plus® RefineME® liquid level transmitter satisfies the demand for an accurate and robust liquid-level sensor with unsurpassed flexibility to meet most process application conditions.
Mobile Applications - Airmar
Discover Airmar's solutions for mobile applications. Explore our range of innovative technologies designed to enhance mobile experiences. Airmar offers high-quality products, such as sensors, transducers, and communication modules, optimized for integration into mobile applications. Whether you're developing navigation tools, weather monitoring apps, or marine-based applications, Airmar has ...
Model 112B05 | PCB Piezotronics
Seal ring, sensor flush mount, 0.248" OD x 0.219" ID x 0.015" thk, brass (for Series 111A, 112A & 113A) 3: Optional Versions (P) Positive Output Polarity. English SI; Output Polarity: Positive: Output Polarity: Positive: Output Polarity: Positive (W) Water Resistant Cable. Accessories: Supplied: 060A03:
BNC Right Angle Plug to BNC Straight Jack RG-58 50 Ohm 1.25 Meter
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 49.21 in (1250 mm) Cable Type: RG-58: Connector 1 Part Number: 112162: Connector 2 Part Number: 112144: Export Control Classification Number: EAR99:
IECEx - PCB
pcb.com | 1 800 828 8840. SERIES . 208C. GENERAL PURPOSE . ICP ® QUARTZ FORCE SENSORS n Sensitivities from 1 mV/lb to 500 mV/lb n Factory preloaded for both tension and compression measurement n High resolution with low noise floor n Includes impact cap, calibration certificate, UNF & metric mounting studs. TYPICAL APPLICATIONS
1.0-2.3 Straight Plug to HD-BNC Straight Plug B1694A 75 Ohm 24 inches
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Cable Length: 24.00 in (610 mm) Cable Type: Belden 1694A: Connector 1 Part Number: 282137-75: Connector 2 Part Number: 034-1017-300: Export Control Classification Number:
AMC Right Angle Plug to MMCX St Jk Bhd 1.13 mm 50 Ohm 100 mm
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Cable Length: 3.94 in (100 mm) Cable Type: 1.13 mm Micro-Cable: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 262141:
Positronic Becomes Part of Amphenol Corporation
A Series Backshell Product Derivative: Introducing Precision Machined Banded Backshells March 12, 2024; Exploring the E-Mobility Market with Positronic Connectors December 1, 2023; Positronic Announces EL Series Aluminum Backshells August 7, 2023