Search Results for 905 series sma
SMP Straight Plug to SMP Straight Plug Tflex 405 50 Ohm 250 mm
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 9.84 in (250 mm) Cable Type: Times TFlex 405: Connector 1 Part Number: SMP-FS-C07-5: Connector 2 Part Number: SMP-FS-C07-5:
SMA Male Connector, Lockwire Holes, R/A for .085 Cable
The SMA Male Connector, Lockwire Holes, R/A for .085 Cable M39012/80-3005 is now in stock at Online Components and Master Electronics. Check Inventory. Register. Log in ... RF Series SMA : Gender Plug (Male) Orientation (Body) Right Angle ...
AMC Right Angle Plug to SMA Right Angle Jack 1.13 mm 50 Ohm 100 mm
AMC Right Angle Plug to SMA Right Angle Jack 1.13 mm 50 Ohm 100 mm (3.93 Inches) Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... Between-Series: Cable Length: 3.94 in (100 mm) Cable Type: 1.13 mm Micro-Cable: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 901-40106:
AMC Straight PCB Jack Surface Mount 50 Ohm | A-1JB - Amphenol RF
BNC to SMA Adapters; BNC to SMB Adapters; BNC to SMC Adapters; BNC to TNC Adapters; BNC to UHF Adapters; BNC Tee Adapters. C-Type Adapters. Back; C-Type Adapters; ... Ultraminiature Product Series Data Sheet (Size: 92 kb) A-1JB STP 3D Model (Size: 70 kb ) A-1JB PDF Customer Drawing (Size: 233 kb) Product Life Cycle. Product Life Cycle; Part Status:
SMA Male Low Profile to SMPM Female 6" Cable Assembly for .085 Cable
The SMA Male Low Profile to SMPM Female 6" Cable Assembly for .085 Cable 7029-3639. Check out the application note for detailed information. Check Inventory. Register. Log in ... RF Series 2 SMPM : Orientation 2 (Body) Straight : Gender 2 ...
SMA Male Connector, Lockwire Holes, R/A for M17/152-00001 Cable
Discover the SMA Male Connector, Lockwire Holes, R/A for M17/152-00001 Cable M39012/56-3030 at SV Microwave. Get your quality filled connector here!
Crimp Tool | CTL-2 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters; SMA to MMCX Adapters; SMA to N-Type Adapters; SMA ...
AMC Right Angle Plug to SMA Straight Plug RG-178 50 Ohm 300 mm
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Cable Length: 11.81 in (300 mm) Cable Type: RG-178: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 132193: Export Control Classification Number:
HERMETIC SOLUTIONS - アンフェノールジャパン株式会社
Hermetic MIL-DTL-26482, Series I, How to Order 87 PTIH (MS3113H), Hermetic Solder Mounting Receptacle 88 PT02H, Hermetic Solder Mounting Receptacle 89 ... SMA, SMB & N type • 0, 75 or 90 Ω and other impedance options HIGH SPEED HERMETICS • USB, ethernet & low resistivity contacts options
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead IP68 Black ...
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead IP68 Black Plating Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... SMA Jack to SMA Jack: Adapter Type: In-Series: Body Finish: Black: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export ...
SMA Jack to SMB Plug Adapter 50 Ohm Straight | APH-SMAJ-SMBP - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Alias: SMAF-SMBF1-3GT50G-50: Body Finish: Gold: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99:
SMP Plug to SMA Jack 50 Ohm Straight | SMP-MSPR-FL-1 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Body Finish: Gold/Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency (Max GHz) 15:
Coaxial Cable Guide - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters ... data, RF (radio frequency), and broadband applications. Common types include RG (Radio Guide) series, HD (High Definition) series, and custom cables designed for unique applications. Popular Flexible Coaxial ...
AMC Right Angle Plug to SMA Right Angle Jack 1.13 mm 50 Ohm 150 mm
AMC Right Angle Plug to SMA Right Angle Jack 1.13 mm 50 Ohm 150 mm ( 5.9 Inches) Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... Between-Series: Cable Length: 5.91 in (150 mm) Cable Type: 1.13 mm Micro-Cable: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 901-40106:
SMA Jack to HD-EFI Jack 50 Ohm Straight | AD-SMAJHDEFIJ-2 - Amphenol RF
SMA Jack to HD-EFI Jack 50 Ohm Straight Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... HD-EFI Jack to SMA Jack: Adapter Type: Between-Series: Body Finish: White Bronze: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99:
AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 100 ...
SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; ... Between-Series: Cable Length: 3.94 in (100 mm) Cable Type: 1.13 mm Micro-Cable: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 132377-11:
Radio Frequency Connectors | Products - Amphenol
These offerings include in-series threaded (SMA / 2.92mm / 2.4mm) as well as between-series push-on (SMP / SMPM) to threaded (2.92mm / 2.4mm) options. Additionally, these new adapters come with two screws for fast and easy installation. With so many configurations available, there is a solution f
RP-SMA Straight Plug to RP-SMA Straight Bulkhead Jack RG-174 50 Ohm 18 ...
RP-SMA Straight Plug to RP-SMA Straight Bulkhead Jack RG-174 50 Ohm 18 Inches (457 mm) Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... in-Series: Cable Length: 18.00 in (457 mm) Cable Type: RG-174: Connector 1 Part Number: 132114RP: Connector 2 Part Number: 132119RP: Export Control ...
c902-9353-1 | Amphenol Global Search | Amphenol
Amphenol’s PowerSafe MIL-DTL-38999 Series III High Power Connector uses first mate/last break and last mate/first break technology and is designed for transmitting high power with voltages up to 500V in harsh environments, all while keeping user safety in mind. ... Assembly Instructions-C53 Amphenol SMA Angle Plugs: Place cable dielectric ...
83723-2 MIL-DTL-83723, Series III - Amphenol Aerospace
PRODUCT LINE OF MIL-DTL-83723*, SERIES III CONNECTORS. MIL-DTL-83723, Series III, Matrix ® With a Wide Variety of Coupling Styles & Options M83723/71 & 72 wall mounting receptacle M83723/73 & 74 jam nut receptacle M83723/75 & 76 straight plug M83723/77 & 78 straight plug, RFI grounding MIL-DTL-83723, SERIES III CONNECTORS WITH BAYONET COUPLING