Search Results for 905 series sma
CONEC Home - CONEC
905 790 2200. M-F 8:30 – 5:00 ET [email protected] Query distributors for inventory ; D-SUB Connectors. D-SUB Standard/High Density; D-SUB Combination; ... but also causes high costs. With the new CONEC series, a compact hybrid connector system has been developed, combining power supply and data transmission in one single connector to the ...
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
Assembly instructions - CONEC
905 790 2200. M-F 8:30 – 5:00 ET [email protected] Query distributors for inventory ; D-SUB Connectors. D-SUB Standard/High Density; D-SUB Combination; ... 17 SERIES IP67 RJ45 / USB / FO / Power Bayonet. RJ45 connectors; IP67 RJ45; IP67 USB; IP67 Fiber Optic LC Duplex; Fiber Optic Adapters;
Mobile Networks | Markets - Amphenol
Current RF test connector configurations include single and multiport 2.92 mm, 2.4 mm, 1.85 mm, SMA, SMP, SMPM, and SMPS variations. SV Microwave High Speed RF Cable Assemblies ... high-frequency Ø.047" and Ø.085" cable assemblies in series: SMA, 2.92mm, 2.4mm, 1.85mm, SMP, & SMPM. These assemblies feature low solder wicking, and the high ...
PRODUCT DATA DRAWING - SV Microwave
sma jack to jack jam nut mount.375 hex. .312 hex. 2x 1/4-36 uns-2a lockwasher .408 max panel 6.35 max.875 22.23.250 max ... lockwasher: 300 series stainless steel contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b finish:
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
BNC Plug to N-Type Jack Adapter 50 Ohm Straight | 242101 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Alias: NF-BM-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze: Export Control Classification Number: EAR99:
N-Type Jack to HN-Type Plug Adapter 50 Ohm Straight
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Alias: 16050: Body Finish: Nickel: Body Material: Brass: Contact Finish: Silver: Contact Material: Phosphor Bronze: Export Control Classification Number: EAR99: Frequency ...
N-Type Jack to N-Type Push-on Plug Adapter 50 Ohm Straight Bulkhead
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Body Finish: White Bronze: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency (Max GHz) 11:
PRECISION. INNOVATION. RELIABILITY. - SV Microwave
• Series include: mmWave, SMPx, SMA and more • Solderless Compression Mount and Pre-Tinned contact surface variations available High Frequency Cable Assemblies • Flexible and semi-rigid cable types available • Space qualified • Fits all standard interfaces including: SMA, 2.92mm, 2.4mm, SMP, SMPM, SMPS & more! Components
Crimp Tool | CTL-9 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters; SMA to MMCX Adapters; SMA to N-Type Adapters; SMA ...
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 250 mm
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 9.84 in (250 mm) Cable Type: RG-58: Connector 1 Part Number: 112116: Connector 2 Part Number: 112116: Export Control Classification Number: EAR99:
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
High Power Connector Series - amphenol.co.jp
which is derived from the standard MIL-DTL-38999 series originally designed by Amphenol. Critical features of this series including six unique keyways, an anti-decoupling mechanism, superior EMI performance, Tri-Start thread, 500 hrs Salt Spray endurance, GVA Compliance and high vibration tolerance. The modular, easy to install Rhino 38999 ...
Certificates - CONEC
905 790 2200. M-F 8:30 – 5:00 ET [email protected] Query distributors for inventory ; D-SUB Connectors. D-SUB Standard/High Density; D-SUB Combination; ... 17 SERIES IP67 RJ45 / USB / FO / Power Bayonet. RJ45 connectors; IP67 RJ45; IP67 USB; IP67 Fiber Optic LC Duplex; Fiber Optic Adapters;
Cable Assemblies | Products - Amphenol
These test cable assemblies are available with male SMA, 2.92mm, 2.4mm or 1.85mm connector series. SV Microwave RF Low Loss Cable Assemblies With Strain Relief Boot SV Microwave released a new line of strain relief cable assemblies that feature a molded boot to protect the sensitive cable termination area and allow for more flexibility and ...
SMA Straight Plug to SMA Straight Plug RG-174 50 Ohm 12 inches
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 12.00 in (305 mm) Cable Type: RG-174: Connector 1 Part Number: 132114: Connector 2 Part Number: 132114: Export Control Classification Number: EAR99:
AMC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Alias: TF-UFL-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Export Control Classification Number: EAR99: Frequency ...
AMC4 Right Angle Plug to FAKRA Straight Plug 1.13 mm 50 Ohm 150 ...
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Cable Length: 5.91 in (150 mm) Cable Type: 1.13 mm Micro-Cable: Connector 1 Part Number: AMC4 Cable Plug: Connector 2 Part Number:
P58 TRIDUCER® Multisensor/CW Transom Mount - Airmar
600 W. The P58 TRIDUCER ® Multisensor is Airmar’s most affordable, dual-frequency, 50/200 kHz, transom-mount design. It combines depth, speed, and temperature functions in one housing. Few parts make installation simple, and its compact size is attractive to small-boat owners.