Search Results for 905 series sma
HSD Straight Jack to HSD Straight Plug HSD-S0040103 100 Ohm 600 inches
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 600.00 in (15240 mm) Cable Type: HSD-S0040103: Connector 1 Part Number: 0: Connector 2 Part Number: 0: Export Control Classification Number: EAR99:
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 1 M
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 39.37 in (1000 mm) Cable Type: 1.13 mm Micro-Cable: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: AMC Cable Plug:
SSI Technologies – Application Note PS-AN7 MediaGauge™ (Model MG-MD ...
SSI Technologies – Application Note PS-AN7 MediaGauge™ (Model MG-MD) Digital Pressure Gauge Product Overview SSI TECHNOLOGIES, INC. Controls Division
Crosstalk D - ardentconcepts.com
16 SMA Connectors (in millimeters) Unmatched Real Estate Savings High quality . connectors (SMA, 2.92 mm, 1.85 mm) Compression mounts to PCB quickly . and easily Multiple high speed . 2.54 mm footprint.047” durable . coax cables Strain relief. Solderless footprint on PCB eliminates wasted components. Patented field replaceable interface. TR ...
ExaMAX 56Gb/s High-Speed Backplane Connector | Amphenol
ExaMAX® backplane connector system is designed for higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion. Each s
Bullet Adapter AFI Plug to AFI Plug 75 Ohm Straight
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Alias: 920-127A-71S: Body Finish: Gold: Body Material: Beryllium Copper: Contact Finish: Gold: Contact Material: Beryllium Copper:
83723-2 MIL-DTL-83723, Series III - Amphenol Aerospace
PRODUCT LINE OF MIL-DTL-83723*, SERIES III CONNECTORS. MIL-DTL-83723, Series III, Matrix ® With a Wide Variety of Coupling Styles & Options M83723/71 & 72 wall mounting receptacle M83723/73 & 74 jam nut receptacle M83723/75 & 76 straight plug M83723/77 & 78 straight plug, RFI grounding MIL-DTL-83723, SERIES III CONNECTORS WITH BAYONET COUPLING
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
D38999 Series III - TV Breakaway Fail-Safe Connectors - Amphenol Aerospace
D38999 Series III - TV Breakaway Fail-Safe Connectors Description: Amphenol is qualified to provide D38999/29, /30. and /31 Types 1, 2, and 6 breakaway connectors. The D38999/31 connectors are also available in a hybrid design which have a composite outer operating sleeve over a metal shells for greater durability. Amphenol is also qualified to ...
Twinax Jack to Twinax Jack Adapter 50 Ohm Straight Bulkhead
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Alias: TWX7471B1-NPB3G-95: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze: Export Control Classification Number: EAR99:
SSI Technologies – Application Note PS-AN5 MediaGauge™ (Model MGA-9V ...
The SSI’s MediaGauge™ MGA-9V digital pressure gage includes an 304L stainless steel input pressure port, a piezoresistive pressure sensing element, signal conditioning
BNC Jack to MCX Jack Adapter 50 Ohm Straight Bulkhead
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: IP Rating: Not Rated:
MediaGauge™ Digital Gauge - ssi-sensors.com
The SSI MediaGauge™ family offers four models of digital pressure gauges – three are stand-alone 9 V battery operated, and one uses an external power supply.
G-Type Jack to F-Type Jack Adapter 75 Ohm Straight
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Body Finish: Tin: Body Material: Brass: Contact Finish: Tin: Contact Material: Phosphor Bronze: Export Control Classification Number: EAR99: Frequency (Max GHz) 1:
BNC Jack to TNC Plug Adapter 50 Ohm Right Angle | 242232 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Alias: BF-L-TM2-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze: Export Control Classification Number: EAR99:
Temposonics
Temposonics
FAKRA Straight Jack to FAKRA Straight Jack RG-58 50 Ohm 12 Inches Z Key ...
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 12.00 in (305 mm) Cable Type: RG-58: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) Impedance (Ohms) 50: Low PIM: No:
SMB Right Angle Plug to SMB Straight Plug RG-178 50 Ohm 12 inches ...
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 12.00 in (305 mm) Cable Type: RG-178: Connector 1 Part Number: 142195: Connector 2 Part Number: 142229: Export Control Classification Number: EAR99:
MMCX Straight Plug to MMCX Straight Plug RG-178 50 Ohm 24 inches ...
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 24.00 in (610 mm) Cable Type: RG-178: Connector 1 Part Number: 262100: Connector 2 Part Number: 262100: Export Control Classification Number: EAR99:
BD550W Series Dehydrators - Max - RFS Technologies an Amphenol Company
BD550W Series Dehydrators Max Capacity 550 SCFD (649L/h), Output Pressure 2 to 15 PSI (13.8 to 103.4KPa) or 0.3 to 7.5 PSI (2.1 to 51.7 KPa) Field Adjustable, Single Pressure Outlet, with Real-Time Remote Management Rev : 5 | Rev date : 09 Jan 2024. Technical features . Related Products; Add to e-catalog ...