Search Results for 905 series sma
Amphenol Industrial Operations
We would like to show you a description here but the site won’t allow us.
Temposonics
Fig. 2: R-Series V sensor with TempoLink smart assistant R-SERIES V Analog Temposonics® R-Series V brings very powerful sensor performance to meet the many demands of your application. The R-Series V is the long term solution for harsh environments that have high levels of shock and vibration. Sensor models with analog outputs (voltage/current ...
Machined, Stamped & Formed and RADSOK® Precision Connector Contacts
depending on the series, our ecomate® Family of products are perfect for a wide range of Factory Automation, Industrial, Heavy Equipment, Heavy Duty, Transportation, and Entertainment/Lighting markets. We can custom design, engineer and manufacture cable assemblies to your exact customer specifications and produce large or small quantities, all
UG-27B/U N-Type Jack to N-Type Plug Adapter 50 Ohm Right Angle
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Alias: UG-27B/U: Body Finish: Nickel: Body Material: Brass: Contact Finish: Silver: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99:
FSMA 905-Stecker mit Sechskant FSMA 905-Connector with hexagonal
FSMA 905-Stecker mit Sechskant FSMA 905-Connector with hexagonal Features Screw cap with knurl Connector with defined air gap Abmessungen Dimensions Anwendungen Vorwiegend Netzwerke in der Industrie Technische Daten Technical Data Absetzmaße Stripping length
BNC Jack to BNC Plug Adapter 50 Ohm Right Angle | 112451T - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze and Brass: Export Control Classification Number: EAR99: Frequency (Max GHz) 4:
Plugs - Amphenol Sine
A Series; ATHD Cable Assemblies; Size 12 Contact; Plugs; Plugs ( total items: 10 ) Sort by: ATHD06-1-12S-10G-M1 1 Position Single-ended Overmolded Cable Assembly, Plug,Socket Contact Size 12, 10AWG, 1 Meter Length. REQUEST A QUOTE. ATHD06-1-12S-10G-M2 1 Position Single-ended Overmolded Cable Assembly, Plug, Socket Contact Size 12, 10AWG, 2 ...
7-16 Jack to 2.2-5 Plug Adapter 50 Ohm Straight | AD-716J225P-1
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Body Finish: White Bronze: Body Material: Brass: Contact Finish: Silver: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: IP Rating:
MCX Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Body Finish: Passivated: Body Material: Stainless Steel: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency ...
Amphenol CS
We would like to show you a description here but the site won’t allow us.
TNC Straight Plug to TNC Straight Plug LMR-400 50 Ohm 1 M
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 39.37 in (1000 mm) Cable Type: Times LMR-400: Connector 1 Part Number: 031-6872: Connector 2 Part Number: 031-6872:
Amphenol®
Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications.
AMC Right Angle Plug to TNC Straight Bulkhead Jack RG-178 50 Ohm 50 mm
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Cable Length: 1.97 in (50 mm) Cable Type: RG-178: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 122370: Export Control Classification Number:
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
RCP-5SPFFH-TCU7001: RJ Connector - Amphenol LTW
RCP-5SPFFH-TCU7001, Amphenol LTW’s RJ45 series meet the Ethernet/IP RJ45 requirements and standards. Support Cat5e & Cat6a data transmission speed & IP67 waterproof rating.
1.0-2.3 Straight Plug to HD-BNC Straight Plug B1505A 75 Ohm 6 inches ...
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Cable Length: 6.00 in (153 mm) Cable Type: Belden 1505A: Connector 1 Part Number: 282135-75: Connector 2 Part Number: 034-1025: Export Control Classification Number:
BNC Right Angle Plug to BNC Straight Plug RG-58 50 Ohm 1 M
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 39.37 in (1000 mm) Cable Type: RG-58: Connector 1 Part Number: 112162: Connector 2 Part Number: 112116: Export Control Classification Number: EAR99: Impedance ...
Smart Card Connectors - Amphenol Sine
Series C700 . 2 Note from the CEO Ladies and Gentlemen, For over 75 years Amphenol has enjoyed success as the interconnection technology provider of choice to industry-leading companies around the world. One of our key stra- ... C702 10M008 905 2 12V solenoid voltage
BNC Straight Plug to HD-BNC Straight Plug B1505A 75 Ohm 5 M
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Cable Length: 196.85 in (5000 mm) Cable Type: Belden 1505A: Connector 1 Part Number: 112951-11: Connector 2 Part Number: 034-1025: Export Control Classification Number:
amphe-pd-radsok-catalog-amphenol-industrial
Amphenol’s Amphe-PD™ series of “RADSOK® enabled” power connectors is a versatile and cost effective solution for your high current interconnect requirements. Available in the compact 3.6mm, 70A rated option and a larger 5.7mm, 120A big brother. The Amphe-PD™ is reintroduced with a new black PBT