Search Results for 905 series sma
1.0-2.3 Straight Plug to BNC Straight Plug RG-179 75 Ohm 4 M
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Cable Length: 157.48 in (4000 mm) Cable Type: RG-179: Connector 1 Part Number: 102-799-7579: Connector 2 Part Number: 031-80101: Export Control Classification Number:
SMB Straight Plug to SMB Straight Plug RG-316 50 Ohm 24 inches
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 24.00 in (610 mm) Cable Type: RG-316: Connector 1 Part Number: 142186: Connector 2 Part Number: 142186: Export Control Classification Number: EAR99:
BNC Plug to SMB Jack Adapter 50 Ohm Straight | 242184 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Alias: BM-SMBM-N/3GT3G-50: Body Finish: Gold/Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Export Control Classification Number: EAR99:
AMC Straight PCB Jack Surface Mount 50 Ohm | A-1JB - Amphenol RF
BNC to SMA Adapters; BNC to SMB Adapters; BNC to SMC Adapters; BNC to TNC Adapters; BNC to UHF Adapters; BNC Tee Adapters. C-Type Adapters. Back; C-Type Adapters; ... Ultraminiature Product Series Data Sheet (Size: 92 kb) A-1JB STP 3D Model (Size: 70 kb ) A-1JB PDF Customer Drawing (Size: 233 kb) Product Life Cycle. Product Life Cycle; Part Status:
1.0-2.3 Straight Plug to BNC Straight Plug RG-179 75 Ohm 120 inches
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Cable Length: 120.00 in (3048 mm) Cable Type: RG-179: Connector 1 Part Number: 102-799-7579: Connector 2 Part Number: 031-80101: Export Control Classification Number:
Applications - CONEC
17 SERIES IP67 RJ45 / USB / FO / Power Bayonet. RJ45 patch cords; IP67 RJ45; IP67 USB; IP67 Power Bayonet; IP67 Fiber Optic LC Duplex & adapters; Accessories IP67 RJ45 / USB / FO / Power Bayonet; CONEC Hybrid connectors. ... 905 790 2200. M-F 8:30 – 4:30 ET [email protected] +49 2941 765-0
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack 1.32 mm DS 50 Ohm ...
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack 1.32 mm DS 50 Ohm 100 mm (3.93 Inches) Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... Between-Series: Cable Length: 3.94 in (100 mm) Cable Type: 1.32 mm Micro-Cable: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 132389RP-11:
SMP Connectors - RF Connectors - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Learn More: SMP Product Series Solution Guide. Features and Benefits. Designed to accommodate both radial and axial misalignment;
UHF Jack to UHF Jack Adapter 50 Ohm Straight | 182109
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Export Control Classification Number: EAR99: Frequency (Max GHz) 2.5:
OCS (Oval Contact System) Connectors - Amphenol Aerospace
Find Contacts Fast - Online High-Speed Contacts Guide at www.amphenol-aerospace.com 800-78-0141 OCS Connectors 5 OCS (Oval Contact System) Connectors Contact Eye Pattern at 10 Gbps 0 0 100 10 00 0 00 1. 1.4 1. 1. 1.1 1 0. 0.8 0.7 0.6 0.
SMPM VITA 66.5 14 Port RF and 3 Port MT Fiber Plug-In Hybrid Module
RF Series VITA SMPM : Mounting Type ... SMPM Male VITA 67.3 to SMA Male 12" Cable Assembly for .085 Cable Available Inventory: 0. 7032-7840 VITA Cable Assemblies 7032-7840 Add to compare list Datasheet. Customers Also Viewed. Part # 9321-60109 SMPM VITA 66.5 14 Port RF and 3 Port MT Fiber Backplane Hybrid Module ...
BNC Plug to N-Type Jack Adapter 50 Ohm Straight | 242101 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Alias: NF-BM-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze: Export Control Classification Number: EAR99:
SMA Right Angle Plug to Unterminated RG-316DS 24 inches
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Cable Length: 24.00 in (610 mm) Cable Type: RG-316 Double Shielded: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified:
BNC Straight Plug to Mini-SMB Right Angle Plug RG-179 75 Ohm 48 inches
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Cable Length: 48.00 in (1219 mm) Cable Type: RG-179: Connector 1 Part Number: 112133: Connector 2 Part Number: 142194-75: Export Control Classification Number: EAR99:
TNC Connectors - RF Connectors - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... The TNC connector series is a miniature, threaded weatherproof series with a constant 50 Ω impedance and a frequency range of DC to 11 GHz. The TNC series shares its contact design with ...
BNC Jack to HD-BNC Plug Adapter 75 Ohm Straight
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Alias: APH-BNCJ-HDBNCP: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99:
Cable Assemblies | Products - Amphenol
SV Microwave just released standard SMA and 2.92mm female bulkhead cable assemblies used to transmit a signal through a panel using a single mounting hole. The bulkhead connector style allows installation through a box or panel without the use of screws. ... All SMPTE cables could be assembled with all connectors of the 3K.93C series ...
MCX Plug to MCX Jack Adapter 50 Ohm Straight | 252186 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Body Finish: Gold: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: IP Rating: Not Rated:
SMA Plug to RP-TNC Plug Adapter 50 Ohm Straight | 242106RP - Amphenol RF
SMA Plug to RP-TNC Plug Adapter 50 Ohm Straight Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... RP-TNC Plug to SMA Plug: Adapter Type: Between-Series: Alias: SMAM-RTF1-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze:
Hermetically Sealed Connectors | Products | Amphenol Aerospace
MIL-DTL-38999 Series I connectors with fast, 1/3 turn bayonet coupling, scoop proof design to protect the contacts, and a glass to metal seal achieving mil-spec sealing requirements. D38999 PCB Hermetics D38999 Series III hermetic connectors with PC tails for Printed Circuit Board assemblies in severe environment applications needing EMI ...