Search Results for 905 series sma
N-Type Jack to N-Type Plug Adapter 50 Ohm Straight | 172276 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Alias: N5071A1-AT5GP-50: Body Finish: White Bronze: Body Material: Brass: Contact Finish: Gold: Contact Material: Phosphor Bronze:
Search Results for baby girl born with twin inside her
PL082-300 | Amphenol Global Search | Amphenol Search Results for pl082-300 MIL-DTL-22992, Class ‘L’ - Amphenol Aerospace 463 Amphenol Aerospace Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com II Dualok III SJT 38999 Shell Styles I ... 300 South Riverside Plaza Suite 2200 Chicago, IL 60606. ...
SMB Right Angle Plug to SMB Right Angle Plug RG-316 50 Ohm 6 inches ...
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 6.00 in (153 mm) Cable Type: RG-316: Connector 1 Part Number: 142194: Connector 2 Part Number: 142194: Export Control Classification Number: EAR99:
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 1 M
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 39.37 in (1000 mm) Cable Type: RG-58: Connector 1 Part Number: 112116: Connector 2 Part Number: 112116: Export Control Classification Number: EAR99:
AMC Right Angle Plug to TNC Straight Bulkhead Jack 1.13 mm 50 Ohm 50 mm
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Cable Length: 1.97 in (50 mm) Cable Type: 1.13 mm Micro-Cable: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 122526:
QMA Jack to QMA Jack Adapter 50 Ohm Straight | AD-QMAJQMAJ-1 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency (Max GHz) 18:
MMCX Right Angle Plug to MMCX Right Angle Plug RG-316 50 Ohm 6 inches ...
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 6.00 in (153 mm) Cable Type: RG-316: Connector 1 Part Number: 262103: Connector 2 Part Number: 262103: Export Control Classification Number: EAR99:
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 39 mm
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 1.54 in (39 mm) Cable Type: 1.13 mm Micro-Cable: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: AMC Cable Plug:
Agricultural connector series overmoulded, angled 90 ° with single and ...
905 790 2200. M-F 8:30 – 4:30 ET [email protected] +49 2941 765-0 [email protected] Contact. Check Stock. ... Agricultural connector series overmoulded, angled 90 ° with single and double cable outlet … maximum flexibility for use in difficult installation situations.
BNC Jack to BNC Plug Adapter 50 Ohm Right Angle | 031-9-RFX - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Alias: B5072A1-001-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number:
BNC Straight Plug to BNC Straight Plug RG-179 75 Ohm 6 inches
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 6.00 in (153 mm) Cable Type: RG-179: Connector 1 Part Number: 112133: Connector 2 Part Number: 112133: Export Control Classification Number: EAR99:
IP67 Product Series Cutsheet 040721 - amphenolrf.com
IP67 TNC and RP-TNC Product Series Waterproof IP-Rated and Tamper Resistant Interface Amphenol RF Four Old Newtown Road Danbury, CT 06810 For more information visit www.amphenolrf.com ... SMA Jack to TNC Jack MCX Jack to TNC Jack TNC Jack to TNC Jack Bulkhead Mount Adapters, IP67 Part Number 242178-10 031-6769 AD-TNCJTNCJ-1
TNC Straight Plug to TNC Straight Jack LMR-400 50 Ohm 36 inches
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 36.00 in (914 mm) Cable Type: Times LMR-400: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No:
UG-27C/U N-Type Jack to N-Type Plug Adapter 50 Ohm Right Angle
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... In-Series: Alias: UG-27C/U: Body Finish: Nickel: Body Material: Brass: Contact Finish: Silver: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99:
AMC Right Angle Plug to AMC Right Angle Plug 0.81 mm 50 Ohm 50 mm
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 1.97 in (50 mm) Cable Type: 0.81 mm Micro-Cable: Connector 1 Part Number: Low Profile AMC Cable Plug: Connector 2 Part Number:
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 125 mm
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 4.92 in (125 mm) Cable Type: 1.13 mm Micro-Cable: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: AMC Cable Plug:
AMC Right Angle Plug to AMC Right Angle Plug 1.37 mm 50 Ohm 100 mm
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 3.94 in (100 mm) Cable Type: 1.37 mm Micro-Cable: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: AMC Cable Plug:
SMB Straight Plug to SMB Straight Plug RG-178 50 Ohm 12 Inches
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 12.00 in (305 mm) Cable Type: RG-178: Connector 1 Part Number: 142229: Connector 2 Part Number: 142229: Export Control Classification Number: EAR99: Impedance ...
1.0-2.3 Straight Plug to HD-BNC Straight Plug B1505A 75 Ohm 6 inches
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Between-Series: Cable Length: 6.00 in (153 mm) Cable Type: Belden 1505A: Connector 1 Part Number: 282135-75: Connector 2 Part Number: 034-1025: Export Control Classification Number:
N-Type Straight Plug to N-Type Straight Plug RG-58 50 Ohm 2 M
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... in-Series: Cable Length: 78.74 in (2000 mm) Cable Type: RG-58: Connector 1 Part Number: 172100: Connector 2 Part Number: 172100: Export Control Classification Number: EAR99: