Search Results for 96-668-45355
10052838-101LF | AIRMAX® | Amphenol
AirMax VS®, Backplane Connectors, 4-Pair, 96 -position, 2mm pitch, 8 column, Vertical Receptacle. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
RF Switch Straight PCB Jack Surface Mount 50 Ohm | 902-9224
RF Connector RF Switch Straight PCB Jack Surface Mount 50 Ohm Mates with 095-668-45069-1. Downloads. 902-9224 PDF Customer Drawing (Size: 284 kb) 902-9224 STP 3D Model (Size: 766 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
Model 621B40 Very High Frequency ICP® Accelerometer Installation ... - PCB
Model 621B40 Very High Frequency ICP® Accelerometer Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
TACBeam - Amphenol Fiber Systems International (AFSI)
The TACBeam® is a MIL-PRF-83526/20 & /21 qualified expanded beam rugged fiber optic connector for military and industrial applications. TACBeam® is hermaphroditic, which allows multiple cable assemblies to connect together to support varying distance requirements. The TACBeam® connectors are available in both multimode and single mode, can support two or four
TEMPOSONICS LP
96 inches 4 108 inches 2 144 inches 1 Circulation Count vs. Resolution for PWM Output (Based on 28 MHz counter) Resolution Circulation Count* 0.00026 15 0.0005 8 0.001 4 0.002 2 0.004 1 *Maximum circulation count is limited by stroke length for sensors configured for internal interrogation. (Refer to Table B for stroke length limitations ...
Model TLD352C33 | PCB Piezotronics
Model TLD352C33:High sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 Hz to 10k Hz, 10-32 side conn., TEDS 1.0
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
IDS-22-4 Amphenol
AIO-CSJM16 M16x1.59 6 – 96 .3 20 AIO-CSJM14 M14x1.58 4 – 85 19 Spanner "S" (mm) AIO-CSJM12 M12x1.56 .5 3 – 6.56 .2 15 AIGO Part Thread “A” Max ”d” (mm) Cable Range (mm) Thread “L” (mm) Clamp ”H” (mm) 15 19 22 24 27 27 33 33 42 42 54 60 80 24 33 54 24 33 42 54 54 80 15 19 22 24 27 33 42 54 AIO-CSPG42 PG42 38 32 – 38 14 52 ...
10060905-101LF | AIRMAX® | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of AIRMAX ® , part number 10060905-101LF
Thermo-Trex® High Temperature Silica Tape - TPC Wire
Thermo-Trex® High Temperature Silica Tape is made of 96% pure SiO2 silica fiber which offers superior resistance to radiant heat and flame. It’s an ideal solution for electrical cables that are exposed to extreme heat. It is suitable for continuous use at 1,800°F and will withstand short term
SATA (Serial ATA) Connectors - Amphenol CS
§ Humidity: 96 hours at 40˚C with 90-95% relative humidity. Per EIA 364-31, Method II, test condition A § Temperature Life: 85˚C for 500 hours. Per EIA 364-17, test condition III, method A § Thermal Shock: 10 cycles between -55 Deg˚C to +85˚C. Per EIA 364-32, test condition I
10087068-101LF | METRAL® | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of METRAL ® Cable connector, part number 10087068-101LF.
Pedlock BDO Series - Charles Industries
24 Fibers per Tray 96 96 168 144 FOSC A/B Fiber Ribbon Tray*** 0 0 432 PART NUMBERS 2 OptiTap-SC® adapters, splice tray, & 2 SC/APC pigtails 2 OptiTap-SC® adapters, splice tray, & 2 SC/APC pigtails, vault base BDO203-E02OPT BDO203EV02OPT BDO204-E02OPT BDO204EV02OPT BDO205-E02OPT BDO205EV02OPT Charles Part Number Description
CZone | Cables/Connectors - Gemeco
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
IDC Connector | Wire to Board | Flat Cable Connectors | Ribbon Connectors
IDC connectors are small electronic components that help connect wires to circuit boards. They are commonly used in computers and other electronic devices to ensure fast and reliable connections between different components.
BNC Straight Plug to SMA Straight Plug RG-316 50 Ohm 1 M
BNC Straight Bulkhead Jack to SMA Straight Plug RG-58 50 Ohm 96 inches 095-850-246-096. BNC Straight Plug to SMA Straight Plug RG-142 50 Ohm 48 inches 245101-07-48.00. BNC Straight Plug to SMA Straight Plug RG-316 50 Ohm 6 inches 245101-01-06.00.
86093967113755NQLF | DIN 41612 | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of DIN, part number 86093967113755NQLF.
SOUNDEXPERT SOUND LEVEL METER - PCB
Auto file store 1, 2, 4, 6, 12, 24, 48, 96, 144 times per day Single Block Timer Start date and time to end date and time Daily Block Timer 3 unique start/stop times per day, multiple days AC/DC Output Connector 2.5 mm stereo AC Output Maximum Voltage ± 2.3 V peak AC Output Recommended Load ≥ 16 Ω DC Output Resolution 10 mV/dB (0 to 100 dB)
BPS8B96FLD2C0Z1LF | DIN 41612 | Amphenol
DIN Headers & Receptacles, Backplane Connector, Header, Right Angle, Through Hole, Style C, 96 ways, Class II. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
KAYE Global Contacts
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 [email protected]