Search Results for 97 series
PDS4-43-694/3800 - 4 Way Power Divider - rfstechnologies.com
RFS Technologies PDS*-43 series Power Splitters have been designed for a variety of wireless applications in the frequency band from 694 to 3800MHz. The units evenly split and distribute ... (Less Connectors) mm (in) 50 (1.97) Width (Less Connectors) mm (in) 71.8 (2.83) Length (Less Connectors) mm (in) 280 (11) TESTING AND ENVIRONMENTAL ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
THIRD ANGLE PROJ. DWG SIZE REV UNLESS OTHERWISE SPECIFIED, DIMENSIONS ARE IN METRIC AND TOLERANCES ARE: <0.5mm 0.5 - 6mm 6 - 30mm 30 - 120mm ANGLES NOTICE - These drawings, specifications, or other data (1) are, and remain the
B A1 - Amphenol Sine
MFX-3985 Crimp Die - Svize 12, 10-12AWG -02XX Series ATT-12-00 Hand Crimp Tool - Size 12, 12AWG ATT-12-01 Hand Crimp Tool - Size 12, 10AWG A Series™ - Contact Size 12 Options (Works with: AHD-6, ATP, ATHD, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023
Materials_Table - Amphenol Invotec
6000 series 3000 series 5880 5870 2929 Genclaud 280 Multi-clad HF Laminate Pre-preg Laminate Pre-preg Laminate & Pre-preg Epoxy Lam & Pre-preg Polyimide Lam & P/P Laminate Foil Ticer Technology CIC Carbon VT-4A1 VT-4A2 Isola Isola Isola Isola Isola Isola Nelco Nelco Nelco Nelco Nelco Nelco Nelco Nelco Nelco Nelco Nelco Nelco Matsushita Ventec ...
ts ch ta n o C y n D F - SV Microwave
Cable Series Part Number Freq. 0.085 NSME 8001-4108 3 GHz Socket D38999 Cable Contact (Size 8) Cable Series Part Number Freq. 0.085 BMA SF9411-6000 26.5 GHz ... Number of Contacts 16 1 4 17 2 6 97 2 8 Contact Size 20 8 8 22D 8 8 22D 8 8 Insert Arrangement 25-17 25-20 25-26 25-46
Liquid Level Applications - Temposonics
The Level Plus® liquid level transmitters feature up to 5-in-1 measurement of level, interface, volume, HI level switch, and temperatures of a vessel from one opening. The Temposonics ® technology provides wear-free, continuous level measurement that does not require maintenance or recalibration. The absolute level is detected directly with one or more floats, which operate reliably even in ...
RLK12-50JFLA-BAA - 1/2' RADIAFLEX® RLK Cable, A-series
1.97 (0.6) DC-resistance outer conductor, ohm/km (ohm/1000ft) Ω/km (Ω/1000ft) 4.84 (1.48) Stop bands MHz 300-375, 675-685 ... PRODUCT DATASHEET RLK12-50JFLA-BAA 1/2" RADIAFLEX® RLK Cable, A-series RLK12-50JFLA-BAA REV : A REV DATE : 14 Sep 2021 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in ...
E124-C-RNJ-LP.indd - Amphenol-Air LB
RNJ LOW PROFILE 3 RNJ Low Profile Jam Nut version: RNJLP 26 / 27 < The distance between panels is 16mm versus 36mm for the standard RNJ < Both receptacle and floating plug are back panel mounting < Sealing is provided by the O-ring gaskets located in the groove of the front face of the flange (receptacle and floating plug)
Unknown - Temposonics
E-Series Model ER Sensor Analog and Digital Pulse Outputs Product Specification All specifications are subject to change. Please contact MTS for specifications that are critical to your needs. Rugged industrial sensor Linear, absolute measurement Non-contact sensing technology Non-linearity less than 0.02 % Repeatability within 0.001 %
rj45 | Amphenol Global Search | Amphenol
Disclaimer www.amphenol-icc.com Please note that the above information is subject to change without notice. MRJR Series Rugged RJ45 Connectors MATERIAL § External Shell: Die Cast Zinc, Nickel Plated § Front Insert: Clear Polucarbonate, UL94V-0 § Rear Inserts: High Temperature Resistant Nylon, Glass Reinforced, UL94V-0, Black § Contacts: Phosphor Bronze, Plated with 1.27um
Temposonics
Temposonics E-Series model EP sensors are available with analog output or digital-pulse output. The analog outputs include voltage, (0 to 10 Vdc, forward and reverse acting), and current, (4 to 20 mA, ... (1.97 in.) 68 mm (2.7 in.) EP sensor with floating style “M” (open ring) magnet EP sensor with style “V” captive-sliding magnet 19 mm ...
Band Pass Filters BPF 1.6-30 - amphenolprocom.com
Series coupled high/low pass filter design. Chebychev characteristic ensures low insertion loss and high out-of-band rejection. Can be used as transmitter filter to prevent out-of-band and harmonics radiation. Can be used as a preselector filter to protect a receiver against interferences from transmitters outside the bandpass range.
NTC Type JR - amphenol-sensors.com
• Range of wire lengths 1.97 in to 78.74 in (50 mm to 2000 mm) (dimension WL in diagram on page 2) • Typical applications include semiconductor heatsinks, enclosure panels ... Resistance-Temperature Data For JR Series Temperature R t/R 25 Resistance Temperature Nominal Tolerance Tolerance °C W ± % ± °C-209.6807 1.17 6.80 -157.2809 1.17 ...
ABS Coaxial Cable Product Information Sheet Type: T10500JBA
500 Series Coaxial Cable Copper Clad Aluminum Conductor Foamed Polyethylene Dielectric Seamless Aluminum Tube Outer Conductor ... 550 1.82 5.97 600 1.91 6.27 750 2.16 7.09 870 2.35 7.69 1002 2.53 8.30 1100 2.67 8.76 1200 2.80 9.19 1218 2.82 9.25 1300 2.93 9.61 1400 3.05 10.01 ...
NTC Type JR - amphenol-sensors.com
• Range of wire lengths 1.97 in to 78.74 in (50 mm to 2000 mm) (dimension WL in diagram on page 2) • Typical applications include semiconductor heatsinks, enclosure panels ... Resistance-Temperature Data For JR Series Temperature R t/R 25 Resistance Temperature Nominal Tolerance Tolerance °C W ± % ± °C-209.6807 1.17 6.80 -157.2809 1.17 ...
NTC Type JR - amphenol-sensors.com
• Range of wire lengths 1.97 in to 78.74 in (50 mm to 2000 mm) (dimension WL in diagram on page 2) • Typical applications include semiconductor heatsinks, enclosure panels ... Resistance-Temperature Data For JR Series Temperature R t/R 25 Resistance Temperature Nominal Tolerance Tolerance °C W ± % ± °C-209.6807 1.17 6.80 -157.2809 1.17 ...
news boeing | Amphenol Global Search | Amphenol
Grounded Meets Boeing 17-82 Specification Quadrax & Differential Twinax Contact insert arrangements for MIL-DTL-38999 front face of pin inserts illustrated Insert Arrangement 21-75 21-79 23-6 25-7 Number of Contacts 4 17 2 6 97 2 Contact Size 8 22D 8 8 22D 8 Insert Arrangement 25-8 25-17 25-20 25-46
Micro HDAS - Amphenol Socapex
Micro HDAS Miniature High-Density & Reliability 1,27mm / .050 pitch PCB connector www.amphenol-socapex.com
Technology - amphenol.co.jp
Code 8 Female - Panel Mount Connector ..... 97 Code 93 or 94 Female - Compliant Press-Fit Board Mount Connector, ... PCIC SERIES REMOVABLE CONTACTS APPLICATION TOOLS SPECIAL OPTIONS vii DIMENSIONS ARE IN MILLIMETERS [INCHES]. ALL DIMENSIONS ARE SUBJECT TO CHANGE. Compact Power Connectors Positronic
NTC Type JR - amphenol-sensors.com
• Range of wire lengths 1.97 in to 78.74 in (50 mm to 2000 mm) (dimension WL in diagram on page 2) • Typical applications include semiconductor heatsinks, enclosure panels ... Resistance-Temperature Data For JR Series Temperature R t/R 25 Resistance Temperature Nominal Tolerance Tolerance °C W ± % ± °C-209.6807 1.17 6.80 -157.2809 1.17 ...