Search Results for 97-22
M28840
20-22 24 22 20 26 24 22 32 30 28 Acceptable Wire Size Max. Outside Dia. of Finished Wire Min. Current Rating (Max.) Size # 20 contact 20AWG 7.5A, 22AWG 5.0A, 28AWG 1.5A, 30AWG 1.0A Test Voltage (Dielectric Withstanding Voltage) Insulation Resistance Contact Resistance Operating Temperature Fluid Immersion Shock Vibration Magnetic Permeability ...
Level Plus L - temposonics.com
7.6 m to 12.2 m (25 to 40 ft.) 97 mm (3.8 in.) 12.3 m to 22 m (40 to 72 ft.) 120 mm (4.7 in.) Controlling design dimensions are in millimeters and measurements in ( ) are in inches 305 mm (12 in.) 305 mm (12 in.) 1 in. MNPT or BSPP adustable (Welded flange optional) Tank flange (Customer supplied) Riser Product float Interface float Stop ...
Data Sheet E-Series ET Analog 551898 - Temposonics
Zone 22 AEx tc T4 IIIC Dc Ex tc IIIC T130 °C Dc IP66/IP68 Ex nC IIC T4 Gc Ex tD A22 IP66/IP68 T130 °C −40 °C ≤ Ta ≤ 85 °C; Type: 4X; IP66/IP68 Fig. 1: Time-of-flight based magnetostrictive position sensing principle Fig. 2: Certification of Temposonics® ET (version A and E) Fig. 3: Typical application: Metal processing MEASURING ...
Amphenol Pcd
M39029/64-369 20, 22, 24 0.5, 0.3, 0.25 0.550 13.97 0.044 1.12 0.066 1.68 Female Contact (Closed Entry) Design Material: Copper Alloy Plating: Gold flash over nickel or 0.000050 inch (1.25) gold over copper for military specification contacts Color Code: Orange/Blue/Grey for military specification contacts
62GB - Amphenol Ltd
Available with integrated backshell technology; Mating endurance of 500 operations for gold plated contacts; Fully intermateable and intermountable with BS 9522 F0017, and MIL-DTL-26482 Series 1 (solder)
Model 353B03 ACCELEROMETER KIT Installation and Operating Manual - PCB
mountng thread see drawing 5-40 a m3 x 0.50 b 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f bolt thread see drawing 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f m8 x 1.25 f
Data Sheet R-Series RT4 SSI - Temposonics
Magnetostrictive Linear Position Sensors Data Sheet R-Series RT4 SSI Redundant SSI output High temperature rod IP68 ingress protection
Model 111A22 General purpose ICP® pressure probe, 5000 psi, 1 mV/psi, 0 ...
Model Number 111A22 PRESSURE SENSOR, ICP® Revision: K ECN #: 54949 Performance ENGLISH SI Measurement Range(for ±5V output) 5,000 psi 34,475 kPa Useful Overrange(for ± 10V output) 10,000 psi 68,950 kPa [1]
Temposonics
Zone 22 AEx tc T4 IIIC Dc −40 °C ≤ Ta ≤ 85 °C, Type: 4X Fig. 1: Time-of-flight based magnetostrictive position sensing principle ... Stroke length 50…3000 mm (1.97…118.11 in.) Mechanical mounting Mounting position Any Mounting instruction Please consult the technical drawings and the operation manual (document number: 551890)
M38999 Fiber Optic Hybrid Cable Assemblies - Amphenol Fiber Systems ...
13-13 C4 22 15-5 D 5 5 15-15 D 15 14 1 15-97 D 2 8 4 17-8 E8 8 17-99 E 23 21 2 19-11 F 11 11 19-28 F 28 26 2 2 1- 6G 21-29 G 27 19 4 4 21-39 G 39 37 2 23-21 H 21 21 M38999 Identification & Availability How to Order For more information on how to order or obtain a price quote on M38999 fiber optic hybrid cable assemblies call toll free (US only ...
SHIELDED CABLE CONNECTOR (RECEPTACLE) - Amphenol CS
number gs-12-308 type product specification title page revision 7 of 105 gm authorized by date etral sofix® p/n: 72861-x01lf 72862-x01lf 53389-x01lf 10008166-x01lf
ETV38999 - Amphenol Aerospace
13-35 M 22 22 13-98 I 10 10 13-71 I 2 2 15-2 I 2 2 15-5H II 5 5 15-15 I 15 14 1 15-18 I 18 18 15-19 I 19 19 15-35 M 37 37 15-97 I 12 8 4 15-AC M 26 24 2 17-2 M 39 38 1 17-6 I 6 6 17-8H II 8 8 17-22H Coax 4 2 17-26 I 26 26 17-35 M 55 55 17-99 I 23 21 2 19-11H II 11 19-31 M 15 12 1 2 19-32 I 32 32 ETV38999 Insert Availability and Identification Chart
APXVBLL20B 43-C-I20 - Amphenol Antenna Solutions
Front-to-Back Ratio, Total Power, ± 30° dB 19 21.1 22.1 22.9 21.7 First Upper Side Lobe Suppression dB 17.8 16.8 19.2 15.1 17.9 Cross Polar Discrimination Over Sector dB 6.4 6.1 6.7 6.9 5.2 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 20 18.9 19.4 17.2 17.5 Maximum Effective Power Per Port Watts 250 W Cross Polar ...
Temposonics
97° 9.5 (0.37) 15 5 2 2 ( 0.07) 1.4 (0.05) (0.06) U-magnet OD63.5 Part no. 201 553 O-ring for pressure fi t fl ange Ø 18 mm Part no. 560 853 O-ring for pressure fi t fl ange Ø 21 mm Part no. 561 438 Back-up ring for pressure fi t fl ange Ø 18 mm Part no. 561 115 Material: PA 66-GF30, magnets compound-fi lled Weight: Approx. 26 g ...
75P CLAMP - Amphenol-Air LB
-19 .049 22.23 .034 15.42 .028 12.70 -44% -19%-20 .052 23.59 .036 16.33 .029 13.15 -45% -21%-21 .055 24.95 .038 17.24 .030 13.61 -46% -22%-22 .058 26.31 .039 17.69 .033 14.97 -44% -16%-23 .061 27.67 .041 18.60 .034 15.42 -45% -18%-24 .063 28.58 .043 19.50 .035 15.88 -45% -19% The labor intensive installation process for metal clamps
Series III - TV - Amphenol Ltd
Amphenol Tri-Start MIL-DTL-38999 Series III Connectors offers high performance capabilities for both general duty and severe environment applications.
REPORT - PCB
BSWA 2 -25,08 -22,16 -21,83 3,25 BSWA 3 -25,36 -22,51 -21,95 3,41 BSWA 4 -24,82 -23,30 -22,92 1,90 GRAS 1 -27,15 -27,32 -27,50 0,35 ... GRAS 4 -26,76 -26,97 -26,92 0,16 PCB 1 -25,47 -25,59 -25,45 0,02 PCB 2 -26,51 -26,68 -26,28 0,23 PCB 3 -26,48 -26,64 -26,44 0,04 PCB 4 -25,69 -25,87 -25,79 0,10 ! Table 1. Sensitivity at 250 Hz of the IEPE ...
INTEGRAL SEALED CABLE 1 B B - PCB
jjf 5/10/22 jjf 5/10/22 bam 5/10/22 cable tolerances in english cable tolerances in metric 1" ... .97 [24.6] 1.28 [32.5] integral sealed cable 1 10-32 unf - 2a coaxial electrical connector 1 add cable for sensor with water resistance connector option 10-32 unf - 2b ...
APXVBBLL15H2 43-C-I20 - amphenol-antennas.com
dB 22.7 23 22.8 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 26 Interband Isolation dB 26 ... 433 (97) Maximum, Resultant N (lbf) 691 (155) Maximum, Drag Force N (lbf) 549 (123) Survival Wind Speed km/h (mph) 200 (124) Connector Type --APXVBBLL15H2_43-C-I20 APXVBBLL15H2_43-A-I20, APXVBBLL15H2_43-C-I20S, APXVBBLL15H2_43 ...
38999 INTEGRATED BACKSHELLS - アンフェノールジャパン株式会社
Amphenol Socapex 948, promenade de l’Arve BP29 74311 Thyez Cedex - France Phone: +33 (0)4 50 89 28 00 contact@amphenol-socapex.fr We reserve the right to modify our products in any way we deem necessary.