Search Results for 97-22
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
97-3106a-14s-7p(946) yes connector, electrical, plug 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
97-14-7S(426) YES INSERT AND CONTACT ASSEMBLY N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Military - Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU of the European Parliament and the ...
SC39 - アンフェノールジャパン株式会社
SC39 Misalignment SC39 Misalignment www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice
Amphenol AMAO Product Compliance - Environmental Engineering
97-3102A-14S-5P(946) YES CONNECTOR, ELECTRICAL RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed PN, Amphenol Military - Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU
No Tune VHF and UHF Wideband Mobile Antennas - PCTEL
Optimal performance across VHF/UHF frequency bands – Due to wideband, no tune design; Durable – Stainless steel spring and wideband tube assembly
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
97-3102A-14S-5S(946) YES CONNECTOR, ELECTRICAL, RECEP. N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
IDS-87-5 Amphenol
97 Series (959) (no pre filled solder cups) (958) (solder filled solder cups - non-RoHS assembly) 97-3106A18-10P(959) Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given herein are believed to be accurate and ...
Connector Hardware Compatibility of Cadmium and Dissimilar Metal ...
Cadmium BZN w/ Cr3 0.2 0.09 0.97 Cadmium BZN w/ Cr3 0.65 0.17 0.18 Note 1: This connector was handled in such a fashion which prevented data from being obtained. Figure 1. – Cadmium to Cadmium Figure 2. – Cadmium to Cadmium Figure 3. – Durmalon to Cadmium Figure 4. – Cadmium to Durmalon
Miniature Managed 12 Port Gigabit Ethernet Switch - Amphenol Socapex
MILTECH™-912 . Miniature Managed 12 Port Gigabit : Ethernet Switch . User Guide . June 2014 . Version: 1.00
Class L Heavy Duty High Power Connectors - Amphenol Aerospace
DESIGN FEATURES OF AMPHENOL CLASS L PROVIDES: Greatest Capacity - Current ranges 40 to 200 amps, conductor sizes 6 to 4/0.; Safety - Complete protection of personnel and equipment if connectors are inadvertently disconnected under load.; Foolproof Mating - Design incorporates voltage, current, frequency, phase and grounding requirements; Standardization - MIL-DTL-22992 Class L insert ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
97-3102A-10SL-3P(946) YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
97-67-32-20(621) YES CLAMP ASSEMBLY N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereb y acknowledges the referenced product is in conformity with the following: ... 5/6/2016 10:22:51 AM ...
COMPOSITE EMI/RFI STRAIN RELIEF BACKSHELLS
45.97. 1.250. 31.75. 6-32. Materials & Finish. Coupling nut, strain relief, strap and self locking spring - composite in accordance with AS85049. Interface Ring, EMI Shroud - Brass/Nickel plated. Clamp Hardware - Stainless steel/passivated. Braid-Copper/nickel plated. Braid Retension device - Copper/Tin Plated. 90° MIL-DTL-38999 Series III & IV
Best-selling dual-function moisture meter - Protimeter
The world's original and best-selling dual-function moisture meter with both pin and non-invasive measurement capabilities. The right moisture meter makes all the difference!
Model 422M182 | PCB Piezotronics
22 to 28 VDC: Constant Current Excitation: 2.2 to 20 mA: 2.2 to 20 mA: Output Voltage (at specified measurement range) ±5 Vpk: ±5 Vpk: Output Impedance: 250 Ohm: 250 Ohm: Output Bias Voltage: 12 to 16 VDC: 12 to 16 VDC: Broadband Electrical Noise (1 to 10000 Hz) 28 µV-91 dB [3] Spectral Noise (1 Hz)
www.amphenol-energy.com
We would like to show you a description here but the site won’t allow us.
www.amphenol-industrial.com
We would like to show you a description here but the site won’t allow us.
348 Series | Products | Amphenol Aerospace
Series 1 & 2 features a single one-piece molded dielectric retention system that locks the contacts in place. The contacts are crimp type, either power or shielded, and available in sizes 12. 16, 20, and 23-28 or 23-22 with wire size accommodations from 12 through 32 AWG. Test Voltage (ac, rms, not working voltage)
Amphenol AMAO Product Compliance - Environmental Engineering
97-3106a-14s-2s(946) yes connector, electrical plug n/a Per review of the materials & processes utilized in the manufacture of the above -listed PN, Amphenol Military - Aerospace Operations hereby acknowledges the referenced product is in conformity wit h Directive 2011/65/EU
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C ... 75 14.06 14.64 15.22 80 11.90 12.40 12.90 85 10.11 10.54 10.98 90 8.619 8.994 9.376 95 7.373 7.699 8.032 100 6.327 6.611 6.903 Thermistor Resistance (R-T Table)