Search Results for 97-28-15s
ANALOG - Temposonics
Null 50.8 mm (2.0 in.) Magnet Spacing: 76.2 mm (3 in.) minimum 0 to 10 Vdc 0V 1 2 3 4 5 6 7 8 9 10 V • M1a = Magnet 1 @ start of stroke (0 Vdc) • M1b = Magnet 1 ...
6890100 Spec Sheet - Amphenol Antenna Solutions
>28 dB T0-T2 Isolation Between Bands >30 dB >30 dB >30 dB Upper Sidelobe Rejection ... 2.80 x 0.38 x 0.25 m 110.2 x 15.0 x 9.8 in Carton Volume ... 44 kg 97 lbs Mounting Kit Options (These installation accessories must be ordered separately) ...
Amphenol CO-059BNCX200-012 BNC Male to BNC Male (RG59) 75 Ohm Coaxial ...
$16.97 /EA 51+ $16.12 /EA CO-059BNCX200-025: Black 25ft 0 / Out of stock ... Quantity Available: 28; Availability: In stock; ... (Based on 15 vote(s)) Code: CO-058BNCX200-000.6; Buy 0.5ft Amphenol CO-058BNCX200-000.6 Cables Direct from the Factory at Cables on Demand. RG58 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable ...
Data Sheet R-Series V RFV Analog - Temposonics
2 Temposonics® R-Series V RFV Analog 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
Solder-On PCB Edge Launch and Surface Mount Connectors
Available Inventory: 97. 1521-60210. 1521-60210, 2.92mm Connector. Add to compare list Datasheet. Filters Clear All. In Stock Clear. RF Series Clear. Gender Clear. Frequency Clear. Orientation (Body) Clear. Impedance Clear. Coupling Clear Mounting Type Clear. Body Style Clear. Termination Style Clear ...
Unknown - Temposonics
(1.97 in.) 68 mm (2.7 in.) EP sensor with floating style “M” (open ring) magnet ... (1.28 in.) Mounting support Maximum gap 3 mm (± 2 mm) (0.12 in. ± .08 in.) 6 mm (0.24 in.) 20 mm (0.79 in.) ... 5 Red or Brown +24 Vdc (+20%, -15%) +24 Vdc (+20%, -15%) 6 White DC Ground (for supply) DC Ground (for supply) ...
FP16X2-2.54 - Sheet1 - Amphenol Ardent Concepts
10/28/16 11/04/16 j. didonna 11/08/16 c'sink holes removed stiffener notes to pad details ... 5/15/19 mt note 7 & 8 to use ecn19-2938, updated the information contained in this drawing is the sole ... 7.24 5.97 46.00 7.75 8x r0.50 solder mask boundary,
REV DESCRIPTION DATE ECO BY APPR - Amphenol Sine
12 sc000146 contact, pin, Ø1.0mm ,crimp 28~24awg 1 2 3 notes: unless otherwise specified 1. material: insulation insert: pa66,ul94 v0 seal: viton, epdm housing body: zinc die cast, nickel plated coupling nut: zinc die cast, nickel plated contact: copper alloy, gold plated 2. specifications: 2.1 current rating: 10 amps 2.2 voltage rating: 160 v ...
2019 - Marport
14–15 16–17 18–19 20–21 22–23 24–25 26–27 28–29 30–31 32–33 34–35 36–37 38–39 40–41 42–43 44–45 46–47 48–49 50–51 52–53 54 55 56 58–59 3. Our solutions improve operational efficiency, reduce waste and increase catch quality Marport designs and
Finder Guide - By Gauge Size
1 PR + 1 (15 AWG) PR for Power 102 Trex-Onics® DeviceNet™ Flex-Net High Performance Cable - Thick Bus/Data 1 PR + 1 (15 AWG) PR for Power 103 Chem-Gard® 200 Cable – Shielded Multi-Conductor Control/Instrumentation 3, 4, 8, 12 90 Chem-Gard® 200 Cable – Unshielded Multi-Conductor Control/Instrumentation 4, 5, 8, 12 89
M28876 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
13 (4 ch), 15 (6, 8 ch), 23 (18, 31 ch) • ®Six keying options (plus universal keying for COTS product) for both plugs and receptacles; ideal for test cables • Inserts are interchangeable from plug to receptacle. Either can be operated with pins or socket termini • Fully intermateable with all qualified M28876 connectors
Seismic accelerometer with temperature sensor - wilcoxon.com
–15% +50% Temperature sensor: RTD resistance at 0°C 1,000 Ω, ± 1% Class (per DIN 60751) Class A Alpha value (per DIN 60751) 0.003850 Grounding case isolated Power requirement: Voltage source Current regulating diode 15 - 30 VDC ... 1/4-28 t o M6 mounting stud. Created Date:
SOLUTIONS - Amphenol Sine
KA-50468 7 (tp) #28 .245fl +/-.015 ... KA-21717 10 (tp) #22 .410fl +/-.015fl braid & drain chart #15 ... 97 Series A low cost, general duty, non-environmental connector featuring solder or crimp termination. UL approved and CSA certified. MIL-C-5015 A medium heavy weight connector
PRO-LP 450
Frequency: Pass band : 400 - 470 MHz Stop band : 800 - 1410 MHz
E-Series Model EP2 Analog (Current) Output Sensor - Temposonics
4, 6, 9, 12, 15, 18, 21, 24, 30, 36, 42, 48, 54, and 60 in. Contact factory for custom stroke lengths. update Frequency: > 1.5 kHz ELECTRONiCS Operating voltage: +24 Vdc nominal: -15% or +20% Polarity protection: up to -30 Vdc Overvoltage protection: up to 36 Vdc Current drain: 50 - 140 mA (Stroke length dependent) Dielectric withstand voltage ...
16617 MIL-DTL-26482, Series 2, Matrix - Amphenol Aerospace
26482 4 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com MATRI 2 J Insert Arrangements Insert Arrangement 8-33 8-98 10-06 12-03 12-08 12-10 14-04 14-05 Service Rating I I I II I I I II Number of Contacts 3 3 6 3 8 10 4 5
Product Data Sheet - Temposonics
15 g / 10 to 2000 Hz / IEC standard 68-2-6: WIRING Connection type: ... 28 mm (1.10 in.) 82 mm (3.2 in.) Dead zone 12 mm (0.47 in.) Null zone Stroke length 100 mm ... for M5 or #10 screw (2 ea.) 45 mm (1.77 in.) 2 mm (0.07 in.) 9 mm (0.36 in.) 49 mm (1.92 in.) 50 mm (1.97 in.) 68 mm (2.68 in.) Figure 4. R-Series Model RP Profile-style sensor ...
Coaxial Cable Guide - Amphenol RF
Amphenol RF offers a broad range of connectors designed to terminate to many commercially available coaxial cable types. The following cable guide lists standard flexible, Low Loss, semi-rigid and conformable, micro-coaxial, and corrugated cable as well as associated product links.
893V Piezoelectric velocity sensor, 100 mV/in/sec
1/4-28 UNF tapped hole: Connector style: MIL-C-5015, 2-pin: Connector orientation: Top exit: Full-scale range: 50 in/sec peak: Resonance frequency: 15 kHz: Temperature range-50°C to +120°C: Weight: 145 grams: Hazardous area approvals: Non-approved: We are using cookies to give you the best experience on our website.
USB3F TV - Rugged Ethernet, USB & Display connectors - Amphenol Socapex
The Amphenol Socapex USB3F TV is a reinforced USB 3.0 connector designed to operate in harsh environments. Based on the MIL-DTL-38999 series III standard, this connector features a threaded locking mechanism and is sealed against fluids and dust (IP68). It is ideal for use in military avionics, grounded vehicles, battlefield communication, and industrial applications.