Search Results for 97-28-15s
TEDS low-frequency accelerometer - Wilcoxon Sensing Technologies
Mounting 1/4-28 captive socket head screw Output connector 2 pin, MIL-C-5015 style Mating connector R6 type Recommended cabling J9T2A 98834 Rev.B.1 10/18 1/4-28 mounting thread 1.20"1.65" 0.25" 1.05" dia. 2.15" 2 pin connector safety wire hole 0.062 dia. Key features • Contains transducer electronic data sheet (IEEE 1451 - TEDS) • Self ...
Model 037P50 10-conductor, 28 awg (40/44), shielded, polyurethane ... - PCB
10-conductor, 28 awg (40/44), shielded, polyurethane cable, 50-ft, 9-socket plug to pigtails Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected] Web: www.pcb.com
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING A DCN 51145 ...
xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 3:1 see notes see notes n/a smpm str. f to smpm str. f 12" superflex cable assembly
74.1 REF. 38 - Amphenol Sine
14.2~15.2 mm 10.7~11.7 mm 74.1 REF. 38.1 28.9 13.4 Ø14.6 22.0 Ø23.5 WIRE RANGE 50 mm² 35 mm² A2 UPDATED DRAWING Dec.11,18 White Tommy 3 4 ATHP061RS08NN-50-ORG ATHP061RS08NN-35-ORG 14.2~15.2 mm 10.7~11.7 mm 50 mm² 35 mm² NOTE BLACK BLACK ORANGE ORANGE
E-Series Model EP2 Analog (Current) Output Sensor - Temposonics
4, 6, 9, 12, 15, 18, 21, 24, 30, 36, 42, 48, 54, and 60 in. Contact factory for custom stroke lengths. update Frequency: > 1.5 kHz ELECTRONiCS Operating voltage: +24 Vdc nominal: -15% or +20% Polarity protection: up to -30 Vdc Overvoltage protection: up to 36 Vdc Current drain: 50 - 140 mA (Stroke length dependent) Dielectric withstand voltage ...
Rectangular Modular Micro - Amphenol Canada
Contact Amphenol Canada for more information at 416-291-4401 • www.amphenolcanada.com 4 Download 2D drawings 3D models using our online congurator. Rectangular Modular Micro Amphenol is a global market leader in the design and manufacturing of electrical inter-connect technologies. The Rectangular Modular Micro connector product series is a compact, lightweight, simple and cost effective inter-
AmphenolAmphenol Line Replaceable Module (LRM) - Amphenol Aerospace
10 phenol Aerospace Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com LRM (Line Replaceable Modules) Staggered/ GEN-X
Model 607A01 | PCB Piezotronics
Model 607A01:Platinum Stock Products; Low profile industrial ICP® accel, 100 mV/g, 0.5 to 10k Hz, side exit, 2-pin MIL conn. & swiveler base, sing
C:Users orceDesktopNew folder (8)US updated drawingsC-MB1CKN0600-KIT REV A1
2.1 current rating: 28 amps 2.2 voltage rating: 630 v ac/dc 2.3 contact resistance: <3 mohms 2.4 operating temperature: -20°c to +130°c 2.5 dielectric withstanding voltage: less than 2 milliamps current leakage @ 6000 volts ac. 2.6 degree of protection: ip67 ( mated condition ) 2.7 degree of pollution: 3 per ul840 2.8 overvoltage category ...
REVISIONS - Amphenol Sine
orion.li sep/28/23 tommy.xie oct/09/23 none notes: unless otherwise specified 1. material: shell: thermoplastic; color: black 2.use with at04-6p*-xxx, * = all keys, xxx = all modifications without an end cap. 3.cable exit designed for corrugated tube nw 8.5,10 and 13. 4. rohs compliant 5. all dimensions are for reference use only. atbs-241-0605
TA 0000 503 - TA Series Crimping Die For 1.5 mm contacts
TA series crimping die for use with TA series hand crimping tool. Crimp form B. For use with 1.5 mm contacts, wire gauge 0.35-0.50mm²
ASSEMBLY TORQUE VALUE - アンフェノールジャパン株式会社
ASSEMBLY TORQUE VALUE email: [email protected] www.backshellworld.com Amphenol Backshells 13 Amphenol recommends the following assembly torque values for its adaptors while assembling
ANALOG - Temposonics
Null 50.8 mm (2.0 in.) Magnet Spacing: 76.2 mm (3 in.) minimum 0 to 10 Vdc 0V 1 2 3 4 5 6 7 8 9 10 V • M1a = Magnet 1 @ start of stroke (0 Vdc) • M1b = Magnet 1 ...
Charles Universal Broadband Enclosures (CUBE) RL 2000B-A Series
Wall or H-Frame, Pole Mount Kit optional (97-CABPMTKIT) The CUBE-RL2000B-A cabinet is a two chamber power and battery backup cabinet for use wherever multiple customers will be served from a single Ciena 3931 Service Delivery Switch in FTTB applications.
6U VPX ETHERNET SWITCH - Amphenol Aerospace
ared Sibrava Pone 60 643- 1845 • Email sibravaampenol-aao.com Amphenol Aerospace has developed a new 6U VPX Ethernet Switch -- the second in a series of ruggedized Ethernet Switches that provide an unmatched level of flexibility to meet any system requirement.
Data Sheet T-Series – TH SSI - Temposonics
®Temposonics TH SSI Data Sheet I 3 I TECHNICAL DATA See next page for “Electrical connection” 1/ With standard one shot of 16 μs 2/ With position magnet # 201 542-2 3/ If there is contact between the moving magnet including the magnet holder and the sensor rod, make sure that the maximum speed of the moving magnet is ≤ 1 m/s (Safety requirement due to ESD [Electro Static Discharge])
Fourth Quarter 2018 Record Results Reported by Amphenol Corporation
Amphenol Corporation (NYSE:APH) reported today GAAP Diluted Earnings Per Share (“EPS”) for the fourth quarter 2018 of $1.09 compared to a GAAP diluted loss per share of $0.34 for the comparable 2017 period. GAAP Diluted EPS for the fourth quarter 2018 includes (i) a benefit of approximately $15 million ($0.04 per share) as a result of the finalization of the provisional income tax charge ...
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP0203PxH-16C REV B1
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number type dwg no: revision sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights