Search Results for 97-28-15s
Data Sheet R-Series V RDV PROFINET (Doc Part No. 552139) - Temposonics
typical ±15 µm ±20 µm ±25 µm maximum ±25 µm ±30 µm ±50 µm Repeatability < ±0.001 % F.S. (minimum ±2.5 μm) typical Hysteresis < 4 µm typical Temperature coefficient < 15 ppm/K typical Operating conditions Operating temperature −40…+85 °C (−40…+185 °F) Humidity 90 % relative humidity, no condensation
R SeriesRD4 Temposonics
Sealing results from the provided O-ring 15.3×2.2 mounted in the undercut. Ø19.04 ±0.04 3+0.2 M18x1.5 R0.2-R0.4 Detailscrewingbore Mountingexamplefittingflange»C« SW46 Screwthread <50Nm Hydraulic sealing Recommanded is a sealing of the flange facing with O-ring (e.g. 21.89 × 2.62) in a cylinder cover nut or an O-ring in undercut. 30 min.5 ...
Model TLD393B05 | PCB Piezotronics
Model TLD393B05:Overview: Seismic, miniature (50 gm), ceramic shear ICP® accel., 10 V/g, 0.6 to 450 Hz, 10-32 top connector with TEDS IEEE 1451.4
Amphenol Canada Corp.
OPERATING TEMPERATURE: -40 C TO +105 C. 5. 6. DUST COVERS MAY BE ORDERED SEPARATELY. SPECIFY. PART NUMBER MUSB-2E151-005BP FOR GREY COVER. PART NUMBER MUSB-2E151-015BP FOR BLACK COVER. 7. RECOMMENDED TORQUE FOR PANEL MOUNT SCREWS: 0.23 TO 0.34 N.m (2.00 TO 3.00 IN-LBS) FOR SCREWS WITH 2.50mm (.098") THREAD ENGAGEMENT.
PCB Product Compare (en) for models 356a09/nc,356a06/nc,356a19,3
High Temperature Accelerometers. Environmental stress screening is often performed in thermal vacuum chambers to verify operating characteristics. PCB® Model 357A07, (p. 10) offers a hermetic, low-mass package with a wide operating temperature range from -100 to +500 °F (-73 to +260 °C).
Technical features
N Male Connector for 1/2" Coaxial SuperFlexibleCable, OMNI FITTM standard. OMNI FITTM high performance connectors are designed for use with both CELLFLEX® (copper) and CELLFLEX® Lite (aluminum) cables. They are designed specifically to provide the highest quality connector-cable interface while simplifying and speeding up connector attachment ...
E-Series Model EP2 Analog (Current) Output Sensor - Temposonics
Output. The Temposonics E-Series Model EP2 analog output sensor comes standard with integrated analog conditioning electronics. The sensor can be connected to a control system or indicator directly without the need for an additional interface. Built-in microelectronics produce a continuous voltage output that is proportional to the magnet position.
AM-031 - Amphenol Ardent Concepts
5 Ardent Concepts, Inc. 130 Ledge Road, Seabrook, New Hampshire 03874 USA [email protected] (603) 474-1760 WWW.ARDENTCONCEPTS.COM PATENTED TECHNOLOGY
Piezoelectric Triaxial Accelerometers | PCB Piezotronics
General Purpose Triaxial Piezoelectric Accelerometers. Triaxial accelerometers provide simultaneous measurements in three orthogonal directions, for analysis of all of the vibrations being experienced by a structure. Each unit incorporates three separate sensing elements that are oriented at right angles with respect to each other.
TempoGate - temposonics.com
Temposonics ® R-Series V sensors are the most advanced linear position sensors on the market, combining the latest magnetostrictive technology with innovative smart diagnostics for industrial applications.. Powerful linear position sensor with high accuracy and reliability; More robust due to improved shock and vibration resistance; Up to 30 positions and speeds can be measured simultaneously
HART-enabled vibration transmitter - Wilcoxon Sensing Technologies
when assessed according to EN 60079-0 and EN 60079-15. Unused connector must be fitted with an appropriately rated blanking cover. • The ... Mounting 1/4-28 tapped hole-M12 models -R6 models Mating connector 4 pin, M12 2 pin, MIL-C-5015 ... 1/4-28 MOUNTING HOLE.86 [ 21.8 mm ].97 [ 24.6 mm ].75 [ 19.1 mm ] MIL-C-5015 2 PIN CONNECTOR 1/4-28 ...
HDAS Series - amphenol-socapex.com
Phone: +33 (0)4 50 89 28 00 [email protected] We reserve the right to modify our products in any way we deem necessary. Any duplication is prohibited, unless approved in writing. www.amphenol-socapex.com Follow Amphenol Socapex on social media : Designed by Amphenol Socapex DOC-000067-ANG - October 2020 HDAS series Technical ...
ms3108a | Amphenol Global Search | Amphenol
Amphenol offers the 97 Series Connector Family - A general duty standard cylindrical connector, MIL-5015 style. ... MS3108A 90 Right angle plug-dimension 13 MS/DS-E/F General Information MS3100E/F Wall mounting receptacle-dimension 15 MS3101E/F Cable connecting receptacle-dimension 16 MS3102E Box mounting receptacle-dimension 17 MS3106E/F ...
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP0203PxH-16C REV B1
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number type dwg no: revision sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
TN-28 Measuring Underwater Explosions - PCB
n 5% to frequencies as low as 2.5 Hz. For large charges in deep water explosions, where the goal is to record the pressure wave associated with the supersonic shock, along with the ensuing bubble-time history, this low-frequency re. onse limitation may not be adequate. It will not allow the amplitude of the negative pressure phase bet.
Amphenol FCI 10117835
Title: Amphenol FCI 10117835.pdf Author: TangTY Created Date: 6/29/2023 11:12:15 AM
EARTH FAULT RESISTANCE MONITORING - PCB
6 British American Boulevard, Suite 103-F, Latham, NY 12110 USA accumetrix.com | [email protected] | 888 684 0012 | +1 518 393 2200
Model 350B44 | PCB Piezotronics
1/4-28 4-Pin Jack: Cable Length: 5.0 ft: 1.52 m: Cable Type: 034 4-cond Shielded: 034 4-cond Shielded: Mounting: Through Hole: ... 100 Hz to upper 1 dB frequency (max 15 kHz) 1: Product Documents. Product Specifications Product Manual Product Drawing Product Downloads. Brochure. Build Out Your Measurement Chain. Other; Model: 350B44/NC. ICP ...