Search Results for 97-28-15s
PCB
Created Date: 5/15/2007 12:49:44 PM
Temposonics
Supply voltage: CS: 5 VDC (tolerance range 4.75 - 5.5 VDC), CM: 12 VDC (tolerance range 9 - 15 VDC) Max. power consumption: max. 40 mA Output load: PWM: > = 400 W Overvoltage protection: CS: up to 19 VDC short term CM: up to 29 VDC short term Polarity protection: VDC - GND Operating voltage quality: CS: 5 VDC CS: 12 VDC ... Ø 28.6. 201611 ...
Data Sheet - temposonics.com
Temposonics® GBSeries ith pressuret ange SSI Data Sheet I 6 I FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Position magnets Ø 32.8 (Ø 1.29) Ø 23.8 (Ø 0.94) Ø 13.5 (Ø 0.53) Ø 4.3 (Ø 0.17) 7.9 (0.31)
JSFC15/JSFC16 Connectors | Products | Amphenol Aerospace
Increased Corrosion Resistance-nickel plating (392 °F/200 °C) both withstand 2000 hours of salt spray exposure. Durability-1500 couplings minimum (in reference to connector couplings, not termini)
R-Series Brief Instructions - Temposonics
Temposonics® R-Series Brief Instructions I 6 I Position magnet (Magnet slider, U- or block magnet) Connector or cable outlet Mounting clamps Sensor profile with sensor element
Model 356A24 | PCB Piezotronics
Model 356A24:Triaxial, low-profile, ceramic shear ICP® accel., 10 mV/g, 1 to 9k Hz, titanium hsg, mini 4-pin conn.
Betriebsanleitung R-Serie V Profinet 551973
I 6 I Temposonics® R-Serie V PROFINET IO RT & IRT Betriebsanleitung 3.2 Bestellschlüssel Temposonics® RH5 a Bauform R H 5 Stab b Design B Basissensor (nur für den Austausch) J Gewindefl ansch M22×1,5-6g (Stab-Ø 12,7 mm), Messlänge: 25…5900 mm M Gewindefl ansch M18×1,5-6g (Standard) S Gewindefl ansch ¾"-16 UNF-3A (Standard) T Gewindefl ansch ¾"-16 UNF-3A (mit Dichtleiste)
ABS2216 - Amphenol-Air LB
Phone: +33 (0)4 50 89 28 00 [email protected] We reserve the right to modify our products in any way we deem necessary. Any duplication is prohibited, unless approved in writing. www.amphenol-socapex.com Follow Amphenol Socapex on social media : Designed by Amphenol Socapex DOC-000635-ANG - July 2017 ABS2216 Special Service : Full ...
FCi Basics - Amphenol Connectors
•Single row : from 2 to 15 •SR Staggered : from 2 to 16 •Double row : from 4 to 30 •Operating Temperature: -40°C to +130°C •Current rating: 4A Features • Terminal Positioning Assurance (TPA) •Connector Positioning Assurance (CPA) •Poka-yoke polarization Target Markets and Applications •Automotive
Electromagnetic shaker system - Wilcoxon Sensing Technologies
15 - 10,000 Hz 10 - 20,000 Hz Power requirements: voltage source current regulating diode 18 - 30 VDC 2 - 10 mA Bias output voltage, nominal 8 VDC Output impedance <100 Ω Electrical noise, equiv. g: Spectral 10 Hz 100 Hz 1,000 Hz 15 µg/√Hz 5 µg/√Hz 1 µg/√Hz Connector2 BNC Output cable R1-2-J93-10-L1 Force gage nominal values
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.
Model 2050E09 | PCB Piezotronics
28 kg: Front Panel Display(19 segments, ±5%) (Voltage) 0 to 72 Vpk: 0 to 72 Vpk: Front Panel Display(19 segments, ±5%) (Current) 0 to 20 Arms: 0 to 20 Arms * All specifications are at room temperature unless otherwise specified. Product Documents.
PCB Product Compare (en) for models 356a09/nc,356a06/nc,356a19,3
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
HIGH PERFORMANCE LDG P-CLAMPS Support Clamps
System Attachments www.amphenlpcd.cm inamphenlpcd.cm 1(97) 624-3400 72 Cherry Hill Drive, Beverly, MA 01915 7 HIGH PERFORMANCE LDG P-CLAMPS Specifications Materials: Plastic (Glass-Reinforced): Polyetheretherketone per MIL-P-46183; Black
Amphenol Advanced Sensors
Temperature Sensors, Pressure Sensors, CO2 Indoor Air Quality Sensors, Humidity Sensors, Dust Sensors. Advanced sensor technologies and embedded measurement solutions for Automotive, Medical, Industrial, Air Quality Applications.
Model 121A44 | PCB Piezotronics
Model 121A44:Intrinsic safe ICP® pressure sensor, 50 psi, 100 mV/psi, case isolated, 2-pin connector, temp to 250F
Technical features
Cable Weight kg/m (lb/ft) 0.22 (0.15) Tensile Force N (lb) 1000 (225) Indication of Slot Alignment None Recommended / Maximum Clamp Spacing m (ft) 0.6 (2) Minimum Distance to Wall mm (in) 50 (1.97) TESTING AND ENVIRONMENTAL Jacket Testing Methods Test methods for fire behaviour of cable : IEC 60754-1/-2 smoke emission, halogen free, non corrosive
19 Rack-Mountable Receiver Multicoupler series for the VHF through low ...
19" x 2HU x 261 mm (482.6 x 88.1 x 261 mm) / (19 x 3.47 x 10.28 in.) Altitude 0 to 2000 m Weight PRO-AR4G-..., PRO-AR8G-... : Aprox. 2.8 kg. / 6.17 lb. PRO-AR12G-..., PRO-AR16G-... : Approx. 4.4 kg. / 9.70 lb. ... BPF 70/4-HX Band pass To be ordered within 380 - 470 MHz To be ordered within 3 - 15 MHz BPF 900/4 Band pass To be ordered within ...
Data Sheet R-Series V RH5 SSI
typical ± 15 µm ± 20 µm ± 25 µm maximum ± 25 µm ± 30 µm ± 50 µm Repeatability < ±0.001 % F.S. (minimum ±2.5 μm) typical Hysteresis < 4 µm typical Temperature coefficient < 15 ppm/K typical Operating conditions Operating temperature −40…+85 °C (−40…+185 °F) Humidity 90 % relative humidity, no condensation