Search Results for 97-28-15s
2m440ms135m1208-k | Amphenol Global Search | Amphenol
FAKRA CONNECTOR SERIES TABLE OF CONTENTS 09 21 04 Applications 08 10 13 15 11 03 06 Overview Technical Specifications Solder Reflow Process Cable Mount Construction Mating & Unmating ... Amphenol® 97 Series Connectors are UL recognized and CSA recognized. ... jryder@amphenol-aao.com amphenol-aerospace.com amphenolmao.com CONTACT LEGEND 16 12 8 ...
ABS Coaxial Cable Product Type: TX15AT77-FE Black
Series 15 Coaxial Cable Copper Clad Aluminum Conductor Foamed Polyethylene Dielectric ... 55 0.60 1.97 211 1.16 3.81 250 1.26 4.13 270 1.31 4.30 300 1.39 4.56 330 1.45 4.76 350 1.50 4.92 400 1.61 5.28 450 1.71 5.61 500 1.80 5.91 550 1.90 6.23 600 1.98 6.50 750 2.23 7.32 870 2.41 7.91 1000 2.59 8.50 1100 2.72 8.92 ...
Product Data Sheet - アンフェノールジャパン株式会社
Insert Arrangement 14-5 15-5 14-15 15-15 14-68 15-68 14-97 15-97 16-6 17-6 Available in Connector Series JT, SJT LJT, TV JT, SJT LJT, TV JT LJT JT, SJT LJT, TV JT, SJT LJT, TV Service Rating II IIII ... Insert Arrangement 17-25 18-11 19-11 18-28 19-28 18-30 19-30 19-31 Available in Connector Series LJT JT, SJT LJT, TV JT LJT JT LJT TV Service ...
62IN Series Miniature Circular Bayonet-Coupled Connectors AC6201 0313
13-15 20 Amphenol 62IN series connectors are general purpose, environment resistant , miniature circular connectors with three- ... 22 105 97 113 75 120 35 35 35 30 50 75 75 75 24 105 97 113 75 120 35 35 35 30 50 75 75 75 100 75 100 75 100 75 ... 1.58 20.75 15.09 3.05 11.30 11.02 24.84 12.02 7/16-28 UNEF 1.58 23.93 18.26 3.05 11.30 14.17 24.84 ...
Product Data Sheet - アンフェノールジャパン株式会社
Insert Arrangement 14-5 15-5 14-15 15-15 14-68 15-68 14-97 15-97 16-6 17-6 Available in Connector Series JT, SJT LJT, TV JT, SJT LJT, TV JT LJT JT, SJT LJT, TV JT, SJT LJT, TV Service Rating II IIII ... Insert Arrangement 17-25 18-11 19-11 18-28 19-28 18-30 19-30 19-31 Available in Connector Series LJT JT, SJT LJT, TV JT LJT JT LJT TV Service ...
Temposonics
Operating voltage +24 VDC (−15 / +20 %) Ripple ≤ 0.28 V PP Current consumption 100 mA typical, dependent on stroke length Dielectric strength 500 VDC (DC ground to machine ground) ... 97° 9.5 (0.37) 15 5 2 2 ( 0.07) 1.4 (0.05) (0.06) U-magnet OD63.5 Part no. 201 553 O-ring for pressure fi t fl ange Ø 18 mm
608.PDF - amphenol.co.uk
Keyway Orientation ANGLE ∝° SHELL SIZE ‘N’ `B’ ‘C’ ‘E’ ‘F’ 08 105 - - 118 82 10 105 85 125 115 85 12 105 89 121 115 85 14 105 91 119 75 120 16 105 93 117 75 120
Product Specification / Data Sheet - Temposonics
MTS Sensors R-Series Temposonics® Linear-Position Sensors - Model RF Flexible Housing Option 3 Product Data Sheet, Document Part No.: 551081, Revision B 10/11 Model RF Flexible Housing Option for R-Series Sensors Dimension References and Standard Magnet Selections Model RF flexible housing option dimension references
Data Sheet R-Series V RFV SSI - Temposonics
3 Temposonics® R-Series V RFV SSI TECHNICAL DATA 1/ With standard one shot of 16 μs 2/ Sensor with standard settings. Further information can be found in the operation manual R-Series V SSI (document part number: 552011) 3/ With position magnet # 251 416-2 4/ The flexible sensor element must be mounted in an appropriately shielded environment Output
fm2-nzsj-c30w0 | Amphenol Global Search | Amphenol
97-28-15s | Amphenol Global Search | Amphenol fm2-nzsj-c30w0 | Amphenol Global Search | Amphenol ... AUTOMATE Type A Mini-FAKRA Dual Port PCB Through Hole Right Angle Plug 50 Ohm A Code FM2-NARP-PCB-1. ... Note: Contact PN 923-10852, Sleeve PN 923-10829 and CPA PN 923-40307 sold separately.
Data Sheet E-Series ER IO-Link - Temposonics
¼"-28 UNF Optional: Adjustable rod end M6 / ¼"-28 UNF 4 pin Optional: Mounting clamps 132.5 + stroke length (5.22 + stroke length) 35.5 (1.40) 3 (0.12) Controlling design dimensions are in millimeters and measurements in ( ) are in inches D44 Signal + power supply M12 male connector Pin Function 2 1 4 3 View on sensor 1 +24 VDC (−15/+20 % ...
1/2 Corrugated copper cable - AMPHENOL PROCOM
500 MHz 4.93 1.66 4000 MHz 15.78 0.5 512 MHz 4.99 1.64 5000 MHz 18 0.434 600 MHz 5.43 1.5 6000 MHz 20.1 0.386 700 MHz 5.89 1.38 8000 MHz 23.97 0.371 800 MHz 6.30 1.28 8800 MHz 25.43 0.302 RELATED PRODUCTS PRODUCT CODE PRODUCT DESCRIPTION APNC-12N-NM N Type Male for 1/2" Corrugated copper cables
Unknown - Temposonics
560444 - 1/4 - 28 Thread Panel Mount Connector (D6 Male) Locking Nut 1/4 - 28 UNF or M6 x 1.0 Rod end wrench flats 7.9 mm (0.31 in.) ... (1.97 in.) 9.0 mm (0.36 in.) 68 mm (2.68 in.) 19.7 mm (0.78 in.) 9.1 mm (0.36 in.) 1.9 mm ... 5 Red or Brown +24 Vdc (+20%, -15%) +24 Vdc (+20%, -15%) 6 White DC Ground (for supply) DC Ground (for supply) ...
Data Sheet E-Series ER Analog - Temposonics
I 2 I Temposonics® E-Series ER Analog Data Sheet 4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
c10-737307-000 | Amphenol Global Search | Amphenol
Search Results for c10-6426 Amphenol C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version
Data Sheet E-Series EP2 Analog - Temposonics
I 2 I Temposonics® E-Series EP2 Analog Fig. 1: Time-of-flight based magnetostrictive position sensing principle Fig. 2: Plastic granulate for injection molding or extrusion 4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter
Product Data Sheet - Temposonics
15 g / 10 to 2000 Hz / IEC standard 68-2-6: WIRING Connection type: ... 28 mm (1.10 in.) 82 mm (3.2 in.) Dead zone 12 mm (0.47 in.) Null zone Stroke length 100 mm ... for M5 or #10 screw (2 ea.) 45 mm (1.77 in.) 2 mm (0.07 in.) 9 mm (0.36 in.) 49 mm (1.92 in.) 50 mm (1.97 in.) 68 mm (2.68 in.) Figure 4. R-Series Model RP Profile-style sensor ...
Contact - CONEC
CONEC Corporation 307-2233 Argentia Road Mississauga, ON L5N 2X7 CANADA Tel.: +1 905 790 2200 Fax.: +1 905 790 2201 [email protected] www.conec.com
COMPOSITE EMI/RFI STRAIN RELIEF BACKSHELLS
VKUKV amphenolpcd.com KQP COMPOSITE EMI/RFI STRAIN RELIEF BACKSHELLS M85049. 105-11. N. SERIES. SLASH # SHELL SIZE. LOCK. 105: 90° 09. 11. 13. 15. 17. 19. 21. 23. 25 ...
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)