Search Results for 97-28-15s
TFC Coaxial Cable Product Information Sheet Type:T75MCQ95T/90T-V(CMR ...
600 8.66 28.41 750 9.75 31.99 870 10.53 34.55 1000 11.34 37.20 1200 12.37 40.58 1500 13.78 45.21 2000 15.95 52.33 2250 16.96 55.64 3000 19.61 64.34 Electrical Specifications Impedance, Ω 75 ± 3 Velocity of Propagation, % 83 Capacitance, Nominal 16.2 pF/ft 53.1 pF/m DC Resistance Ω / kft Ω / km ...
Temposonics
Stroke length 50…3000 mm (1.97…118.11 in.) Mechanical mounting ... Connection type Cable outlet Operating voltage +24 VDC (−15 / +20 %); UL recognition requires an approved power supply with energy limitation (UL 61010-1), or Class 2 rating according to the National Electrical Code (USA)/ ... Ripple ≤ 0.28 V PP Current consumption 100 ...
SS175L Chirp-ready Tilted Element Thru-hull - airmar.com
Fixed 12° tilted version for 8 to 15° hull deadrise angles; Fixed 0° tilted version for 0 to 7° hull deadrise angles; Features. Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 762 m (2500') Low frequency: 40 to 60 kHz; o 32° to 21° beamwidth;
Data Sheet R-Series V RP5 SSI - temposonics.com
I 2 I Temposonics® R-Series V RP5 SSI Data Sheet 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide)
WIRING SOLUTIONS - TPC Wire
When we checked back, 15 months later, our cable was still going strong. In a little over a year, a total of $3,438 in material costs and 80 production hours were saved. Fewer cable repairs and replacements means fewer chances for accidents to occur. $0 $2,000 $4,000 $6,000 $5,319 $5,769 $2,240 $2,330 $450 $90 Product Cost + Labor Cost ...
Amphenol Network Solutions
We would like to show you a description here but the site won’t allow us.
Control/Instrumentation Trex-Onics
Wire and Cable Motion Control ControlInstrumentation usData Igniter Wire Mining Cable Reeling Cable TPC Wire Cable USA 00--3 Canada 00--0 Mexico 00--3- tpcwire.com eifiations subet to ange. For olete seifiations and aailabilit , as our C ales eresentatie or all 001.
Product Specification / Data Sheet - Temposonics
MTS Sensors R-Series Temposonics® Linear-Position Sensors - Model RF Flexible Housing Option 3 Product Data Sheet, Document Part No.: 551081, Revision B 10/11 Model RF Flexible Housing Option for R-Series Sensors Dimension References and Standard Magnet Selections Model RF flexible housing option dimension references
Optical Hub Cabinet - Charles Industries
97-OHCPMKIT Pole mount brackets C304836HEETHXFO 30”x48”x36” True Pad Trier 15 with 30”x24” split covers for Charles OHC-288/432/576 w/ 4 rack rails 97-TOGBOLT5-A Mounting Hardware for above product CPAD-BL3048CI43 53”x53”x36” Composite Combo Pad with 30”x24” split covers for Charles OHC-288/432/576 w/ 4 rack
SOLUTIONS - Amphenol Sine
KA-50468 7 (tp) #28 .245fl +/-.015 ... KA-21717 10 (tp) #22 .410fl +/-.015fl braid & drain chart #15 ... 97 Series A low cost, general duty, non-environmental connector featuring solder or crimp termination. UL approved and CSA certified. MIL-C-5015 A medium heavy weight connector
C:\Users\jhead\Desktop\C-AT04-08PA-PM05-A1.dwg - Amphenol
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights
780C Compact accelerometer sensor, 100 mV/g - Wilcoxon Sensing Technologies
Compact accelerometer sensor, general purpose, 100 mV/g sensitivity, ±15% sensitivity tolerance, top exit MIL-C-5015-style connector, case isolated Buy This Online Now! Compact accelerometer sensor features
Model 200C50 | PCB Piezotronics
Model 200C50:ICP® quartz force sensor, impact, 50k lb comp., 0.10 mV/lb, 10-32 ele. conn., stainless steel construction, hermetically sealed
Thermometrics Ring Terminal Temperature Sensor
Title: Thermometrics Ring Terminal Temperature Sensor Author: Amphenol Advanced Sensors Subject: Ring Terminal Temperature Sensors are commonly used in the automotive and industrial markets allowing surface temperature measurement with designs and performance tailored to specific application requirements.
Model HT623C01 | PCB Piezotronics
18 to 28 VDC: 18 to 28 VDC: Constant Current Excitation: 2 to 10 mA: 2 to 10 mA [7] Output Impedance: ≤100 Ohm: ≤100 Ohm: Output Bias Voltage (at 4 mA) 8 to 15 VDC: 8 to 15 VDC [6] Spectral Noise (10 Hz) 20 µg/√Hz: 196 (µm/sec 2)/√Hz [5] Spectral Noise (100 Hz) ... 1.97 in: 50 mm: Weight: 1.80 oz: 51 gm: Mounting Thread: 1/4-28 UNF ...
T R S INSTALLATION - Temposonics
the front of the magnet to the cylinder end cap is 15 mm, (0.6 in.). The minimum distance from the back of the magnet to the piston head ... (1.97 in.) 12 mm (0.47 in.) at Null position Ball jointed arm, M5 thread Mounting foot Electronics housing Stroke length Dead Zone 66 mm (2.6 in.) 28 mm (1.10 in.) 44 mm (1.73 in.) 5 mm (0.19 in.) 36 mm (1 ...
Active Receiving Antenna for the 1575 MHz NAVSTAR GPS Satellite ...
GPS 2000B-P0.15-5V 112000072 Black GPS 2000B-P0.15-3V 112000074 Black GPS 2000W-P0.15-5V 112000071 White GPS 2000W-P0.15-3V 112000073 White Accessories FME-Cables 1 m FME 130000437 2 m FME 130000447 3 m FME 130000457 4 m FME 130000466 5 m FME 130000474 6 m FME 130000483 1 m FME-EFME 130000526 2 m FME-EFME 130000527 3 m FME-EFME 130000528 4 m ...
Backshells Archives - Amphenol PCDAmphenol PCD
Strain relief, environmental protection and EMI/RFI shielding at the termination area of any connector. Support most applications with a full line of Military (MIL) specification, commercial, and custom solutions options.
Temposonics
Operating voltage 4 +24 VDC (−15 / +20 %); UL recognition requires an approved power supply with energy limitation (UL 61010-1), or Class 2 rating according to the National Electrical Code (USA) / Canadian Electrical Code. Ripple ≤ 0.28 V PP Current consumption 4 110 mA typical Dielectric strength 500 VDC (DC ground to machine ground)
catalogs | Amphenol Global Search | Amphenol
Our catalog section delivers all necessary information related to our products. Rich in content, catalogs are frequently updated with latest market studies and trends, including new products launched, upcoming launches and much more.