Search Results for 97-28-15s
75P CLAMP - Amphenol-Air LB
-19 .049 22.23 .034 15.42 .028 12.70 -44% -19%-20 .052 23.59 .036 16.33 .029 13.15 -45% -21%-21 .055 24.95 .038 17.24 .030 13.61 -46% -22%-22 .058 26.31 .039 17.69 .033 14.97 -44% -16%-23 .061 27.67 .041 18.60 .034 15.42 -45% -18%-24 .063 28.58 .043 19.50 .035 15.88 -45% -19% The labor intensive installation process for metal clamps
97-4108 | Amphenol Global Search | Amphenol
Search Results for 97-28-15s Bayonet Coupling - Connector ADG, ADGC Series - Amphenol Amphenol R 68 Amphenol MIL-C-5015 Connectors ADG01A, ADGC01A Inline receptacle under 36 size shell only over 48 size shell only (mm) 10SL 23.00 18.2 14.28 2.8 40.5 5/8-24 NEF
Data Sheet EP2 CANopen - Temposonics
Operating voltage +24 VDC (−15/+20 %); UL recognition requires an approved power supply with energy limitation (UL 61010-1), or Class 2 rating according to the National Electrical Code (USA)/Canadian Electrical Code Ripple ≤ 0.28 V PP Current consumption 40…60 mA depending on stroke length Dielectric strength 500 VDC (DC ground to machine ...
TV-CTV - D38999 Series III - 38999 Series - Amphenol Socapex
The TV-CTV D38999 Series III is a MIL-DTL-38999 series III qualified connector designed for use in harsh military and industrial environments. This series offers a wide range of contact arrangements and shell types, making it an ideal choice for applications that require maximum weight and space savings.
Industrial Product Accessories Catalog - Temposonics
Temposonics® Linear-Position Sensors - Industrial Product Accessories MTS Sensors 4 Document Part No.: 550929, Revision D, 09/11, 10/11 e-Series Sensors, Models eH/eP/el Mounting References Sensor mounting (Models eP and el) SeNSoR MouNtING ClAMPS E-Series models EP and EL sensors are mounted onto the machine with moveable mounting clamps.
TEMPOSONICS LP
84 inches 15 96 inches 4 108 inches 2 144 inches 1 Circulation Count vs. Resolution for PWM Output (Based on 28 MHz counter) Resolution Circulation Count* 0.00026 15 0.0005 8 0.001 4 0.002 2 0.004 1 *Maximum circulation count is limited by stroke length for sensors configured for internal interrogation. (Refer to Table B for stroke length ...
Data Sheet R-Series V RFV SSI - Temposonics
3 Temposonics® R-Series V RFV SSI TECHNICAL DATA 1/ With standard one shot of 16 μs 2/ Sensor with standard settings. Further information can be found in the operation manual R-Series V SSI (document part number: 552011) 3/ With position magnet # 251 416-2 4/ The flexible sensor element must be mounted in an appropriately shielded environment Output
ABS Coaxial Cable Product Information Sheet Type: T10875JVI / GNGN (AA)
ABS Coaxial Cable Product Information Sheet Type: T10875JVI / GNGN (AA) regulations Document: t10875jvi-gngn (aa)_3.0ghz19.docx Revision: 2019-09-04
PRODUCT DATA DRAWING DATE REV DESCRIPTION - NRN 48392 06/24
xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 8:1 see notes see notes n/a smp sb male to 1.85mm female straight adapter see pdm
MIL-C-39012 INSPECTION
NOTICE - These drawings, specificati ons, or other data (1) are, and rema in the are given by Amphenol Corp. The fur nishing of these drawings, specifica tions, or
CABLE ASSEMBLY INSTRUCTIONS - Amphenol RF
push prepared cable into body sub-assembly until interface dimension 0.15# 0.15 is attained. 5. CRIMP BODY SUB-ASSEMBLY ONTO CABLE AS SHOWN IN FIGURE 6 USING CRIMPING SPECIFICATION IN TABLE 7.1.
T R S INSTALLATION - Temposonics
the front of the magnet to the cylinder end cap is 15 mm, (0.6 in.). The minimum distance from the back of the magnet to the piston head ... (1.97 in.) 12 mm (0.47 in.) at Null position Ball jointed arm, M5 thread Mounting foot Electronics housing Stroke length Dead Zone 66 mm (2.6 in.) 28 mm (1.10 in.) 44 mm (1.73 in.) 5 mm (0.19 in.) 36 mm (1 ...
Data Sheet ER Analog - Temposonics
Operating voltage +24 VDC (−15 / +20 %); UL recognition requires an approved power supply with energy limitation (UL 61010-1), or Class 2 rating according to the National Electrical Code (USA) / Canadian Electrical Code. Ripple ≤ 0.28 V pp Current consumption 50…140 mA Dielectric strength 500 VDC (DC ground to machine ground)
APXVBLL15B_43-C-I20, -A-I20 - Amphenol Antenna Solutions
6-Ports, X-Pol, Panel Antenna, 1.5m, 1x 698-960/2x 1710-2690MHz, 65deg, Integrated RET
M28840
90° EMI/RFI Environmental Backshell M28840/8 IN8840/8 15 45° EMI/RFI Environmental Backshell M28840/9 IN8840/9 17 ... Plug Connector With 45° Strain Relief Backshell M28840/19 IN8840/19 28 ... 43.71 (2.046) 51.97 .134-32 (.643) 16.33 (1.081) 27.46 J 33 2.062-16 UNS (2.329) 59.16 (1.908) 48.46 (2.209) 56.11 .162-32 (.704) 17.88 (1.187) 30.15 ...
Band-Pass Filter for 146 - 174 MHz - AMPHENOL PROCOM
50 x 21 x 52 mm / 1.97 x 0.83 x 2.05 in. (incl. conn.) Weight Approx. 0.06 kg / 0.13 lb. Environmental Operating temperature range -30 °C to +60 °C ORDERING Model Product No. BPF 146-174 FME(m) 200002601 BPF 146-174 SMA(f) 200002649 BPF 146-174 BNC(f) 200002688 BPF 146-174 Page: 1 of 2 Last edited: 2023/03/15
Data Sheet R-Series V RFV Analog - Temposonics
2 Temposonics® R-Series V RFV Analog 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
Temposonics
I 5 I Temposonics® ER CANopen Data Sheet FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Cable connectors 3 Cord sets 53 (2.09) (() 38 (1.5) Ø (Ø 57 (2.25) 57 22 Ø 2 Ø 2 45.5 (1.8) M12 4 (0.16) M12 A-coded female connector
422E35 IN-LINE CHARGE CONVERTER Revision: F OPTIONAL VERSIONS ... - PCB
Excitation Voltage +18 to 28 VDC +18 to 28 VDC Output Bias Voltage +12.00 to 15.00 VDC +12.00 to 15.00 VDC Output Voltage(at specified measurement range) ± 2.5 V ± 2.5 V Constant Current Excitation 2.2 to 20 mA 2.2 to 20 mA Output Impedance <10 Ohm <10 Ohm Settling Time <6 min <6 min Output Polarity Inverted Inverted Maximum Input Voltage 30 ...
ABS Coaxial Cable Product Information Sheet Type: T10750JVI / GNGN (AA)
ABS Coaxial Cable Product Information Sheet Type: T10750JVI / GNGN (AA) regulations Document: t10750jvi-gngn (aa)_3.0ghz19.docx Revision: 2019-09-04