Search Results for 97-28-15s
c:userspdfcsma6252a9-009-3gt50g-50 - Amphenol RF
Title: c:userspdfcsma6252a9-009-3gt50g-50.ps Created Date: 6/19/2015 10:08:48 AM
Pedlock® Buried Distribution (BDO) Fiber Pedestal Enhancement 10 ...
PB-00362-A22 www.charlesindustries.com Charles Industries, LLC 3 of 9 033563 LOAD COIL-B152 12 656B 66MH COILS 010039 LOAD COIL -B152 12/662 88MH COILS IN KWIK KASE 010045 LOAD COIL -B152 18/662 88MH COILS IN KWIK KASE 033472 LOAD COIL-B152 25 656B 66MH COILS 010052 LOAD COIL -B152 25/662 88MH COILS IN KWIK KASE 010077 12 -22 06 EMPTY KWIK KASE for up to 6 ea 1.75" diameter Smart Coils
Product Features Uninterrupted VoIP Service 1-Passive VoIP / Cable ...
15 psi 130 ma @ 15 v 41ma @ 120 v 4.9W 5 MHz to 1002 MHz 1 dB p-p-3.5 dB-40° F to + 140° F 5.4 x 2.82 x 1.35 > 22 dB IEEE C62.41-1991 Category B3 Combination Wave 6KV, 3KA; IEEE C62.41-1991 Category A3 Ring Wave 6KV, 200A;
Model 350B50/NC High amplitude, triaxial ICP® accel., 0.5 mV/g ... - PCB
Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5.0 ft 1.52 m Cable Type 034 4-cond Shielded 034 4-cond Shielded Mounting Through Hole Through Hole [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without ...
PowerLok - tpil.com
500A 33.50 45.00 φ4.30 28.90 5.70 23.80 46.00 56.00 7.00 21.00 Thread Pin Receptacle Product Thread Pin 2POS Dimensions (mm) ... 40.80 M8 15.00 40.80 M10 15.00 4 PowerLok™ G2 Plug Straight Assembly Plug 5 Right Angle Assembly Plug 6 Series 1 POS 2POS 3POS Assembly Type Assembly Type Assembly Type Straight Right Angle Straight Right Angle ...
AC4306 Series T1/ISDN Apparatus Cases - Charles Industries
Section AC4-306-003 3 One- or two-stub cable wiring options Air-core or filled cables 1.5 Equipment Models The AC4306 series is available in many different models, as described in Table 1 and Figure 10 through
31-102 | Amphenol Global Search | Amphenol
Note: Include leading zeros (Ex: 031-10, not 31-10, or 000-11325, not 11325) Search. BOM Import/Export Search. Search Results. Click quantity on-hand to visit distributor website.
Model 3741F1210G Differential MEMS DC accelerometer, 270 mV/g, 10 ... - PCB
Model 3741F1210G Differential MEMS DC accelerometer, 270 mV/g, 10 g, 10 ft integral cable Installation and Operating Manual For assistance with the operation of this product,
DESCRIPTION L I S T A m p h e n o l
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon ...
Datenblatt - Temposonics
Betriebsspannung +24 VDC (−15/+20 %) Restwelligkeit ≤ 0,28 Vpp Stromaufnahme 50…140 mA Spannungsfestigkeit 500 VDC (0 V gegen Gehäuse) Verpolungsschutz Bis −30 VDC ... Telefon: +44 79 44 15 03 00 E-Mail: [email protected] SKANDINAVIEN Zweigstelle Telefon: + 46 70 29 91 281 E-Mail: [email protected] CHINA
97-3102a-10sl-4p-639 | Amphenol Global Search | Amphenol
A Number of Contacts 3 2 2 4 4 3 Contact Size 16 16 16 16 16 16 Insert Arrangement 16S-1 16S-8 18-1 20-29 22-14 28-20 Service Rating A A B, C, F, G = A; Bal. = Inst. ... Search Results for 97-3102a-20 Amphenol R Amphenol MIL-C-5015 Connectors MS3102R These connectors are identical with 3102A in construction. ... 97-3102A-14S-7S(946) YES ...
1.0-2.3 Connectors - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency 1.0-2.3 Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of 1.0-2.3 Connectors at Amphenol RF online.
RFMシリーズ|Amphenol Socapex
Amphenol Socapexは、ブラインドメイトとモジュラフローティングを特長とするRFMシリーズ、ラック&パネルコネクタを提供しています。RFMコネクタはEN45545-2およびNF F 61-032規格に準拠しています。RFMコネクターは、過酷な環境向けのOEMや、セキュリティシステム用の鉄道アプリケーションで長年使用 ...
Model 655A90 | PCB Piezotronics
Model 655A90:4 to 20 mA output, 0.0 to 0.5 in/sec pk, 3.5 to 2.0 kHz, top exit, 4-pin M12 connector, both standard and metric stud are included
97-3102a-20 | Amphenol Global Search | Amphenol
97-3102a-20-29 | Amphenol Global Search | Amphenol TRIO. Series. Mechanical Characteristics Dimensions Total height: 3108 mm (includes 394 mm Service Area, Effective antenna height is 2676 mm) Diameter: 573 mm Relative Directions of Internal Antennas (Sector Axis) 0° (±15°) 120° (±15°) 240° (±15°) Weight Three Sectors: 190 kg Two ...
Impact and Drop Testing - PCB
PCB PIEZOTRONICS, INC. – FORCE/TORQ UE DIVISI 4 3425 Walden Avenue, Depew, New York 14043-2495 USA Toll Free: 888-684-0004 Fax: 716-684-8877 24-hour SensorLineSM: 716-684-0001 E-mail: [email protected]
PRODUCT DATA DRAWING
stw 02/28/11 fed 02/28/11 rohs compliant product data drawing material: body & pin: kovar per astm-f 15-61p glass: corning #7070 or equivalent finish: body & pin: gold per astm b488, type ii, code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 40.0 ghz ...
Socket Junction Systems MIL-T-81714 Series II, Class D
M81714/67-15 M81714/67-16 M81714/67-18 M81714/67-19 M81714/67-20 M81714/67-21 M81714/67-25 M81714/67-30 M81714/67-32 M81714/67-40 Socket Junction Module Mounting Track Amphenol Pcd 48. Socket Junction Modules Amphenol Pcd www.amphenolpcd.com [email protected] 1-978-624-3400 72 Cherry Hill Road Beverly, MA 01915 M81714/60-22 Series II Size ...
MA1EAE1200 12 Position, 90° Rotatable Plug, E Type, Less Contacts
MA1EAE1200 12 position 90° rotatable plug, threaded, E type, clockwise insert, male or female