Search Results for 97-28-15s
Model 6265-04A 3 AXIS STRAIN SENSOR Installation and Operating Manual - PCB
The information contained in this document supersedes all similar information that may be found elsewhere in this manual. Total Customer Satisfaction – PCB Piezotronics guarantees Total Customer
RFM Series - Amphenol Socapex
Amphenol Socapex offers RFM Series, Rack & Panel connectors, featuring blind mate and modular floating. RFM connectors are compliant with EN45545-2 & NF F 61-032 standards. RFM connectors have been used for many years by OEMs for harsh environments and in railway applications for security systems. The robustness and realignment capability of RFM connectors deliver also durability and ...
360-80 Intelligent Channel Bank Craft Terminal User’s Guide
4.5.1. 15-Minute PM Data Use the following steps to look at 15 minutes of PM data: Step Action System Response 1. Select 15-min. and press . (Figure 9 shows the third 15-min-ute segment) Asks you what 15 minute period you want to look at. Choices are 0 to 96, with 0 specifying the current 15 minutes, and 96 specify-ing 96 quarters (24 ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
D-Sub High Density | Input Output Connectors | Amphenol
HIGH DENSITY D-SUBMINIATURE CONNECTORS. Amphenol's D-Subminiature product line offers a wide range of termination options for board and cable ends, bringing down the overall cost of cable assembly and connectors significantly.
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 12/15/2008 4:25:51 PM
Amphenol Amphenol Taiwan Corporation Sheet 1
Vibration EIA-364-28, Test Condition VII, Condition D Subject mated specimens to 3.10 G’s rms between 20-500 Hz for 15 minutes in each of 3 mutually perpendicular planes. No Damage No discontinuity longer than 1usec allowed. 10 milliohm maximum change from initial (baseline) contact resistance Mechanical Shock EIA-364-27, Test Condition H
15/16-20 UNEF THREAD 1 1/8-18 UNEF THREAD MASTER KEYWAY B3 UPDATE RATED ...
15/16-20 UNEF THREAD 1" 1/8-18 UNEF THREAD MASTER KEYWAY ... B2 UPDATE NOTES MAR-21-2018 NICK TOMMY B3 UPDATE RATED VOLTAGE OCT-28-2022 JUN TOMMY. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating
SMPS Socket D38999 Contact (Size 16) for .047 Cable
SMPS Socket D38999 Contact (Size 16) for .047 Cable SF9911-60001. Check out this SMPS Socket's technical specifications here.
Super-Trex SOO & SOOW pOrTable COrd paSSeS ul 2225 CruSh & ImpaCT TeSTIng
by 15.24 cm), transitioning into a lower face that is a 0.75 inch (1.905 cm) rod. The conductors are connected to a circuit indicator to ensure there is no contact between any of the between conductors. CABLES UNDER TEST Super-Trex® Ultra-Gard™ Portable Cord Ultra-Gard is a Type SOO portable cord, 600 Volts,
B RT0W01626P*H* B1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0w01626p*h* eco-mate, receptacle,size 16,26pos,pin. b1 - released drawing july-04-2014 ben see part number chart
NMEA/SMART Sensors - Airmar
Airmar produces a full line of SMART™ sensors which have embedded microprocessors which calculate and convert finished data to the NMEA 2000 CAN Bus protocol. A full line of depth, speed, temperature instruments and transducers and multisensors. The line includes WeatherStation Multisensor instruments which deliver weather parameters directly to onboard marine electronics via NMEA 2000 network.
224G High Speed Solutions | Amphenol
ExtremePort™ QSFP-DD 224G Connector. One of the industry’s leading multi-lane pluggable form factors. Operating at 224Gb/s PAM4 signaling per channel, this connector features an optimized footprint ensuring superior signal integrity, with less than 2dB of loss at 53GHz
MA7CAE1700-S2 17 position straight plug threaded, E type, c - Amphenol Sine
MA6CG-S3 Cord grip, cable range 11.0-15.0mm. REQUEST A QUOTE. AFM8 Universal Hand Crimp Tool, 1.0mm Wire Range 20-32AWG. REQUEST A QUOTE. AF8 Universal Hand Crimp Tool, 1.0 -2.0mm Wire Range 12-26AWG. ... 28-24 AWG. Gold plated. REQUEST A QUOTE. SC000044 1.0mm socket contact , 22-18AWG. Gold plated . REQUEST A QUOTE.
INSTRUCTION MANUAL INS9800 Rev A OCT 2021 - protimeter.com
4.7e Sensitivity mode 15 . 4.7f Date and time 16 . 4.7g Auto off 16 . 4.7h Set Brightness 17 . 4.7i Buzzer on/off 18 . 4.7j Calibration 18 . 4.7k Set logging parameters 19 ... 9.3e Buzzer 28 . 9.4 Regulatory compliance 28 . 9.5 User Interface 28 . 9.5a Keypad 28 . 9.5b Display 28 . 9.5c Language 28 . 9.5d User application profiles 28 ...
TYPICAL APPLICATIONS - PCB
Sensitivity (±15%) 100 mV/lbf 22.5 mV/N 50 mV/lbf 11.2 mV/N 50 mV/lbf 11.2 mV/N Measurement Range ±50 lbf pk 222 N pk ±100 lbf pk ±444 N pk ±100 lbf pk ±444 N pk Resonant Frequency ≥100 kHz ≥15 kHz ≥22 kHz Non-Linearity ≤1 % Electrical Excitation Voltage 20 to 30 VDC Constant Current Excitation 2 to 20 mA Output Impedance <100 Ohm
Model 354C10/NC | PCB Piezotronics
Model 354C10/NC:Triaxial, thru-hole mtg, ceramic shear, miniature ICP® accel., 10 mV/g, 2 to 8k Hz, ground isolated, no mating cable supplied
MB1JJN0800 Straight extension connector, Less Contacts - Amphenol Sine
Temperature Range:-20 to 130°C Max. Current (AMP): 30A Power, 10A Signal Voltage Rating (AC/DC): 630V Power, 250V Signal Contact Resistance: 3mΩ (power) Min. Mating Cycles: >50 Test Voltage Rating: 6000V Power, 2500V Signal Sealing Protection: IP66/67 (plugged condition) Degree of Protection: 3 Overvoltage Category: III Strain Relief Clamp Range: 7.5-17mm Number of Contact (Size mm): 4 Power ...
OverPass™ - The High Speed Solution - Amphenol CS
Amphenol’s OverPass ™ cable system offers a broad range that allow customers to efficiently take high speed signal from near the ASIC to anywhere in their system.. Amphenol’s OverPass ™ cable system allows for the transfer of high-speed signals to twinax cables shortly after they are launched from the ASIC. This enables a simple, low-loss, direct link to pluggable modules or anywhere ...