Search Results for 97-28-15s
Data Sheet E-Series ER Analog - Temposonics
I 2 I Temposonics® E-Series ER Analog Data Sheet 4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
Data Sheet R-Series V RP5 SSI - Temposonics
I 2 I Temposonics® R-Series V RP5 SSI Data Sheet 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide)
Model 353B04 ACCELEROMETER KIT Installation and Operating Manual - PCB
mountng thread see drawing 5-40 a m3 x 0.50 b 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f bolt thread see drawing 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f m8 x 1.25 f
Product Data Sheet - Temposonics
15.5 mm Figure 3. R-Series Model RP Profile-style sensor dimension reference (Shown with the D58 connector option) MODEL RP, PROFILE-STYLE SENSOR WITH OPEN-RING MAGNET Drawing is for reference only, contact applications engineering for tolerance specific information. 28 mm (1.10 in.) Null zone Open-ring magnet Style M (part no. 251416-2) Dead Zone
LOW POWER ICP ACCELEROMETERS - pcb.com
Accelerometer includes an M6x1 mounting stud or bolt instead of a ¼-28 mounting stud or bolt. Available on all series. 4. ACCELEROMETER . WITH MIL CONNECTOR. MODEL 602M64. n. ... 0.97 in (24.6 mm) White: Sig/Pwr. Black: Ground. 7. ACCELEROMETER . ... ±15 g; ±147 m/s² Frequency Range (±3 dB) ...
Data Sheet R-Series V RDV SSI (Doc Part No. 552140) - Temposonics
2 Temposonics® R-Series V RDV SSI 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
ALUMALITE - Amphenol PCD
Visit amphenolpcd.com ion ALUMALITE Ideal Where Lightweight Connector Support Is Needed • Commercial lightweight metal backshells • Comparable in weight, performance & price to composite
ZTP-135BS Thermometrics Thermopile IR Sensor
Specifications Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kΩ 25 °C
TVP00R CTVP00R BS-C6170 D38999/20 JN1034A Wall mounting ... - Amphenol
TVP00R, CTVP00R, BS-C6170 D38999/20 JN1034A Wall mounting receptacle)
C 091 Crimp contacts - Amphenol Sine
56 Supplied as Wire Gauge Insul. Pieces Part Number Figure Ø mm Silver Gold Pin contact Ø 1.5 mm single contact 0.09-0.25 mm2 0.7-1.6 100 VN01 015 0052 (1) VN01 015 0052 (2) contacts on reel 200 ZN01 015 0052 (1) ZN01 015 0052 (2)
NTC Type MA - amphenol-sensors.com
NTC Type MA Specifications MA100 Designed for use in catheter assemblies, these sensors are available with nominal resistance values of 2252, 3000, 5000, and 10,000 Ω at 77°F (25°C).
10161734 | Amphenol Global Search | Amphenol
10161734-v28322blf. FlexLock™ 2.54mm, Signal FPC-to-Board Connector Platform, Board Header, 28 Position, Top Latch, Tin (preplated), B code.
Temposonics
I 6 I Temposonics® ER Analog Data Sheet ORDER CODE f Output Voltage V 0 1 0…10 VDC (1 output channel) V 1 1 10…0 VDC (1 output channel) V 0 3 0…10 VDC and 10…0 VDC (2 output channels) Current A 0 1 4…20 mA (1 output channel) A 1 1 20…4 mA (1 output channel) a Sensor model E R Aluminum cylinder with a guided driving rod d Connection type D 3 4 M12 (5 pin) male connector
Small Cell Concealment Solutions - Amphenol Broadband Solutions
97-002384x-A • Bolt through or band mounting to pole • Hidden cable trough for cable management • Supports SHRD1 / SHRD5 pole top shrouds (shown with mounted radio shroud, not included) NOTE: Small ‘x’ in part number to be replaced by letter for color code: See page 28 for available colors Single Point 5G Mounting Bracket, 24” Offset
ABS Coaxial Cable Product Information Sheet Type: T10500JB
1600 3.28 10.76 1700 3.40 11.15 1794 3.50 11.48 1800 3.51 11.52 2000 3.72 12.20 2200 3.93 12.89 2400 4.12 13.52 2600 4.32 14.17 2800 4.50 14.76 3000 4.68 15.35 Structural Return Loss dB 5 -1002 30 1002-2000 2000-3000 RFI Shielding Transfer Impedance Screening Attenuation
QWLD thermocouple contact availability - Amphenol Aerospace
50 QWLD thermocouple arrangements Shell Size and Arrg. Similar to MS Arrg. Total Contacts Contact Size Pin Insert Rotation CW Contact Material 12 16 20-64 20-27 14 14 None A = AI.;
ABS Coaxial Cable Product Type: T10500MS / 109 MESS
Capacitance, Nominal 15.3 pF/ft 50.2 pF/m DC Resistance Ω / kft Ω / km Inner Conductor 1.34 4.40 Outer Conductor 0.36 1.18 Loop 1.70 5.58 Structural Return Loss, minimum dB 5~1002 MHz 30 Attenuation, Maximum @ 68 °F (20 °C) Frequency, MHz dB / 100 ft dB / 100 m 5 0.16 0.52 55 0.55 1.80 211 1.08 3.55
ms3106e-24-22s | Amphenol Global Search | Amphenol
Search Results for 97-3100a-14s GPS/GLONASS Active Magnetic Mount Antenna - PCTEL ... Input A/D Connector Multimode Fiber Output ADC-4CH-160M-14-F Call 800-68-0141 or visit us at www.amphenol-aerospace.com 1 OVERVIEW The ADC-4CH-160M-14-F is a four channel,160 MSPS,14-bit analog converter, with an integrated MIL-DTL-38999.
Hermetic Military - Amphenol Aerospace
Contact Us: 800-678-0141 • www.amphenol-aerospace.com 15 38999 III 38999 II 38999 I SJT Aquacon 2M 83723 26482 26500 †Red band indicates fully mated
ENVIRONMENTAL EMI/RFI BACKSHELLS - Amphenol PCD
Visit amphenolpcd.com for more information ENVIRONMENTAL EMI/RFI 90° & 45°; SPIN COUPLING Connector Group L D38999 Series III & IV M85049 /79 11 W 03 SERIES SLASH # ACCESSORY SHELL SIZE FINISH CLAMP SIZE