Search Results for 97-28-15s
HART-enabled vibration transmitter - Wilcoxon Sensing Technologies
when assessed according to EN 60079-0 and EN 60079-15. Unused connector must be fitted with an appropriately rated blanking cover. • The ... Mounting 1/4-28 tapped hole-M12 models -R6 models Mating connector 4 pin, M12 2 pin, MIL-C-5015 ... 1/4-28 MOUNTING HOLE.86 [ 21.8 mm ].97 [ 24.6 mm ].75 [ 19.1 mm ] MIL-C-5015 2 PIN CONNECTOR 1/4-28 ...
ZTP-135SR Thermometrics IR Sensor - amphenol-sensors.com
Resistance 97 100 103 kΩ Tol.:3%, @25 °C Beta - Value 3920 3960 4000 K Tol.:1%, Defined at ... Thermistor Resistance (R-T Table) Tamb (°C) Rmin (kΩ Rcent (kΩ) Rmax (kΩ)-20 909.1 947.9 987.3-15 687.7 715.9 744.7-10 524.5 545.4 566.5-5 403.3 418.8 434.5 ... 45 42.03 43.51 45.00 50 34.54 35.79 37.05 55 28.52 29.58 30.65 65 19.70 20.47 21.25 ...
608.PDF - amphenol.co.uk
Keyway Orientation ANGLE ∝° SHELL SIZE ‘N’ `B’ ‘C’ ‘E’ ‘F’ 08 105 - - 118 82 10 105 85 125 115 85 12 105 89 121 115 85 14 105 91 119 75 120 16 105 93 117 75 120
Data Sheet EP2 Start/Stop - Temposonics
Operating voltage +24 VDC (−15/+20 %); UL recognition requires an approved power supply with energy limitation (UL 61010-1), or Class 2 rating according to the National Electrical Code (USA)/Canadian Electrical Code. Ripple ≤ 0.28 V PP Current consumption 50…100 mA Dielectric strength 500 VDC (DC ground to machine ground)
Product Data Sheet - アンフェノールジャパン株式会社
Insert Arrangement 14-5 15-5 14-15 15-15 14-68 15-68 14-97 15-97 16-6 17-6 Available in Connector Series JT, SJT LJT, TV JT, SJT LJT, TV JT LJT JT, SJT LJT, TV JT, SJT LJT, TV Service Rating II IIII ... Insert Arrangement 17-25 18-11 19-11 18-28 19-28 18-30 19-30 19-31 Available in Connector Series LJT JT, SJT LJT, TV JT LJT JT LJT TV Service ...
ms-lszh-4106f-24-5sx | Amphenol Global Search | Amphenol
97-3102A-10S-2S | Amphenol Global Search | Amphenol An extremely versatileconnector family, the 97 Series offers six shell options, 128 different contact arrangements, 1 to 52 circuits, one of the largest selections of insert patterns on the connector market, and crimp, solder, thermocouple and PCB (100 suffix) contacts. ... 97-3102a-10sl-4p ...
ABS Coaxial Cable Product Type: TX15AT77-FE Black
Series 15 Coaxial Cable Copper Clad Aluminum Conductor Foamed Polyethylene Dielectric ... 55 0.60 1.97 211 1.16 3.81 250 1.26 4.13 270 1.31 4.30 300 1.39 4.56 330 1.45 4.76 350 1.50 4.92 400 1.61 5.28 450 1.71 5.61 500 1.80 5.91 550 1.90 6.23 600 1.98 6.50 750 2.23 7.32 870 2.41 7.91 1000 2.59 8.50 1100 2.72 8.92 ...
Cross Reference Search - English - Amphenol CS
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. For example: 1234* or *234* To Search Multiple Parts at once, copy/paste or type one part number per line.Example: Part number 1
Model 607M83 | PCB Piezotronics
Model 607M83:Low power, industrial ICP® accel, 100 mV/g, 1.5 to 10k Hz, side exit, low profile with swiveler base, 10-ft integral cable, single point
JT - 38999 סדרה II - סדרה 38999 | אמפנול סוקפקס
מחברי JT מבית Amphenol Socapex מתוכננים בהתאם לתקן MIL-DTL-38999 סדרה II, מה שהופך אותם לאידיאליים לשימוש בתעשייה הצבאית והחללית. מחברים אלה מציעים מגוון תכונות שהופכות אותם לפתרון אמין ועמיד עבור יישומים שונים, כולל תקשורת בשדה הקרב ...
PLATINUM SWIVELER® INDUSTRIAL ICP® ACCELEROMETER - PCB
Size (Hex x Height) 9/16 in x 0.97 in 14 mm x 24.6 mm Weight(without cable) 1.1 oz 31 gm [4] Mounting Stud Stud Mounting Thread 1/4-28 Male 1/4-28 Male [5] Mounting Torque(stud) 3 to 4 ft-lb 4.1 to 5.4 Nm [6][7] Mounting Torque (hex nut) 2 to 3 ft-lb 2.7 to 4.1 Nm Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear
ZTP-135BS Thermometrics Thermopile IR Sensor
Specifications Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kΩ 25 °C
Temposonics
Operating voltage +24 VDC (−15 / +20 %) Ripple ≤ 0.28 V PP Current consumption 100 mA typical, dependent on stroke length Dielectric strength 500 VDC (DC ground to machine ground) ... 97° 9.5 (0.37) 15 5 2 2 ( 0.07) 1.4 (0.05) (0.06) U-magnet OD63.5 Part no. 201 553 O-ring for pressure fi t fl ange Ø 18 mm
Amphenol CS-DSDMDB15MF-002.5 15-Pin (DB15) Deluxe D-Sub Cable - Copper ...
Buy 2.5ft Amphenol CS-DSDMDB15MF-002.5 Cables Direct from the Factory at Cables on Demand. 15-pin (DB15) Copper Shielded High Density Male/Female D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar ...
NovaSensor Filtration Air Restriction Sensor - amphenol-sensors.com
Reverse Voltage 28 V Momentary Contact ESD Rating Contact: 8 kV; Air: 15 kV EMC Compliance RE (150 kHz - 3.2 GHz) CI (30 Hz - 50 kHz) BCI (10 kHz - 400 MHz) RI (100 kHz - 3.2 GHz) Connector Pin Out and Port Thread Performance ... Diagnostic Limits Upper/Lower 97.5% to 2.5% VDD Pressure Ranges Available 5” H 2 O 10” H 2 O (2) 40” H 2 O
ASVG020A36-66PCBALC | Amphenol Global Search | Amphenol
ms3112e10-6s end of life | Amphenol Global Search | Amphenol strain relief end cap - black - all connectors 6 requires contact retention wedge awp-6s 48.5±0.6 23.9 28.1 connector standard color is grey. other colors for option. a2 - update drawing 10may21 sullen tommy part number chart part number atp06-6s-sr01 atp06-6s-sr01bk seal standard
INDUSTRIAL 3-WIRE ACCELEROMETER - PCB
Size - Height 0.97 in 24.6 mm Weight(without cable) 1.1 oz 31 gm [4] Mounting Stud Stud Mounting Thread 1/4-28 Male No Metric Equivalent [5] Mounting Torque(Stud) 7 to 8 ft-lb 9.5 to 10.8 Nm [6][7] Mounting Torque(hex nut) 2 to 5 ft-lb 2.7 to 6.8 Nm Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear
Temposonics
Operating voltage +24 VDC (-15% / +20 %) Ripple ≤ 0.28 Vpp Current consumption 100 mA per sensor electronics Dielectric strength 500 VDC (DC ground to machine ground) Polarity protection up to -30 VDC Overvoltage protection up to 36 VDC 1/ With position magnet # 201 542-2
C 091 Crimp contacts - Amphenol Sine
56 Supplied as Wire Gauge Insul. Pieces Part Number Figure Ø mm Silver Gold Pin contact Ø 1.5 mm single contact 0.09-0.25 mm2 0.7-1.6 100 VN01 015 0052 (1) VN01 015 0052 (2) contacts on reel 200 ZN01 015 0052 (1) ZN01 015 0052 (2)
Temposonics
(1.97 in.) 68 mm (2.7 in.) EP sensor with floating style “M” (open ring) magnet ... (1.28 in.) Mounting support Maximum gap 3 mm (± 2 mm) (0.12 in. ± .08 in.) 6 mm (0.24 in.) 20 mm (0.79 in.) ... 5 Red or Brown +24 Vdc (+20%, -15%) +24 Vdc (+20%, -15%) 6 White DC Ground (for supply) DC Ground (for supply) ...